您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
LA+ - Outdoor Sensor Air Quality
Thermokon
Outdoor Sensors
Climate & Air Quality
Powered by
CAD模型選擇
{thermokon/outdoor_sensors/climate_air_quality/la_plus_asmtab.prj},{NB=709934 LA+ CO2 LCD Temp_rH 3xV (300)},{ARTNR=709934},{EL=0},{IDPIM3=4978},{BEZ=LA+ CO2 LCD Temp_rH 3xV},{GGEO=},{GEOV=},{REF3D=LAplus USE M TrH},{BILD=la_plus_aq_lcd_temp_rh.png},{INFOWWW=link zur Website},{MESSG= Temperatur, Feuchte, CO2},{AT= Außenfühler},{BF=0},{BE=0},{KONFIG= Thermokon App, uConfig, Jumper},{S= NDIR (nicht dispersiv, infrarot)},{AGSPA= 3x 0..10 V oder 0..5 V, einstellbar über Jumper, live-zero-Konfiguration über App oder uConfig, min. Last 10 kΩ},{AGST=---},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=0 - +50},{GKT= ±0,5 K (typ. bei 21 °C), im Standardmessbereich, Offset-Einstellung über App oder uConfig},{TEB1=0},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
AGSK
Output switching contact
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
DUT
Data transmission
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
MBF
Measuring range humidity
ⁿ/ₐ
GKF
Accuracy humidity
ⁿ/ₐ
MBCO2
Measuring range CO2
ⁿ/ₐ
GKCO2
Accuracy CO2
ⁿ/ₐ
MVOCM
Measuring VOC mixed gas
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
MBM
Material in touch with media
ⁿ/ₐ
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
690171 LA+ CO2 V
LA+ CO2 V
690171
CO2
Outdoor sensor
Thermokon app, uConfig
NDIR (non-dispersive, inf...
0..10 V, min. load 10 kΩ
---
---
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
693424 LA+ CO2 A
LA+ CO2 A
693424
CO2
Outdoor sensor
Thermokon app, uConfig
NDIR (non-dispersive, inf...
0..10 V or 0..5 V, adjust...
4..20 mA, max. load 500 Ω
---
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
698405 LA+ VOC V
LA+ VOC V
698405
VOC
Outdoor sensor
Thermokon app, uConfig
NDIR (non-dispersive, inf...
0..10 V, min. load 10 kΩ
---
---
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
698412 LA+ VOC A
LA+ VOC A
698412
VOC
Outdoor sensor
Thermokon app, uConfig
NDIR (non-dispersive, inf...
0..10 V or 0..5 V, adjust...
4..20 mA, max. load 500 Ω
---
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
698993 LA+ CO2+VOC VV
LA+ CO2+VOC VV
698993
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, j...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
716239 LA+ CO2+VOC LCD VV...
LA+ CO2+VOC LCD VV relay
716239
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, j...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
LCD 29x35 mm, RGB backlig...
USE-M, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
699006 LA+ CO2+VOC AA
LA+ CO2+VOC AA
699006
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, j...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
4..20 mA, 2x 4..20 mA, 3x...
---
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
700535 LA+ CO2+VOC VV Rel...
LA+ CO2+VOC VV relay
700535
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, j...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700542 LA+ CO2 Temp VV
LA+ CO2 Temp VV
700542
temperature, CO2
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
700559 LA+ CO2 Temp AA
LA+ CO2 Temp AA
700559
temperature, CO2
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
2x 4..20 mA, max. load 50...
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
700566 LA+ CO2 Temp VV Re...
LA+ CO2 Temp VV relay
700566
temperature, CO2
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
698399 LA+ VOC Temp VV
LA+ VOC Temp VV
698399
temperature, VOC
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
698429 LA+ VOC Temp AA
LA+ VOC Temp AA
698429
temperature, VOC
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
2x 4..20 mA, max. load 50...
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
703086 LA+ VOC Temp VV Re...
LA+ VOC Temp VV relay
703086
temperature, VOC
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
128 x 100 x 65
incl. mounting base enclo...
700573 LA+ CO2 Temp_rH 3x...
LA+ CO2 Temp_rH 3xV
700573
temperature, humidity, ...
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
3x 0..10 V or 0..5 V, adj...
---
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Pipe, PC, length 53 mm, w...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
100 x 128 x 65
incl. mounting base enclo...
709934 LA+ CO2 LCD Temp_r...
LA+ CO2 LCD Temp_rH 3xV
709934
temperature, humidity, ...
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
3x 0..10 V or 0..5 V, adj...
---
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Pipe, PC, length 53 mm, w...
LCD 29x35 mm, RGB backlig...
USE-M, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
100 x 128 x 65
incl. mounting base enclo...
703093 LA+ VOC Temp_rH 3x...
LA+ VOC Temp_rH 3xV
703093
temperature, humidity, ...
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
3x 0..10 V or 0..5 V, adj...
---
---
---
---
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Pipe, PC, length 53 mm, w...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
100 x 128 x 65
incl. mounting base enclo...
698719 LA+ CO2 RS485 Modb...
LA+ CO2 RS485 Modbus
698719
CO2
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700580 LA+ CO2 RS485 BACn...
LA+ CO2 RS485 BACnet (MS/...
700580
CO2
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 BACnet (MS/TP)
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700597 LA+ VOC RS485 Modb...
LA+ VOC RS485 Modbus
700597
VOC
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
0 - +50
---
---
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700603 LA+ VOC RS485 BACn...
LA+ VOC RS485 BACnet (MS/...
700603
VOC
Outdoor sensor
Thermokon app, uConfig, ...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 BACnet (MS/TP)
---
0 - +50
---
---
max. 85% rH short term co...
---
---
---
---
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700610 LA+ CO2+VOC RS485 ...
LA+ CO2+VOC RS485 Modbus
700610
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, B...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
742290 LA+ CO2+VOC LCD RS...
LA+ CO2+VOC LCD RS485 Mod...
742290
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, B...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
LCD 29x35 mm, RGB backlig...
USE-M, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700627 LA+ CO2+VOC RS485 ...
LA+ CO2+VOC RS485 BACnet ...
700627
CO2, VOC
Outdoor sensor
Thermokon app, uConfig, B...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 BACnet (MS/TP)
---
0 - +50
---
---
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
---
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
700634 LA+ CO2 Temp RS485...
LA+ CO2 Temp RS485 Modbus
700634
temperature, CO2
Outdoor sensor
Thermokon app, uConfig, B...
NDIR (non-dispersive, inf...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
0 - +50
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
---
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
Sensor probe, stainless s...
---
USE-M, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
128 x 100 x 65
incl. mounting base enclo...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表