您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - Solid polyamide 6 wheels, swivel top plate bracket type "NL"
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nl/srp_nl_asmtab.prj},{NB=684506},{BR=1},{COD=684506},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=684506},{COD2=685106},{COD3=686806},{L=60},{DFA=12},{TG=0},{W=2.14},{INFO=Technical description},{VER=6},{PPATH=nl_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
684500
684500
CB
65
30
100
100x85
80x60
9
37
120
0.57
684501
684501
CB
80
30
107
100x85
80x60
9
40
180
0.58
684502
684502
CB
100
30
128
100x85
80x60
9
35
200
0.65
684503
684503
CB
125
38
156
100x85
80x60
9
37
220
0.89
684513
684513
CB
125PG
38
156
140x110
105x80
11
37
220
1.10
684512
684512
CB
150B
45
182
100x85
80x60
9
50
220
1.02
684504
684504
CB
150
45
194
140x110
105x80
11
56
300
1.77
684505
684505
CB
175
45
217
140x110
105x80
11
56
300
1.90
684506
684506
CB
200
50
240
140x110
105x80
11
56
300
2.14
684108
684108
CB
250
60
296
200x160
160x120
14
87
350
4.62
684801
684801
CR
80
30
107
100x85
80x60
9
40
180
0.61
684802
684802
CR
100
30
128
100x85
80x60
9
35
200
0.68
684803
684803
CR
125
38
156
100x85
80x60
9
37
220
0.91
684813
684813
CR
125PG
38
156
140x110
105x80
11
37
220
1.12
684812
684812
CR
150B
45
182
100x85
80x60
9
50
220
1.20
684804
684804
CR
150
45
194
140x110
105x80
11
56
300
1.94
684805
684805
CR
175
45
217
140x110
105x80
11
56
300
2.02
684806
684806
CR
200
50
240
140x110
105x80
11
56
300
2.32
684866
684866
CC
200
50
240
140x110
105x80
11
56
300
2.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表