您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Non-contact sealed 2RU
Jtekt North America
Deep groove ball bearings
Extra-small ball bearings,miniature ball bearings
Extra-small ball bearings,miniature ball bearings
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/extra_small_bb_miniature_bb/extra_small_bb_miniature_bb/2ru_asmtab.prj},{NB=626-2RU},{DESIGNATION=6262RU},{DESIGNATION2=626-2RU},{SRS=BS},{TP=40},{SD=6},{D=19},{BOLD=6},{ROLD=0},{VERS=2.000},{VERS1=3.000},{CR=2.90},{CO=0.89},{CU=0.040},{NG=35000},{NO=0},{SR=0.50},{DF1=0.0},{BF1=0.0},{BD=3.50},{PCD=12.90},{ID=10.60},{OD=15.50},{GID=10.60},{GOD=16.60},{X1=0.35},{X2=0.15},{ST=2-D},{NOB=7},{PPATH=open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
694-2RU
6942RU
4
11
4
0.150
1.20
0.35
0.009
54000
624-2RU
6242RU
4
13
5
0.200
1.65
0.48
0.010
44000
695-2RU
6952RU
5
13
4
0.200
1.35
0.43
0.010
50000
625-2RU
6252RU
5
16
5
0.300
2.15
0.67
0.030
40000
635-2RU
6352RU
5
19
6
0.300
2.90
0.89
0.040
35000
696-2RU
6962RU
6
15
5
0.200
1.70
0.52
0.010
45000
606-2RU
6062RU
6
17
6
0.300
2.45
0.74
0.030
43000
626-2RU
6262RU
6
19
6
0.300
2.90
0.89
0.040
35000
607-2RU
6072RU
7
19
6
0.300
2.95
0.89
0.040
40000
627-2RU
6272RU
7
22
7
0.300
4.10
1.35
0.060
31000
W688-2RU
W6882RU
8
16
5
0.200
1.55
0.59
0.020
42000
608-2RU
6082RU
8
22
7
0.300
4.10
1.35
0.060
34000
628-2RU
6282RU
8
24
8
0.300
4.15
1.40
0.060
28000
W689-2RU
W6892RU
9
17
5
0.200
1.65
0.66
0.020
39000
609-2RU
6092RU
9
24
7
0.300
4.15
1.40
0.060
33000
629-2RU
6292RU
9
26
8
0.600
5.70
1.95
0.100
27000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表