您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTR-Z - KNURLED THREADED INSERTS REDUCED HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/ftr_z.prj},{NB=60505301(1-0)},{CODE=60505301},{DESC=INS.STEEL M5FTR LONG SF},{MAT=Steel},{DD=M5x0,8},{A=5.60},{B=8.00},{C=0},{D=6.9},{H=6.0},{L=13.5},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=0.6},{SPMIN=2.0},{SPMAX=3.5},{VERSION=1},{SP=0.0},{PDF=FTR.pdf},{NDM=5},{PITCH=0.80},{SI=0.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
60504101
60504101
INS.STEEL M4FTR SHORT SF
Steel
M4x0,7
6.75
5.9
10.0
0.0
0.5
1.5
60504301
60504301
INS.STEEL M4FTR LONG SF
Steel
M4x0,7
6.75
5.9
11.0
0.0
1.5
2.5
60505101
60505101
INS.STEEL M5FTR SHORT SF
Steel
M5x0,8
8.00
6.9
12.0
0.0
0.5
2.0
60505301
60505301
INS.STEEL M5FTR LONG SF
Steel
M5x0,8
8.00
6.9
13.5
0.0
2.0
3.5
60506101
60506101
INS.STEEL M6FTR SHORT SF
Steel
M6x1
10.00
8.9
13.5
0.0
0.5
2.0
60506301
60506301
INS.STEEL M6FTR LONG SF
Steel
M6x1
10.00
8.9
15.0
0.0
2.0
3.5
60508101
60508101
INS.STEEL M8FTR SHORT SF
Steel
M8x1,25
12.00
10.9
16.5
0.0
1.0
2.5
60508301
60508301
INS.STEEL M8FTR LONG SF
Steel
M8x1,25
12.00
10.9
18.0
0.0
2.5
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表