您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Leuze
Created: 12.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
SR46C - Optical sensors
Leuze
Switching sensors
Optical sensors
Photoelectric sensors/diffuse sensors, cubic
46C series
Powered by
CAD模型選擇
{leuze_electronic/switching_sensors/optical_sensors/photoelectric_diffuse_sensors_cubic/46c_series/sr_46c_asmtab.prj},{NB=501270630},{AN=50127063},{A=HT46CI/4X-M12},{ID=Taster Hintergrundausblendung},{CTN=85365019},{DT=},{SER=46C},{F=Tast-Prinzip mit Hintergrundausblendung},{R=0.005 ... 3},{DE=kubisch},{L=LED, infrarot},{TV=DC},{SV=10 ... 30},{SO1=Transistor, PNP, hellschaltend},{SO2=},{SNS=},{ANS=Rundstecker, M12},{SE=AS-Interface, Anschluss über Koppelmodul},{MH=Kunststoff},{SF=250},{APP=},{W=20.5},{H=76.3},{L1=44},{CONT=Mehrgang-Spindel},{LS=0},{ANT=50127063},{PPATH=sr_46c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AN
Part no.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
ID
Item Description
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
DT
Device type
ⁿ/ₐ
SER
Series
ⁿ/ₐ
F
Functions
ⁿ/ₐ
R
Operating range
[m]
DE
Design
ⁿ/ₐ
L
Light source
ⁿ/ₐ
TV
Type of voltage
ⁿ/ₐ
SV
Supply voltage
[V]
SO1
Switching output 1
ⁿ/ₐ
SO2
Switching output 2
ⁿ/ₐ
SNS
Interface
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
SE
Special execution
ⁿ/ₐ
MH
Housing material
ⁿ/ₐ
SF
Switching frequency
[Hz]
APP
Application
ⁿ/ₐ
W
Width
[mm]
H
Height
[mm]
L1
Length
[mm]
CONT
Controls
ⁿ/ₐ
50125752
50125752
RK46C.DXL3/4P-M12
Unpolarized retro-reflect...
85365019
46C
Reflection principle
0.4 ... 4
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Connector, M12
Extra long light spot (XL...
Plastic
250
Detection of stretch-wrap...
20.5
76.3
44
Teach button
50125754
50125754
RK46C.DXL3/4P
Unpolarized retro-reflect...
85365019
46C
Reflection principle
0.4 ... 4
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable
Extra long light spot (XL...
Plastic
250
Detection of stretch-wrap...
20.5
76.3
44
Teach button
50125755
50125755
RK46C.DXL3/4P-200-M12
Unpolarized retro-reflect...
85365019
46C
Reflection principle
0.4 ... 4
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable with connector, M12
Extra long light spot (XL...
Plastic
250
Detection of stretch-wrap...
20.5
76.3
44
Teach button
50125991
50125991
RK46C.DXL3/PX-M12
Unpolarized retro-reflect...
85365019
46C
Reflection principle
0.4 ... 4
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Connector, M12
AS-Interface, connection ...
Plastic
250
Detection of stretch-wrap...
20.5
76.3
44
Teach button
50126764
50126764
RK46C.DXL3/2N-M12
Unpolarized retro-reflect...
85365019
46C
Reflection principle
0.4 ... 4
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, light sw...
Transistor, NPN, dark swi...
Connector, M12
Extra long light spot (XL...
Plastic
250
Detection of stretch-wrap...
20.5
76.3
44
Teach button
50127012
50127012
PRK46C/4P-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Connector, M12
Plastic
500
20.5
76.3
44
50127013
50127013
PRK46C/4P
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable
Plastic
500
20.5
76.3
44
50127014
50127014
PRK46C/4P-200-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable with connector, M12
Plastic
500
20.5
76.3
44
50127015
50127015
PRK46C.1/4P-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Connector, M12
Plastic
500
20.5
76.3
44
270°-Potentiometer
50127016
50127016
PRK46C/48-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Connector, M12
Activation input
Plastic
500
20.5
76.3
44
50127017
50127017
PRK46C/PX-200-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Cable with connector, M12
AS-Interface, connection ...
Plastic
500
20.5
76.3
44
50127018
50127018
PRK46C/2N-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, light sw...
Transistor, NPN, dark swi...
Connector, M12
Plastic
500
20.5
76.3
44
50127019
50127019
PRK46C/2N
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, light sw...
Transistor, NPN, dark swi...
Cable
Plastic
500
20.5
76.3
44
50127021
50127021
PRK46C/4W-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 24
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, UB switc...
Connector, M12
Warning output
Plastic
500
20.5
76.3
44
50127024
50127024
PRK46C.D/4P-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Connector, M12
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127025
50127025
PRK46C.D/4P
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127026
50127026
PRK46C.D/4P-200-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable with connector, M12
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127027
50127027
PRK46C.D/PX-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Connector, M12
AS-Interface, connection ...
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127028
50127028
PRK46C.D1/PX-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Connector, M12
AS-Interface, connection ...
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
270°-Potentiometer
50127029
50127029
PRK46C.D/48-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Connector, M12
Activation input
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127030
50127030
PRK46C.D/4W-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, UB switc...
Connector, M12
Warning output
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127031
50127031
PRK46C.D/PX-200-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Cable with connector, M12
AS-Interface, connection ...
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127032
50127032
PRK46C.D/2N-M12
Polarized retro-reflectiv...
85365019
46C
Reflection principle
0.1 ... 16
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, light sw...
Transistor, NPN, dark swi...
Connector, M12
Plastic
500
Detection of stretch-wrap...
20.5
76.3
44
50127033
50127033
LE46C/4P-M12
Throughbeam photoelectric...
85365019
Receiver
46C
Throughbeam principle
0.5 ... 120
Cubic
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Connector, M12
Plastic
500
20.5
76.3
44
50127034
50127034
LE46C/4P
Throughbeam photoelectric...
85365019
Receiver
46C
Throughbeam principle
0.5 ... 120
Cubic
DC
10 ... 30
Transistor, PNP, light sw...
Transistor, PNP, dark swi...
Cable
Plastic
500
20.5
76.3
44
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表