您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
439-00 - BAIO®-Combi IV gate valve
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Gate Valves
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/gate_valves/439_00.prj},{NB=4391504000 439-00 DN150 - PN16 (400)},{IN=4391504000},{DN=150},{PN=16},{D1=170},{D2=0},{E1=115},{E2=0},{H=541},{H1=435},{H2=0},{L=792},{L1=454},{B=792},{B1=396},{B2=227},{B3=321},{A=19.3},{W=163.00},{A1=212.090},{A2=207.910},{A3=202.190},{A4=165.100},{B1X=72.720},{B2X=77.360},{B3X=82.080},{B4X=116.450},{B5X=122.320},{B6X=133.790},{HX=215.49},{CS=55.000},{CA=38.000},{DS=26.00},{C4=40.000},{X=109.39},{A1Y=294.000},{A2Y=205.000},{X2=243.92},{X3=208.92},{X4A=51.990},{X4=172.62},{X5=289.00},{HX1=27.50},{HX2=65.17},{HX3=65.00},{B1Y=96.310},{B2Y=86.270},{B3Y=57.050},{XY=1},{XY1=128.000},{RX=0.00},{GX=0.00},{BX=0.00},{OX=0},{DC=DE},{TYP=Typ E3},{O=without outlet},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
TYP
Version
ⁿ/ₐ
O
Vertical outlet
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
A
Square of spindle
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
4391004000
4391004000
100
16
118
0
105
0
Typ E3
without outlet
431
345
0
714
414
714
357
207
293
19.3
100.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4391004100
4391004100
100
16
118
98
105
105
Typ E3
BAIO DN 80
431
345
239
714
414
714
357
207
293
19.3
106.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4391004600
4391004600
100
16
118
0
105
0
Typ E3
Flange DN 100
431
345
176
714
414
714
357
207
293
19.3
106.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4391504000
4391504000
150
16
170
0
115
0
Typ E3
without outlet
541
435
0
792
454
792
396
227
321
19.3
163.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4391504100
4391504100
150
16
170
98
115
105
Typ E3
BAIO DN 80
541
435
257
792
454
792
396
227
321
19.3
169.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4391504600
4391504600
150
16
170
0
115
0
Typ E3
Flange DN 100
541
435
194
792
454
792
396
227
321
19.3
169.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4392004000
4392004000
200
16
222
0
125
0
Typ E3
without outlet
676
540
0
902
536
902
451
268
379
24.3
258.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4392004100
4392004100
200
16
222
98
125
105
Typ E3
BAIO DN 80
676
540
282
902
536
902
451
268
379
24.3
264.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4392004600
4392004600
200
16
222
0
125
0
Typ E3
Flange DN 100
676
540
219
902
536
902
451
268
379
24.3
264.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表