您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
3DCF - Dual Chain - 4 mm (.1570 Circular Pitch)1/20th of Pi
WMBerg
INCH
Chain and Belt Drives
Min-E-Pitch® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/min_e_pitch_drive_systems/a50.prj},{NB=3DCF-210-E},{PN=3DCF-210-E},{DES=Dual Chain},{CN=Master Inch/Metric Catalog},{CP=A51},{MAT=Polyurethane},{P=0.1570},{TS=120},{N=210},{T=0.095},{W=3/8},{PD=0.095},{RL=20-25},{H=0.3750},{L=32.986}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Pitches
ⁿ/ₐ
L
Length
[Inch]
3DCF-30-E
3DCF-30-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
30
4.712
3DCF-35-E
3DCF-35-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
35
5.497
3DCF-40-E
3DCF-40-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
40
6.283
3DCF-45-E
3DCF-45-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
45
7.068
3DCF-50-E
3DCF-50-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
50
7.854
3DCF-55-E
3DCF-55-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
55
8.639
3DCF-60-E
3DCF-60-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
60
9.424
3DCF-70-E
3DCF-70-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
70
10.995
3DCF-80-E
3DCF-80-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
80
12.566
3DCF-90-E
3DCF-90-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
90
14.137
3DCF-100-E
3DCF-100-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
100
15.708
3DCF-110-E
3DCF-110-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
110
17.278
3DCF-120-E
3DCF-120-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
120
18.849
3DCF-130-E
3DCF-130-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
130
20.420
3DCF-140-E
3DCF-140-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
140
21.991
3DCF-150-E
3DCF-150-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
150
23.562
3DCF-160-E
3DCF-160-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
160
25.132
3DCF-170-E
3DCF-170-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
170
26.703
3DCF-180-E
3DCF-180-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
180
28.274
3DCF-190-E
3DCF-190-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
190
29.845
3DCF-200-E
3DCF-200-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
200
31.416
3DCF-210-E
3DCF-210-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
210
32.986
3DCF-220-E
3DCF-220-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
220
34.557
3DCF-230-E
3DCF-230-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
230
36.128
3DCF-240-E
3DCF-240-E
Dual Chain
Master Inch/Metric Catalo...
Polyurethane
0.1570
240
37.699
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
14CCF - Cable Chain - .1475 Circular Pitch
WMBerg
06.06.2023
24GCF - Drive Chains - 24 Pitch (.1309 Circular Pitch)
WMBerg
06.06.2023
31GCF - Drive Chains - 1/10 Pitch (.1000 Circular Pitch)
WMBerg
06.06.2023
RC14SS - .1475 Pitch Link Chain - Rollerless .035 lbs./ft. (Must Be Lubrica...
WMBerg
06.06.2023
32GBF - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch)
WMBerg
06.06.2023
3TDF - 3-D Belt - 4 mm Pitch (.1570 Circular Pitch) 1/20th of Pi
WMBerg
06.06.2023
3MDP28 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/...
WMBerg
06.06.2023
3CCF - Cable Chain - 4 mm (.1570 Circular Pitch) 1/20th of Pi
WMBerg
06.06.2023
Leaf chains - Leaf chains according to works-standard
Wippermann
05.12.2018
Carrier Chain (CZ)
KANA (Katayama Chain)
27.06.2023
3CC4M-M - Molded Plastic Chain Sprockets - 4 mm (Nominal) Circular Pitch - ...
WMBerg
06.06.2023
14LC107M & 14LC108M - Molded Plastic Chain Sprockets - 3.75mm (Nominal) Cir...
WMBerg
06.06.2023
3MDF5 & 3MDF19 - Double Belt Sprockets - 4 mm Pitch (.1570 Circular Pitch) ...
WMBerg
06.06.2023
Leaf chains type series LL - Leaf chains type series LL according to DIN IS...
Wippermann
10.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表