您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
39880
Molex
Terminal Blocks
One Piece
Eurostyle Fixed Mount
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/eurostyle_fixed_mount/39880.prj},{NB=398800414},{SHA256=XyRbKxpXmh2m3HqPm2LisPglp5UlueacvTWKFvukgdI=},{INAME=01977__398800414},{PN=398800414},{DESC=5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 14 Circuits},{CIRCUITS=14},{CURRENT=17.5},{EA=35° Angle},{ROWS=1},{ORIENTATION=Vertical},{PITCH=5.08},{TYPE=Euro Block}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
398800302
398800302
5.08mm Pitch, Beau Eurost...
2
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800303
398800303
5.08mm Pitch, Beau Eurost...
3
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800304
398800304
5.08mm Pitch Beau Eurosty...
4
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800305
398800305
5.08mm Pitch Beau Eurosty...
5
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800306
398800306
5.08mm Pitch Beau Eurosty...
6
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800307
398800307
5.08mm Pitch Beau Eurosty...
7
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800308
398800308
5.08mm Pitch Beau Eurosty...
8
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800309
398800309
5.08mm Pitch Beau Eurosty...
9
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800310
398800310
5.08mm Pitch Beau Eurosty...
10
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800311
398800311
5.08mm Pitch Beau Eurosty...
11
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800312
398800312
5.08mm Pitch Beau Eurosty...
12
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800314
398800314
5.08mm Pitch Beau Eurosty...
14
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800316
398800316
5.08mm Pitch Beau Eurosty...
16
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800317
398800317
5.08mm Pitch Beau Eurosty...
17
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800324
398800324
5.08mm Pitch Beau Eurosty...
24
13.5
Horizontal
1
Vertical
5.08
Euro Block
398800402
398800402
5.08mm Pitch Beau Eurosty...
2
17.5
1
Vertical
5.08
Euro Block
398800403
398800403
5.08mm Pitch Beau Eurosty...
3
17.5
1
Vertical
5.08
Euro Block
398800404
398800404
5.08mm Pitch Beau Eurosty...
4
17.5
1
Vertical
5.08
Euro Block
398800405
398800405
5.08mm Pitch Beau Eurosty...
5
17.5
35° Angle
1
Vertical
5.08
Euro Block
398800406
398800406
5.08mm Pitch Beau Eurosty...
6
17.5
35° Angle
1
Vertical
5.08
Euro Block
398800407
398800407
5.08mm Pitch Beau Eurosty...
7
17.5
1
Vertical
5.08
Euro Block
398800408
398800408
5.08mm Pitch Beau Eurosty...
8
17.5
1
Vertical
5.08
Euro Block
398800409
398800409
5.08mm Pitch Beau Eurosty...
9
17.5
35° Angle
1
Vertical
5.08
Euro Block
398800410
398800410
5.08mm Pitch Beau Eurosty...
10
17.5
1
Vertical
5.08
Euro Block
398800411
398800411
5.08mm Pitch Beau Eurosty...
11
17.5
35° Angle
1
Vertical
5.08
Euro Block
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表