您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 12B-3 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets_t_l/triplex_sprockets_12b_3_t_l.prj},{NB=383360023},{ZX=23},{Z=23},{DE=148.1},{DP=139.90},{CNSORDERNO=383360023},{DM=0},{A=49.8},{TAPERBUSH=2517},{TIPO=5},{KG=3.00},{B3=49.8},{B1=10.8},{C=2},{R3=19},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
383360015
15
99.8
91.62
383360015
0
49.8
1615
5
1.11
49.8
10.8
2
19
383360017
17
111.9
103.67
383360017
0
49.8
1615
5
1.75
49.8
10.8
2
19
383360019
19
123.9
115.73
383360019
0
49.8
2012
5
1.99
49.8
10.8
2
19
383360021
21
136.0
127.81
383360021
0
49.8
2517
5
2.09
49.8
10.8
2
19
383360023
23
148.1
139.90
383360023
0
49.8
2517
5
3.00
49.8
10.8
2
19
383360025
25
160.2
151.99
383360025
0
49.8
2517
5
3.98
49.8
10.8
2
19
383360027
27
172.3
164.09
383360027
140
51.0
3020
4
3.90
49.8
10.8
2
19
383360030
30
190.4
182.24
383360030
140
51.0
3020
4
5.64
49.8
10.8
2
19
383360038
38
238.9
230.69
383360038
140
51.0
3020
4
11.58
49.8
10.8
2
19
383360057
57*
355.9
345.81
383360057
160
51.0
3020
8
13.23
49.8
10.8
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表