您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-CLAMP-ISO - Zero Deadleg T-Valve, manually
Buerkert
Products (A - Z)
3234
Powered by
CAD模型選擇
{buerkert/produkteaz/3234/3234-iso-clamp.prj},{NB=3234-DN50-SA47-TC47-D058},{PPATH=3234sblva.prj},{DN=50},{DWST=EA},{DN1=50},{D1=60.3x2.0},{LTA1=SA47},{DN2=50},{D2=77,5x60.3x2.0},{LTA2=TC47},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=50.0},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA47},{LTA2G=SA47},{LTA1C=0},{LTA2C=1},{DM=100},{NR=67},{DIST1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SA40-TC40-D050
15
8
13.5x1.6
SA40
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA41-TC40-D050
15
10
17.2x1.6
SA41
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA42-TC42-D050
15
15
21.3x1.6
SA42
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA43-TC40-D050
15
20
26.9x1.6
SA43
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA43-TC42-D050
15
20
26.9x1.6
SA43
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA44-TC42-D050
15
25
33.7x1.6
SA44
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA45-TC42-D050
15
32
42.4x2.0
SA45
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA46-TC40-D050
15
40
48.3x2.0
SA46
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA46-TC42-D050
15
40
48.3x2.0
SA46
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA47-TC40-D050
15
50
60.3x2.0
SA47
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA47-TC42-D050
15
50
60.3x2.0
SA47
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA48-TC40-D050
15
65
76.1x2.0
SA48
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA48-TC42-D050
15
65
76.1x2.0
SA48
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA49-TC40-D050
15
80
88.9x2.3
SA49
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN20-SA43-TC43-D050
20
20
26.9x1.6
SA43
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA44-TC43-D050
20
25
33.7x1.6
SA44
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA45-TC43-D050
20
32
42.4x2.0
SA45
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA46-TC43-D050
20
40
48.3x2.0
SA46
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA47-TC43-D050
20
50
60.3x2.0
SA47
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA48-TC43-D050
20
65
76.1x2.0
SA48
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN25-SA44-TC44-D050
25
25
33.7x1.6
SA44
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA45-TC44-D050
25
32
42.4x2.0
SA45
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA47-TC44-D050
25
50
60.3x2.0
SA47
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA48-TC44-D050
25
65
76.1x2.0
SA48
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN40-SA45-TC45-D050
40
32
42.4x2.0
SA45
32
50,5x42.4x2.0
TC45
Top+Handwheel PPS
D050
29.0
10.0
10.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3234-CLAMP-ASME - Zero Deadleg T-Valve, manually
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
3321 - Electromotive 2/2 way globe valve
Buerkert
23.04.2020
3270 - 2/2 way Motor Valve
Buerkert
14.01.2020
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
3234-ISO - Zero Deadleg T-Valve, manually
Buerkert
08.12.2023
8691 - Control Head for the integrated
Buerkert
08.12.2023
3235-CLAMP-ISO - Tank bottom valve, manually
Buerkert
08.12.2023
8111 - Vibrating filling level switch
Buerkert
08.12.2023
8711 - Mass Flow Controller for Gases (MFC)
Buerkert
08.12.2023
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
0142 - Diaphragm valve 2/2 way servo-assisted
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表