您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form T4 light - Double rod series (Light performance)
Speedyblock
Latch series
Powered by
CAD模型選擇
{speedyblock/a_tirante/t4_asmtab.prj},{NB=160/T4048},{CODICE=AL560},{MODELLO=160/T4},{FAM=Toggle clamps},{SER=Latch},{USE=T4 application},{ANGOLO=0},{DX=48},{D1=48},{D2=58},{ROT=6.727},{A=99},{AX=99},{B=40},{BX=40.0},{C=5},{D=48÷58},{E=35},{F=25.5},{G=22},{H=14.3},{I=13},{L=26},{M=14},{N=10},{O=2},{Q=4.3},{S=32},{T=M4},{FH=160},{GR=95},{PPATH=serie_a_tirante/t4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
Q
[mm]
S
[mm]
T
ⁿ/ₐ
FH
[daN]
GR
[g]
160/T4
AL560
160/T4
Toggle clamps
Latch
The tool comes with a dou...
99
40
5
48÷58
35
25.5
22
14.3
13
26
14
10
2
4.3
32
M4
160
95
320/T4
AL565
320/T4
Toggle clamps
Latch
The tool comes with a dou...
160
57.5
8
75÷95
44
37
25.5
20.5
19
36
22
15
3
6.5
53
M6
320
295
700/T4
AL570
700/T4
Toggle clamps
Latch
The tool comes with a dou...
233
82
13
98÷122
54
48.5
36.5
27
32
52
26
23
3.5
8.5
64
M8
750
655
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form T3 light - Double rod series (Light performance)
Speedyblock
14.05.2024
Form T2 light - Double rod series (Light performance)
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form AS - Only Push straight-line action series
Speedyblock
14.05.2024
RSC 015-50
DYMCO
12.05.2011
Form OR - Horizontal Series for hight temperatures
Speedyblock
14.05.2024
Spring spindle - Spring spindle
Speedyblock
14.05.2024
Bolt retainer - Bolt retainer
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Neoprene cup for hex head spindle - Neoprene cap for hexagonal head spindle
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Neoprene cup with threaded bush - Neoprene hood with threaded insert
Speedyblock
14.05.2024
Form ER - Vertical Series for hight temperatures
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表