您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
SLL 400 CSA - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/sll_400_csa.prj},{NB=Linearförderer SLL400-600 S CSA CSA 110V 60Hz},{NAME=sll_400_600_s_csa},{INAME=sll_400_600_s_csa},{TYP=SLL400-600 S CSA},{CNSORDERNO=31078043},{SPEZ=CSA 110V 60Hz},{A=600},{B=440},{C=300},{C1=50},{C2=60},{C3=M4 / 4 tief},{F=75},{G=66},{G1=30},{H=103},{L=630},{M=8 kg},{N=6 kg},{O=900},{P=0,55 (A)},{Q=IP 54},{R=100 Hz},{S=1400},{T=UTL 2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
[mm]
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total
[mm]
G
oscillator wide
[mm]
G1
alternative fixing position
[mm]
H
Total height
[mm]
L
Total length
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
T
suitable stand type
ⁿ/ₐ
31078003
SLL400-400 B CSA
31078003
CSA 110V 60Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103
430
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078033
SLL400-400 S CSA
31078033
CSA 110V 60Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103
430
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078013
SLL400-600 B CSA
31078013
CSA 110V 60Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103
630
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078043
SLL400-600 S CSA
31078043
CSA 110V 60Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103
630
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078023
SLL400-800 B CSA
31078023
CSA 110V 60Hz
800
640
450
100
60
M4 / 4 tief
84
84
64
103
830
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078053
SLL400-800 S CSA
31078053
CSA 110V 60Hz
800
640
450
100
60
M4 / 4 tief
75
66
30
103
830
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078503
SLL400-1000 B CSA
31078503
CSA 110V 60Hz
1000
790
500
200
60
M4
84
84
64
103
1030
12,5 kg
8 kg
1300
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31078513
SLL400-1000 S CSA
31078513
CSA 110V 60Hz
1000
790
500
200
60
M4
75
66
30
103
1030
12,5 kg
8 kg
1300
0,55 (A)
IP 54
100 Hz
1400
UTL 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SLL 400 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
BVL - Vibrating Hoppers
Rhein-Nadel-Automation
06.06.2017
SLL 175 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
GL - Linear feeder
Rhein-Nadel-Automation
04.04.2017
SLL 400 UTL3-1 - Linear feeder
Rhein-Nadel-Automation
14.03.2019
SLK - Linear feeder
Rhein-Nadel-Automation
27.04.2017
ULJ3 - subbase
Rhein-Nadel-Automation
04.04.2017
SLF 1000 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
Compact control unit - Steuergeräte
Rhein-Nadel-Automation
03.04.2019
SLL 800 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
BV - Vibrating Hoppers
Rhein-Nadel-Automation
06.06.2017
SLL 800 CSA - Linear feeder
Rhein-Nadel-Automation
04.04.2017
400 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
14.03.2019
ST - Stand
Rhein-Nadel-Automation
04.04.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表