您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
GAR-FIL 轴承 mm - 轴承 mm
GGB
强化纤维轴承
欧洲GAR-FIL
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/gar_fil_europe/gar_fil_europe.prj},{NB=15015538GF},{BESTNR1=150155},{B=38},{DIXDO=150 x 155},{DI=150,205/150,330},{DO=155,165/155,090},{CD=0,040/0,343},{DIX=150},{DOX=155},{B2X=[38:300]},{INFO=PDF catalog},{LINK=Webseite},{KAT=Faserbund-Gleitlager (Korrektur Faserverbund)},{MAT=GAR FIL Europe},{ROHS=ja},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=hohe Belastbarkeit, chemische Beständigkeit, maschinell bearbeitbare Gleitlageroberfläche},{FARBE=},{FVL=Fettgeschmiert DX / DX10, Wassergeschmiert HPF / HPM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DIXDO
公称尺寸
[mm]
DI
轴承ID
[mm]
DO
轴承OD
[mm]
CD
运行间隙
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
12173GF
12173GF
12 x 17
12,110/12,190
17,090/17,040
0,020/0,195
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
15204GF
15204GF
15 x 20
15,110/15,190
20,090/20,040
0,020/0,198
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
16214GF
16214GF
16 x 21
16,110/16,190
21,090/21,040
0,020/0,198
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
18235GF
18235GF
18 x 23
18,110/18,190
23,090/23,040
0,020/0,198
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
20255GF
20255GF
20 x 25
20,110/20,190
25,090/25,040
0,020/0,204
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
22276GF
22276GF
22 x 27
22,110/22,190
27,090/27,040
0,020/0,204
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
25306GF
25306GF
25 x 30
25,110/25,190
30,090/30,040
0,020/0,204
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
28337GF
28337GF
28 x 33
28,115/28,195
33,095/33,045
0,020/0,208
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
30358GF
30358GF
30 x 35
30,115/30,195
35,095/35,045
0,020/0,208
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
35409GF
35409GF
35 x 40
35,115/35,195
40,095/40,045
0,020/0,214
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
404510GF
404510GF
40 x 45
40,115/40,195
45,095/45,045
0,020/0,214
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
455011GF
455011GF
45 x 50
45,125/45,225
50,100/50,050
0,025/0,239
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
505513GF
505513GF
50 x 55
50,125/50,225
55,100/55,055
0,025/0,239
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
556014GF
556014GF
55 x 60
55,140/55,240
60,115/60,065
0,025/0,251
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
606515GF
606515GF
60 x 65
60,140/60,240
65,115/65,065
0,025/0,251
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
657016GF
657016GF
65 x 70
65,140/65,240
70,115/70,065
0,025/0,251
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
707518GF
707518GF
70 x 75
70,145/70,245
75,115/75,065
0,030/0,256
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
758019GF
758019GF
75 x 80
75,165/75,265
80,125/80,070
0,040/0,271
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
808520GF
808520GF
80 x 85
80,165/80,265
85,125/85,075
0,040/0,271
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
859021GF
859021GF
85 x 90
85,165/85,265
90,125/90,075
0,040/0,279
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
909523GF
909523GF
90 x 95
90,175/90,275
95,135/95,085
0,040/0,279
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
9510024GF
9510024GF
95 x 100
95,175/95,300
100,135/100,085
0,040/0,304
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
10010525GF
10010525GF
100 x 105
100,175/100,300
105,135/105,085
0,040/0,304
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
11011528GF
11011528GF
110 x 115
110,175/110,300
115,135/115,080
0,040/0,309
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
12012530GF
12012530GF
120 x 125
120,205/120,330
125,165/125,105
0,040/0,319
Fiber composite plain bea...
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
high load capacity, chemi...
Grease lubricated DX / DX...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表