您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Accumulator chains - Accumulator chains Design L
Wippermann
Accumulator chains
Accumulator chains, Design L
Chains
All variants
Powered by
CAD模型選擇
{wippermann/staufoerderketten/staufoerderketten_ausfuehrung_l/ketten/alle_varianten/staufoerderketten_ausfuehrung_l_asmtab.prj},{NB=2721 28SV 0000},{CNSORDERNO=2721 28SV 0000},{INFO=PDF Katalog},{AUS=Standardkette},{WIP=728 SFV-50-65},{P=50.80},{E=44.50},{B1=17.02},{B2=25.45},{B3=25.81},{B4=32.0},{B5=12.5},{D1=15.88},{D2=8.28},{G=21.0},{L=65.0},{D=50.0},{MATERIAL=Vestamid},{FBWIP=60.0},{LAST=500},{ECLASS=23-17-04-12},{ZTNR=73151200},{SI=4.0},{PPATH=../assemblies/staufoerderketten_ausfuehrung_l_asmtpl.prj},{SA=3.0},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
P
Pitch
[mm]
E
Centre to centre distance
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
B4
Width over outer plates max.
[mm]
B5
Support rollers width max.
[mm]
D1
Support rollers-Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L
Width over pin max.
[mm]
D
Conveyor rollers-Ø
[mm]
MATERIAL
Conveyor rollers maretial
ⁿ/ₐ
LAST
Max. load per m conveyor chain with 10m conveyor length
[kg]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2721 22SF 0000
2721 22SF 0000
Standard chain
722 SF-24-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
24.0
Steel
300
23-17-04-12
73151200
2721 22SK 0000
2721 22SK 0000
Standard chain
722 SFK-24-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
24.0
PA 6.6
260
23-17-04-12
73151200
2721 22SV 0000
2721 22SV 0000
Standard chain
722 SFV-24-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
24.0
Vestamide
260
23-17-04-12
73151200
2721 22SF 2600
2721 22SF 2600
Standard chain
722 SF-26-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
26.0
Steel
300
23-17-04-12
73151200
2721 22SK 2600
2721 22SK 2600
Standard chain
722 SFK-26-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
26.0
PA 6.6
260
23-17-04-12
73151200
2721 22SV 2600
2721 22SV 2600
Standard chain
722 SFV-26-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
26.0
Vestamide
260
23-17-04-12
73151200
2721 22SF 2800
2721 22SF 2800
Standard chain
722 SF-28-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
28.0
Steel
300
23-17-04-12
73151200
2721 22SK 2800
2721 22SK 2800
Standard chain
722 SFK-28-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
28.0
PA 6.6
260
23-17-04-12
73151200
2721 22SV 2800
2721 22SV 2800
Standard chain
722 SFV-28-48
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
28.0
Vestamide
260
23-17-04-12
73151200
2721 28SF 3800
2721 28SF 3800
Standard chain
728 SF-38-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
38.5
Steel
600
23-17-04-12
73151200
2721 28SK 3800
2721 28SK 3800
Standard chain
728 SFK-38-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
38.5
PA 6.6
500
23-17-04-12
73151200
2721 28SV 3800
2721 28SV 3800
Standard chain
728 SFV-38-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
38.5
Vestamide
500
23-17-04-12
73151200
2721 28SF 4000
2721 28SF 4000
Standard chain
728 SF-40-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
40.0
Steel
600
23-17-04-12
73151200
2721 28SK 4000
2721 28SK 4000
Standard chain
728 SFK-40-65
50.80
44.50
17.00
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
40.0
PA 6.6
500
23-17-04-12
73151200
2721 28SV 4000
2721 28SV 4000
Standard chain
728 SFV-40-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
40.0
Vestamide
500
23-17-04-12
73151200
2721 28SF 0000
2721 28SF 0000
Standard chain
728 SF-50-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
50.0
Steel
600
23-17-04-12
73151200
2721 28SK 0000
2721 28SK 0000
Standard chain
728 SFK-50-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
50.0
PA 6.6
500
23-17-04-12
73151200
2721 28SV 0000
2721 28SV 0000
Standard chain
728 SFV-50-65
50.80
44.50
17.02
25.45
25.81
32.0
12.5
15.88
8.28
21.0
65.0
50.0
Vestamide
500
23-17-04-12
73151200
2721 22SF 0001
2721 22SF 0001
Standard chain stainless ...
722 SF-24-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
24.0
Steel
200
23-17-04-12
73151200
2721 22SK 0001
2721 22SK 0001
Standard chain stainless ...
722 SFK-24-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
24.0
PA 6.6
200
23-17-04-12
73151200
2721 22SV 0001
2721 22SV 0001
Standard chain stainless ...
722 SFV-24-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
24.0
Vestamide
200
23-17-04-12
73151200
2721 22SF 2601
2721 22SF 2601
Standard chain stainless ...
722 SF-26-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
26.0
Steel
200
23-17-04-12
73151200
2721 22SK 2601
2721 22SK 2601
Standard chain stainless ...
722 SFK-26-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
26.0
PA 6.6
200
23-17-04-12
73151200
2721 22SV 2601
2721 22SV 2601
Standard chain stainless ...
722 SFV-26-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
26.0
Vestamide
200
23-17-04-12
73151200
2721 22SF 2801
2721 22SF 2801
Standard chain stainless ...
722 SF-28-48 RF
38.10
31.50
11.68
15.62
15.80
20.0
11.5
12.00
5.72
16.1
48.0
28.0
Steel
200
23-17-04-12
73151200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表