您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
12 - Front element for mushroom push-button actuators
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/12.prj},{NB=121461},{MANUID=121461},{AAB508=0.0},{AAB719=0.0},{BAA561=22.5},{BAC170=60.0},{AAD931=85365080},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=51},{LENGTH=60},{WIDTH=60},{DEPTH=67},{AAO676=121461},{AAO736=121461},{DESCSHORT=Emergency stop/off button actuator, D=60mm, illuminable, rotate release}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB508
Width of the opening
[mm]
AAB719
Height of the opening
[mm]
AAC043
front ring present
ⁿ/ₐ
AAB594
Color of button
ⁿ/ₐ
AAC205
Material of front ring
ⁿ/ₐ
AAK224
type of button
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAA561
Hole, diameter
[mm]
BAC170
Diameter of cap
[mm]
BAD492
Can be illuminated
ⁿ/ₐ
BAD613
Probing possible
ⁿ/ₐ
BAD620
Latching present
ⁿ/ₐ
BAD706
suitable for EMERGENCY-OFF
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAC234
Unlocking type
ⁿ/ₐ
BAC363
Color of front ring
ⁿ/ₐ
BAC399
Form
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
257063
257063
Emergency stop, pushbutto...
The RMQ16 pilot devices f...
Q25PV-S
04015082570637
257063
Eaton
0
Master2016
16.0
6.0
false
black
Plastic
Fungus
Q25PV-S
04015082570637
Emergency stop, pushbutto...
Eaton
16.0
28.0
false
false
true
true
IP65
85365019
Draw unlocking
black
square
1
1
5
5
85365019
CN
24
28
28
85
072370
072370
Emergency-stop pushbutton...
The RMQ16 pilot devices f...
Q25PV
04015080723707
072370
Eaton
0
Master2016
16.0
6.0
false
red
Plastic
Fungus
Q25PV
04015080723707
Emergency-stop pushbutton...
Eaton
16.0
28.0
false
true
true
true
IP65
85365019
Draw unlocking
black
square
1
1
5
5
85365019
CN
24
28
28
85
197545
197545
Emergency stop/off button...
Emergency stop/emergency ...
M30-PVL30
04015081942619
197545
Eaton
0
0.0
0.0
Yes
red
Plastic
Fungus
Step Nullpunkt falsch
M30-PVL30
04015081942619
Emergency stop/off button...
Eaton
30.5
30.0
Yes
No
Yes
Yes
IP69K
85389099
Draw unlocking
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197543
197543
Emergency stop/off button...
Emergency stop/emergency ...
M30-PV30
04015081942596
197543
Eaton
0
0.0
0.0
Yes
red
Plastic
Fungus
Step Nullpunkt falsch
M30-PV30
04015081942596
Emergency stop/off button...
Eaton
30.5
30.0
No
No
Yes
Yes
IP69K
85389099
Draw unlocking
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197548
197548
Emergency stop/off button...
HALT/STOP-Button, Product...
M30S-PVT30
04015081942640
197548
Eaton
0
0.0
0.0
Yes
black
Plastic
Fungus
Step Nullpunkt falsch
M30S-PVT30
04015081942640
Emergency stop/off button...
Eaton
30.5
30.0
No
No
Yes
No
IP69K
85389099
Rotating unlatcher
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197550
197550
Emergency stop/off button...
HALT/STOP-Button, Product...
M30S-PVLT30
04015081942664
197550
Eaton
0
0.0
0.0
Yes
black
Plastic
Fungus
Step Nullpunkt falsch
M30S-PVLT30
04015081942664
Emergency stop/off button...
Eaton
30.5
30.0
Yes
No
Yes
No
IP69K
85389099
Rotating unlatcher
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197549
197549
Emergency stop/off button...
HALT/STOP-Button, Product...
M30S-PVL30
04015081942657
197549
Eaton
0
0.0
0.0
Yes
black
Plastic
Fungus
Step Nullpunkt falsch
M30S-PVL30
04015081942657
Emergency stop/off button...
Eaton
30.5
30.0
Yes
No
Yes
No
IP69K
85389099
Draw unlocking
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197547
197547
Emergency stop/off button...
HALT/STOP-Button, Product...
M30S-PV30
04015081942633
197547
Eaton
0
0.0
0.0
Yes
black
Plastic
Fungus
Step Nullpunkt falsch
M30S-PV30
04015081942633
Emergency stop/off button...
Eaton
30.5
30.0
No
No
Yes
No
IP69K
85389099
Draw unlocking
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197544
197544
Emergency stop/off button...
Emergency stop/emergency ...
M30-PVT30
04015081942602
197544
Eaton
0
0.0
0.0
Yes
red
Plastic
Fungus
Step Nullpunkt falsch
M30-PVT30
04015081942602
Emergency stop/off button...
Eaton
30.5
30.0
No
No
Yes
Yes
IP69K
85389099
Rotating unlatcher
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
197546
197546
Emergency stop/off button...
Emergency stop/emergency ...
M30-PVLT30
04015081942626
197546
Eaton
0
0.0
0.0
Yes
red
Plastic
Fungus
Step Nullpunkt falsch
M30-PVLT30
04015081942626
Emergency stop/off button...
Eaton
30.5
30.0
Yes
No
Yes
Yes
IP69K
85389099
Rotating unlatcher
yellow
round
1
1
1
1
85389099
DE
3
30
30
32
150672
150672
Fireman´s button actuator...
Learn more under www.feue...
M22-SOL-PVT45P-MPI
04015081469475
150672
Eaton
0
Master2016
No
Red/green
Fungus
M22-SOL-PVT45P-MPI
04015081469475
Fireman´s button actuator...
Eaton
22.5
45.0
No
No
Yes
IP67
85365080
Rotating unlatcher
round
1
1
1
1
85365080
DE
43
45
45
67
271499
271499
Emergency stop/off button...
New product improvement: ...
M22S-PVT
04015082714994
271499
Eaton
0
Master2016
22.0
6.0
false
black
Plastic
Fungus
M22S-PVT
04015082714994
Emergency stop/off button...
Eaton
22.0
38.0
false
false
true
false
IP67
85389099
Rotating unlatcher
black
round
1
1
5
5
85389099
DE
45
70
38
38
271540
271540
Emergency stop/off button...
New product improvement: ...
M22S-PVLT
04015082715403
271540
Eaton
0
Master2016
22.0
6.0
false
black
Plastic
Fungus
M22S-PVLT
04015082715403
Emergency stop/off button...
Eaton
22.0
38.0
true
false
true
false
IP67
85389099
Rotating unlatcher
black
round
1
1
5
5
85389099
DE
45
70
38
38
197541
197541
Emergency stop/off button...
HALT/STOP-Button, Product...
M22S-PVL30
04015081942572
197541
Eaton
0
0.0
0.0
No
black
Fungus
M22S-PVL30
04015081942572
Emergency stop/off button...
Eaton
22.5
30.0
Yes
Yes
No
Yes
IP66
85389099
Draw unlocking
1
1
1
1
85389099
DE
3
30
30
32
230962
230962
Emergency stop/off button...
New product improvement: ...
M22S-PVL
04015082309626
230962
Eaton
0
Master2016
0.0
0.0
No
Black/white
Plastic
Fungus
M22S-PVL
04015082309626
Emergency stop/off button...
Eaton
22.5
38.0
Yes
Yes
Yes
Yes
IP67
Draw unlocking
round
1
1
5
5
85389099
DE
39
70
38
38
197539
197539
Emergency stop/off button...
HALT/STOP-Button, Product...
M22S-PV30
04015081942558
197539
Eaton
0
0.0
0.0
No
black
Fungus
M22S-PV30
04015081942558
Emergency stop/off button...
Eaton
22.5
30.0
No
Yes
No
Yes
IP66
85389099
Draw unlocking
1
1
1
1
85389099
DE
3
30
30
32
225528
225528
Emergency stop/off button...
New product improvement: ...
M22S-PV
04015082255282
225528
Eaton
0
Master2016
0.0
0.0
No
black
Fungus
M22S-PV
04015082255282
Emergency stop/off button...
Eaton
22.5
38.0
No
Yes
Yes
Yes
IP67
85389099
Draw unlocking
1
1
5
5
85389099
DE
39
70
38
38
150673
150673
Fireman´s button actuator...
Learn more under www.feue...
M22-SOL-PVT45P-MPIQ
04015081469482
150673
Eaton
0
Master2016
No
Red/green
Fungus
M22-SOL-PVT45P-MPIQ
04015081469482
Fireman´s button actuator...
Eaton
22.5
45.0
No
No
Yes
IP67
85365080
Rotating unlatcher
round
1
1
1
1
85365080
DE
43
45
45
67
216770
216770
Mushroom actuator, yellow...
Monochrome, raised RMQ-Ti...
M22S-DRP-Y-X
04015082167707
216770
Eaton
0
Master2016
0.0
0.0
Yes
without
Plastic
Fungus
M22S-DRP-Y-X
04015082167707
Mushroom actuator, yellow...
22.5
35.6
No
Yes
Yes
No
IP67
Key button
yellow
round
1
1
5
5
85389099
DE
16
43
37
37
216767
216767
Mushroom actuator, green,...
Monochrome, raised RMQ-Ti...
M22S-DRP-G-X
04015082167677
216767
Eaton
0
Master2016
0.0
0.0
Yes
without
Plastic
Fungus
M22S-DRP-G-X
04015082167677
Mushroom actuator, green,...
22.5
35.6
No
Yes
Yes
No
IP67
Key button
green
round
1
1
5
5
85389099
DE
16
43
37
37
216750
216750
Mushroom actuator, yellow...
Monochrome, raised RMQ-Ti...
M22S-DRP-Y
04015082167509
216750
Eaton
0
Master2016
22.0
6.0
true
yellow
Plastic
Fungus
M22S-DRP-Y
04015082167509
Mushroom actuator, yellow...
Eaton
22.0
36.5
false
false
true
false
IP67
85365080
Key button
black
round
1
1
5
5
85389099
DE
16
43
37
37
216748
216748
Mushroom actuator, green,...
Monochrome, raised RMQ-Ti...
M22S-DRP-G
04015082167486
216748
Eaton
0
Master2016
22.0
6.0
true
green
Plastic
Fungus
M22S-DRP-G
04015082167486
Mushroom actuator, green,...
Eaton
22.0
36.5
false
false
true
false
IP67
85365080
Key button
black
round
1
1
5
5
85389099
DE
16
43
37
37
216758
216758
Mushroom actuator, white ...
Raised RMQ-Titan mushroom...
M22S-DRP-W-X1
04015082167585
216758
Eaton
0
Master2016
0.0
0.0
Yes
white
Plastic
Fungus
M22S-DRP-W-X1
04015082167585
Mushroom actuator, white ...
22.5
35.6
No
Yes
Yes
No
IP67
Key button
black
round
1
1
5
5
85389099
DE
16
43
37
37
216756
216756
Mushroom actuator, black ...
Raised RMQ-Titan mushroom...
M22S-DRP-S-X0
04015082167561
216756
Eaton
0
Master2016
22.0
6.0
true
black
Plastic
Fungus
M22S-DRP-S-X0
04015082167561
Mushroom actuator, black ...
Eaton
22.0
36.5
false
false
true
false
IP67
85365080
Key button
black
round
1
1
5
5
85389099
DE
16
43
37
37
216761
216761
Mushroom actuator, black,...
Monochrome, raised RMQ-Ti...
M22S-DRP-S-X
04015082167615
216761
Eaton
0
Master2016
22.0
6.0
true
black
Plastic
Fungus
M22S-DRP-S-X
04015082167615
Mushroom actuator, black,...
Eaton
22.0
36.5
false
false
true
false
IP67
85365080
Key button
black
round
1
1
5
5
85389099
DE
16
43
37
37
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表