您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Duplex roller chains type series GL (straight plates) - Duplex roller chains type series GL (straight plates, European type)
Wippermann
Roller chains type series GL (straight plates)
Duplex roller chains type series GL (European type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_gerade_laschen/zweifach_rollenketten_gl_eu/ketten/alle_varianten/zweifach_rollenketten_gl_eu_asmtab.prj},{NB=2602 548G 0000},{CNSORDERNO=2602 548G 0000},{INFO=PDF Katalog},{AUS=Standardkette},{WIP=548 GL-2},{ISO=-},{AUSX=S},{VER=1},{P=25.400},{E=31.88},{B1=17.02},{B2=25.40},{B3=25.60},{D1=15.88},{D2=8.28},{G=24.0},{L2=68.0},{K=5.4},{F=4.21},{FBWIPP=140.0},{FBISO=106.0},{CNSMASSEXACT=6.59},{VG=11},{SA=3.10},{SZ=3.1},{ECLASS=23-17-04-03},{SI=4.1},{PPATH=../assemblies/zweifach_rollenketten_gl_eu_asmtpl.prj},{AUSVIS=Standardkette},{ZTNR=73151190}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L2
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBWIPP
Breaking load Wip min.
[kN]
FBISO
Breaking load ISO min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2602 0455 0000
2602 0455 0000
Standard chain
455 GL-2
06 B-2
9.525
10.24
5.72
8.53
8.66
6.35
3.28
8.2
23.8
3.3
0.56
17.4
16.9
0.86
11,12,15
23-17-04-03
73151190
2632 0455 0000
2632 0455 0000
Marathon
455 GL-2 MA
06 B-2
9.525
10.24
5.72
8.53
8.66
6.35
3.28
8.2
23.8
3.3
0.56
17.4
-
0.86
11,12,15
23-17-04-04
73151190
2602 462G 0000
2602 462G 0000
Standard chain
462 GL-2
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
31.0
3.9
1.01
37.0
31.1
1.50
11,12
23-17-04-03
73151190
2602 462G 0001
2602 462G 0001
Standard chain stainless ...
D 462 RFGL
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
12.0
-
0.78
11,12
23-17-04-05
73151190
2692 462G 0000
2692 462G 0000
Biathlon
08 B-2 BI GL
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
31.0
3.9
1.01
37.0
-
1.50
11,12
23-17-04-03
73151190
2692 462G KS00
2692 462G KS00
Biathlon KS
08 B-2 BI KS GL
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
31.0
3.9
1.01
37.0
-
1.50
11,12
23-17-04-03
73151190
2632 462G 0000
2632 462G 0000
Marathon
462 GL-2 MA
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
31.0
3.9
1.01
37.0
-
1.50
11,12
23-17-04-04
73151190
2622 462G 000H
2622 462G 000H
Triathlon HT
08 B-2 TR HT GL
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
31.0
3.9
1.01
37.0
-
1.50
11,12
23-17-04-04
73151190
2622 462G KS0L
2622 462G KS0L
Triathlon KS
08 B-2 TR KS GL
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
31.0
3.9
1.01
37.0
-
1.50
11,12
23-17-04-04
73151190
2632 462G 0001
2632 462G 0001
Marathon stainless steel
D 462 RF MA GL
08 B-2
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
31.0
3.9
1.01
20.4
-
1.36
11,12,15
23-17-04-05
73151190
2602 501G 0000
2602 501G 0000
Standard chain
501 GL-2
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
36.2
4.1
1.34
54.0
44.5
2.00
11
23-17-04-03
73151190
2602 501G 0001
2602 501G 0001
Standard chain stainless ...
D 501 RFGL
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
14.5
-
1.03
11
23-17-04-05
73151190
2692 501G 0000
2692 501G 0000
Biathlon
10 B-2 BI GL
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
36.2
4.1
1.34
54.0
-
2.00
11
23-17-04-03
73151190
2692 501G KS00
2692 501G KS00
Biathlon KS
10 B-2 BI KS GL
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
36.2
4.1
1.34
54.0
-
2.00
11
23-17-04-03
73151190
2632 501G 0000
2632 501G 0000
Marathon
501 GL-2 MA
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
36.2
4.1
1.34
54.0
-
2.00
11
23-17-04-04
73151190
2622 501G 000H
2622 501G 000H
Triathlon HT
10 B-2 TR HT GL
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
36.2
4.1
1.34
54.0
-
2.00
11
23-17-04-04
73151190
2622 501G KS0L
2622 501G KS0L
Triathlon KS
10 B-2 TR KS GL
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
36.2
4.1
1.34
54.0
-
2.00
11
23-17-04-04
73151190
2632 501G 0001
2632 501G 0001
Marathon stainless steel
D 501 RF MA GL
10 B-2
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
36.2
4.1
1.34
24.7
-
1.82
11
23-17-04-05
73151190
2602 513G 0000
2602 513G 0000
Standard chain
513 GL-2
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
42.2
4.6
1.79
63.0
57.8
2.62
11,12
23-17-04-03
73151190
2602 513G 0001
2602 513G 0001
Standard chain stainless ...
D 513 RFGL
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
18.5
-
1.29
11,12,15
23-17-04-05
73151190
2692 513G 0000
2692 513G 0000
Biathlon
12 B-2 BI GL
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
42.2
4.6
1.79
63.0
-
2.62
11,12
23-17-04-03
73151190
2692 513G KS00
2692 513G KS00
Biathlon KS
12 B-2 BI KS GL
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
42.2
4.6
1.79
63.0
-
2.62
11,12
23-17-04-03
73151190
2632 513G 0000
2632 513G 0000
Marathon
513 GL-2 MA
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
42.2
4.6
1.79
63.0
-
2.62
11,12
23-17-04-04
73151190
2622 513G 000H
2622 513G 000H
Triathlon HT
12 B-2 TR HT GL
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
42.2
4.6
1.79
63.0
-
2.62
11,12
23-17-04-04
73151190
2622 513G KS0L
2622 513G KS0L
Triathlon KS
12 B-2 TR KS GL
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
42.2
4.6
1.79
63.0
-
2.62
11,12
23-17-04-04
73151190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Connecting link - Connecting link No. 11 Duplex series GL (European type)
Wippermann
05.12.2018
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
18.06.2024
Triplex roller chains type series GL (straight plates) - Triplex roller cha...
Wippermann
05.12.2018
Duplex roller chains - Duplex roller chains according to ISO 606 (European ...
Wippermann
10.12.2018
Triplex roller chains - Triplex roller chains according to ISO 606 (America...
Wippermann
10.12.2018
Sprockets - Sprockets for duplex roller chains
Wippermann
23.11.2021
Duplex roller chains - Duplex roller chains DIN 8187-1, ISO 606-1982 Europe...
Ketten Fuchs
22.09.2021
POM-Clips with TPU overlay
Wippermann
03.02.2022
Connecting link - Connecting link No. 11 Simplex (European type)
Wippermann
05.12.2018
Simplex roller chains type series GL (straight plates) - Simplex roller cha...
Wippermann
05.12.2018
MAE-DKR-ZRET-12B-1-C45 - Double-Sprockets ZRET for two Single-Strand Roller...
MÄDLER
26.04.2024
Connecting link - Connecting link No. 11 Simplex series GL (European type)
Wippermann
05.12.2018
DIN ISO 606-Z-RK-ST - Double-Strand Roller Chains DIN ISO 606 (formerly DIN...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表