您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Tria2000
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tria2000
Vibration Damping Mount Rubber Conical
Tria2000
Mount Rubber
Powered by
CAD模型選擇
{tria2000/supporti_antivibranti/conico.prj},{NB=2539},{CODE=2539},{A=40},{B=30},{C=8},{D=23},{WEIGHT=28},{MES=NR/SBR},{DUR=60 SH +/- 5},{VITE=Zincata Bianca},{PIATTO=Zincato Bianco}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
AXBCXD
AxB CxD
ⁿ/ₐ
WEIGHT
Load
[Kg]
MES
Rubber
ⁿ/ₐ
DUR
Hardness
ⁿ/ₐ
VITE
Screw
ⁿ/ₐ
PIATTO
Plated
ⁿ/ₐ
2520
2520
Conico 20x25 M6x18
20
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2521
2521
Conico 25x20 M6x20
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2523
2523
Conico 25x20 M8x18
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
252201615
252201615
Conico 25x22 M6x15
21
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2532522620
2532522620
Conico 25x22 M6x20
21
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2530618
2530618
Conico 25x30 M6x18
18
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2530
2530
Conico 30x15 M8x28
35
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2590
2590
Conico 30x30 M6x23
32
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2532
2532
Conico 30x30 M8x20
32
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2536
2536
Conico 30x36 M8x23
30
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2539
2539
Conico 40x30 M8x23
28
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
254148
254148
Conico 40x60 M6x28
20
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2545
2545
Conico 45x40 M10x28
25
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2554
2554
Conico 50x40 M10x28
58
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2551
2551
Conico 50x50 M10x28
56
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
255118
255118
Conico 50x50 M8x23
56
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2552
2552
Conico 50x67 M8x33
49
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
256050
256050
Conico 60x50 M12x37
74
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2561
2561
Conico 60x60 M12x37
70
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2565
2565
Conico 65x55 M10x23
72
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2570
2570
Conico 70x60 M12x35
95
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
2574
2574
Conico 75x70 M12x37
94
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
251100801647
251100801647
Conico 100x80 M16x47
188
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DVA 6 - ELESA-Vibration damping elements
Elesa
13.05.2024
ASMM - Antivibrante sgolato
GAMM
05.05.2022
Vibration Damping Bell with nut Rubber
Tria2000
26.05.2023
Vibration Damping Support with Rubber W
Tria2000
26.05.2023
Vibration Damping Mount Rubber FF
Tria2000
26.05.2023
K1137 - R-clips similar to DIN 11024
KIPP
27.05.2024
FTT-Z-INX-A2 - STAINLESS STEEL A2 KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
Vibration Damping Mount Rubber PM
Tria2000
26.05.2023
Vibration Damping Bell with hole Rubber
Tria2000
26.05.2023
Vibration Damping Support with Rubber Z
Tria2000
26.05.2023
Reference 19772 - Rivkle® blind nut with cylindrical shaft and flat head -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ATPM - Antivibrante parabolico troncato
GAMM
05.05.2022
APM - Antivibrante parabolico
GAMM
05.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表