您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
M 15 - Merkel® Rotomatic
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Swivel Seals
Powered by
CAD模型選擇
{freudenberg/hydraulics/swivel_seals/dichtsatz_rotomatic_m15_asmtab.prj},{NB=24269828 Rotomatic M15 110 125.5 0.8 (0)},{IDNR=},{ARTIKELNR=24269828},{DD=110.0},{D=125.5},{NUT=0},{R1=0.8},{L=6.3},{C=6.0},{P=7.75},{WS=GM201/NBR},{PPATH=dichtsatz_rotomatic_m15/dichtsatz_rotomatic_m15_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
R1
[mm]
L
[mm]
C
[mm]
P
Profile
[mm]
WS
Material
ⁿ/ₐ
24336291 Rotomatic M15 20...
24336291
20.0
27.5
0.5
3.2
3.0
3.75
GM201/NBR
24342634 Rotomatic M15 25...
24342634
25.0
32.5
0.5
3.2
3.0
3.75
GM201/NBR
24342635 Rotomatic M15 28...
24342635
28.0
35.5
0.5
3.2
3.0
3.75
GM201/NBR
24332459 Rotomatic M15 30...
24332459
30.0
37.5
0.5
3.2
3.0
3.75
GM201/NBR
24260303 Rotomatic M15 30...
24260303
30.0
41.0
0.5
4.2
3.0
5.50
GM201/NBR
24263153 Rotomatic M15 30...
24263153
30.0
41.0
0.5
4.2
3.0
5.50
GM201/FKM
24342636 Rotomatic M15 32...
24342636
32.0
39.5
0.5
3.2
3.0
3.75
GM201/NBR
24288862 Rotomatic M15 35...
24288862
35.0
46.0
0.5
4.2
3.0
5.50
GM201/NBR
24261511 Rotomatic M15 36...
24261511
36.0
47.0
0.8
4.2
3.0
5.50
GM201/NBR
24260912 Rotomatic M15 40...
24260912
40.0
51.0
0.8
4.2
3.0
5.50
GM201/NBR
24263148 Rotomatic M15 40...
24263148
40.0
55.5
0.8
6.3
5.0
7.75
GM201/NBR
24342638 Rotomatic M15 45...
24342638
45.0
56.0
0.8
4.2
3.0
5.50
GM201/NBR
24244043 Rotomatic M15 50...
24244043
50.0
61.0
0.8
4.2
3.0
5.50
GM201/NBR
24260913 Rotomatic M15 50...
24260913
50.0
61.0
0.8
4.2
3.0
5.50
GM201/FKM
24332753 Rotomatic M15 50...
24332753
50.0
65.5
0.8
6.3
5.0
7.75
GM201/NBR
24339230 Rotomatic M15 55...
24339230
55.0
66.0
0.8
4.2
4.0
5.50
GM201/NBR
24342640 Rotomatic M15 56...
24342640
56.0
67.0
0.8
4.2
4.0
5.50
GM201/NBR
24344647 Rotomatic M15 60...
24344647
60.0
71.0
0.8
4.2
4.0
5.50
GM201/FKM
24342641 Rotomatic M15 63...
24342641
63.0
74.0
0.8
4.2
4.0
5.50
GM201/NBR
24379352 Rotomatic M15 65...
24379352
65.0
76.0
0.8
4.2
4.0
5.50
GM201/NBR
24262462 Rotomatic M15 65...
24262462
65.0
80.5
0.8
5.9
5.0
7.75
GM201/FKM
24261512 Rotomatic M15 70...
24261512
70.0
81.0
0.8
4.2
4.0
5.50
GM201/NBR
24274587 Rotomatic M15 75...
24274587
75.0
86.0
0.8
4.2
4.0
5.50
GM201/NBR
24379083 Rotomatic M15 75...
24379083
75.0
90.5
0.8
6.3
6.0
7.75
GM201/FKM
24269431 Rotomatic M15 80...
24269431
80.0
91.0
0.8
4.2
6.0
5.50
GM201/NBR
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表