您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-124.02 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 208
Dirak
Hinges
Powered by
CAD模型選擇
{dirak/scharniere/4_124_02_asmtab.prj},{NB=243-9116.00-00000(0)},{BESTNR=243-9116.00-00000},{SAUS=selbstsichernd},{RT=mit Gewindebolzen M6},{EO=Ø6,3},{W=0},{INFO=Product page DIRAK.com},{PPATH=2016/assemblies/4_124_02_asmtpl.prj},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
SAUS
Pin version
ⁿ/ₐ
RT
Frame-part
ⁿ/ₐ
EO
Cutouts in the frame
ⁿ/ₐ
243-9113.00-00000
243-9113.00-00000
self-locking
with countersunk holes fo...
□8 or Ø10
243-9115.00-00000
243-9115.00-00000
self-locking
with countersunk holes fo...
Ø6,3
243-9114.00-00000
243-9114.00-00000
self-locking
with studs for M6 + faste...
□8 or Ø10
243-9116.00-00000
243-9116.00-00000
self-locking
with studs for M6
Ø6,3
243-9117.00-00000
243-9117.00-00000
self-locking
with countersunk holes fo...
□8 or Ø10
243-9119.00-00000
243-9119.00-00000
self-locking
with countersunk holes fo...
Ø6,3
243-9118.00-00000
243-9118.00-00000
self-locking
with studs for M6 + faste...
□8 or Ø10
243-9120.00-00000
243-9120.00-00000
self-locking
with studs for M6
Ø6,3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-124.01 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
Dirak
15.12.2023
4-124 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 208
Dirak
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
15.12.2023
4-155 - Hinge Pr05
Dirak
15.12.2023
4-326 - Screw-on Hinge, with PA bushings
Dirak
15.12.2023
4-125DST - DST Concealed Hinge Pr03 130°
Dirak
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
Dirak
15.12.2023
4-323 - Hinge, with PA bushings
Dirak
15.12.2023
4-182.05 - 180° Hinge, Door is lift-off
Dirak
15.12.2023
4-122 - 120° Concealed Hinge
Dirak
15.12.2023
4-130 - 120° Concealed Hinge, for door bending 20mm
Dirak
15.12.2023
3-100 - Rod-Latch System
Dirak
15.12.2023
4-125 - 120° Concealed Hinge, with "PULL-OUT" door removal
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表