您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex plate wheels ASA 60 - Plate wheels for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex plate wheel ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_plate_wheel_asa/simplex_plate_wheels_asa_60.prj},{NB=231060026},{Z=26},{DE=166.4},{DP=158.04},{CNSORDERNO=231060026},{D1=16},{KG=1.56},{B1=11.6},{C=2.4},{R3=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
231060013
13
87.9
79.59
231060013
14
0.35
11.6
2.4
20
231060014
14
94.0
85.61
231060014
14
0.41
11.6
2.4
20
231060015
15
100.0
91.63
231060015
14
0.48
11.6
2.4
20
231060016
16
106.0
97.65
231060016
14
0.55
11.6
2.4
20
231060017
17
112.0
103.67
231060017
14
0.63
11.6
2.4
20
231060018
18
118.0
109.71
231060018
14
0.71
11.6
2.4
20
231060020
20
130.1
121.78
231060020
14
0.92
11.6
2.4
20
231060021
21
136.2
127.82
231060021
16
0.99
11.6
2.4
20
231060022
22
142.2
133.86
231060022
16
1.09
11.6
2.4
20
231060023
23
148.2
139.90
231060023
16
1.20
11.6
2.4
20
231060025
25
160.3
152.00
231060025
16
1.43
11.6
2.4
20
231060026
26
166.4
158.04
231060026
16
1.56
11.6
2.4
20
231060027
27
172.4
164.09
231060027
16
1.68
11.6
2.4
20
231060028
28
178.5
170.13
231060028
16
1.82
11.6
2.4
20
231060029
29
184.5
176.19
231060029
16
1.96
11.6
2.4
20
231060030
30
190.6
182.25
231060030
16
2.10
11.6
2.4
20
231060031
31
196.6
188.31
231060031
20
2.24
11.6
2.4
20
231060032
32
202.7
194.35
231060032
20
2.39
11.6
2.4
20
231060034
34
214.8
206.46
231060034
20
2.71
11.6
2.4
20
231060035
35
220.9
212.52
231060035
20
2.88
11.6
2.4
20
231060036
36
226.9
218.58
231060036
20
3.06
11.6
2.4
20
231060038
38
239.0
230.69
231060038
20
3.42
11.6
2.4
20
231060040
40
251.1
242.81
231060040
20
3.85
11.6
2.4
20
231060042
42
265.2
254.93
231060042
25
4.19
11.6
2.4
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表