您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22590. - Leveling Pads with fixing holes / with bolt
Halder
Standard Parts
Machine and Fixture Elements
EH 22590. Leveling Pads with fixing holes
with bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2259_b/eh_2259_4/eh_2259_4_assmtab.prj},{NB=EH 22590.0856 Gelenkteller (0)},{BESTNR=22590.0856},{BESTNR1=2259.856},{AUS=Teller und Kugelelement mit Bolzen aus Nirosta},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=9.853},{L1=150},{D2=65},{D3=9.0},{L2=144.5},{L3=48},{H1=26},{H2=12.5},{SW=19},{BELSTA=28},{G=440},{VERS=6.000},{H3=14.300},{H4=17.000},{H5=5.500},{H6=11.700},{D31=21.900},{D4=19.500},{DK=10.200},{R=9.000},{FA=1.000},{FA1=1.000},{DNDM1=12.000},{DKDM1=10.106},{PPATH=eh_2259_4_sbl.prj},{FUNC=Pressing, Applying, Adjusting, Leveling, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
-0,5
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
BELSTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
22590.0810 Leveling Pad
22590.0810
pad and ball bearing with...
M 6
60
45
6.6
57.0
32
14
6.5
10
8
92
22590.0822 Leveling Pad
22590.0822
pad and ball bearing with...
M 8
80
50
6.6
76.0
38
18
8.5
13
14
163
22590.0838 Leveling Pad
22590.0838
pad and ball bearing with...
M 10
100
60
9.0
95.5
44
22
11.5
17
16
316
22590.0842 Leveling Pad
22590.0842
pad and ball bearing with...
M 10
150
60
9.0
145.5
44
22
11.5
17
16
340
22590.0852 Leveling Pad
22590.0852
pad and ball bearing with...
M 12
100
65
9.0
94.5
48
26
12.5
19
28
406
22590.0856 Leveling Pad
22590.0856
pad and ball bearing with...
M 12
150
65
9.0
144.5
48
26
12.5
19
28
440
22590.0868 Leveling Pad
22590.0868
pad and ball bearing with...
M 16
100
70
9.0
94.0
54
32
13.5
24
36
585
22590.0872 Leveling Pad
22590.0872
pad and ball bearing with...
M 16
200
70
9.0
194.0
54
32
13.5
24
36
715
22590.0882 Leveling Pad
22590.0882
pad and ball bearing with...
M 20
100
80
9.0
92.5
64
42
16.5
30
44
985
22590.0888 Leveling Pad
22590.0888
pad and ball bearing with...
M 20
200
80
9.0
192.5
64
42
16.5
30
44
1180
22590.0895 Leveling Pad
22590.0895
pad and ball bearing with...
M 24
100
100
11.0
91.0
78
45
20.5
36
52
1710
22590.0898 Leveling Pad
22590.0898
pad and ball bearing with...
M 24
200
100
11.0
191.0
78
45
20.5
36
52
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表