您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Tee-Piece, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded, sim. to DIN 2615
Huelsen
Tee-Pieces
T-Pieces Copper
Powered by
CAD模型選擇
{huelsen/3_t_stuecke/2_kupfer/t_stucke_221.prj},{NB=2210890207602},{ARTNR=2210890207602},{DN1=80},{DN2=65},{D1=89},{S1=2.0},{D2=76},{S2=2.0},{L=172},{B=83},{R=25},{GEW=1.400},{PG=T-Stueck},{PUG=T-Stueck zum Schweissen},{NORM=i.A. DIN 2615},{AUS=nahtlos},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{X=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
NB1
[mm]
DN2
NB2
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
B
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
2210540205402
2210540205402
50
50
54
2.0
54
2.0
120
60
0.537
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2210640206402
2210640206402
65
65
64
2.0
64
2.0
128
64
0.659
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2210760207602
2210760207602
65
65
76
2.0
76
2.0
152
76
1.020
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2210760205402
2210760205402
65
50
76
2.0
54
2.0
152
73
0.972
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2210890208902
2210890208902
80
80
89
2.0
89
2.0
172
86
1.399
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2210890207602
2210890207602
80
65
89
2.0
76
2.0
172
83
1.400
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2210890205402
2210890205402
80
50
89
2.0
54
2.0
172
80
1.263
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2211080210802
2211080210802
100
100
108
2.5
108
2.5
210
105
2.574
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2211080208902
2211080208902
100
80
108
2.5
89
2.0
210
96
2.454
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2211080207602
2211080207602
100
65
108
2.5
76
2.0
210
92
2.334
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2211330313303
2211330313303
125
125
133
3.0
133
3.0
248
124
4.231
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
2211590315903
2211590315903
150
150
159
3.0
159
3.0
286
143
5.956
Tee-Piece, Copper acc. to...
Tee-Pieces
Tee-Pieces to welding
sim. to DIN 2615
seamless
Copper, EN 1057/12449, Cu...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tee-Piece, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing, s...
Huelsen
10.02.2021
Reducer concentric, Copper acc. to EN 1057/12449, Cu-DHP, seamless, to weld...
Huelsen
10.02.2021
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded, DIN 2607 / s...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc...
Huelsen
10.02.2021
Tee-Piece, Aluminium acc. to ASME SB241, WP 5083-0, seamless, acc. to ASTM ...
Huelsen
14.08.2019
Capillary Socket, Copper acc. to EN 1057/12449, Cu-DHP
Huelsen
10.02.2021
Reducer concentric, Copper acc. to EN 1057/12449, Cu-DHP, seamless, to hard...
Huelsen
10.02.2021
HB - Beam Covers
HepcoMotion
20.12.2023
Snap-In Mount Nonilluminated Pushbuttons - Nonilluminated Pushbuttons - Ser...
NKK Switches
15.05.2024
Series M2100 - LED Tipped Actuators
NKK Switches
15.05.2024
FR02 Series - 10mm Ultra-Thin SMT DIP Rotaries
NKK Switches
15.05.2024
MRB Series - Miniature PCB Process Sealed Rotaries - MRB Series - Miniature...
NKK Switches
15.05.2024
Bracket PC Mount Miniature Rockers - Series M - Miniature Rockers
NKK Switches
15.05.2024
YB - Panel Mount Non-Illuminated Pushbuttons
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表