您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VS-ISO-Clamp - 2/2-way diaphragm valve ELEMENT, forged body, clamp connection, DN 15-50, ISO
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vs-iso-clamp.prj},{NB=2103-VS-ISO-C-DN15-TC52-050-A/B--},{PPATH=2103sblvsc.prj},{DN=15},{NORM=DIN 32676-B},{DN1=15},{D=50,5x21,3x1,6},{LTA=TC52},{ANTG=050},{WW=A/B},{DWST=EA},{KV=5.5},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=19},{ANTYV=-},{ANTYVB='-'},{DIST1=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection CxDxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VG-ISO-C-DN25-TM44-0...
25
ISO 2852
25
50,5x25,6x1,5
TM44
070
A/B
2103-VG-ISO-C-DN25-TM44-0...
25
ISO 2852
25
50,5x25,6x1,5
TM44
070
I
2103-VG-ISO-C-DN25-TM44-0...
25
ISO 2852
25
50,5x25,6x1,5
TM44
070
0
2103-VG-ISO-C-DN25-TM44-0...
25
ISO 2852
25
50,5x25,6x1,5
TM44
090
A/B
2103-VG-ISO-C-DN25-TM44-0...
25
ISO 2852
25
50,5x25,6x1,5
TM44
090
I
2103-VG-ISO-C-DN25-TM44-0...
25
ISO 2852
25
50,5x25,6x1,5
TM44
090
0
2103-VG-ISO-C-DN40-TM46-0...
40
ISO 2852
40
50,5x38,6x1,5
TM46
090
A/B
2103-VG-ISO-C-DN40-TM46-0...
40
ISO 2852
40
50,5x38,6x1,5
TM46
090
I
2103-VG-ISO-C-DN40-TM46-0...
40
ISO 2852
40
50,5x38,6x1,5
TM46
090
0
2103-VG-ISO-C-DN40-TM46-1...
40
ISO 2852
40
50,5x38,6x1,5
TM46
130
A/B
2103-VG-ISO-C-DN40-TM46-1...
40
ISO 2852
40
50,5x38,6x1,5
TM46
130
I
2103-VG-ISO-C-DN40-TM46-1...
40
ISO 2852
40
50,5x38,6x1,5
TM46
130
0
2103-VG-ISO-C-DN50-TM47-1...
50
ISO 2852
50
64,0x51,6x1,5
TM47
130
A/B
2103-VG-ISO-C-DN50-TM47-1...
50
ISO 2852
50
64,0x51,6x1,5
TM47
130
I
2103-VG-ISO-C-DN50-TM47-1...
50
ISO 2852
50
64,0x51,6x1,5
TM47
130
0
2103-VG-ISO-C-DN10-TC53-0...
08
DIN 32676-B
10
25,0x17,2x1,6
TC53
050
A/B
2103-VG-ISO-C-DN10-TC53-0...
08
DIN 32676-B
10
25,0x17,2x1,6
TC53
050
I
2103-VG-ISO-C-DN10-TC53-0...
08
DIN 32676-B
10
25,0x17,2x1,6
TC53
050
0
2103-VG-ISO-C-DN15-TC52-0...
15
DIN 32676-B
15
50,5x21,3x1,6
TC52
050
A/B
2103-VG-ISO-C-DN15-TC52-0...
15
DIN 32676-B
15
50,5x21,3x1,6
TC52
050
I
2103-VG-ISO-C-DN15-TC52-0...
15
DIN 32676-B
15
50,5x21,3x1,6
TC52
050
0
2103-VG-ISO-C-DN15-TC52-0...
15
DIN 32676-B
15
50,5x21,3x1,6
TC52
070
A/B
2103-VG-ISO-C-DN15-TC52-0...
15
DIN 32676-B
15
50,5x21,3x1,6
TC52
070
I
2103-VG-ISO-C-DN15-TC52-0...
15
DIN 32676-B
15
50,5x21,3x1,6
TC52
070
0
2103-VG-ISO-C-DN20-TC43-0...
20
DIN 32676-B
20
50,5x26,9x1,6
TC43
070
A/B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2103-VP-ASME - 2/2-way Diaphragm Valve tube valve body ASME
Buerkert
08.12.2023
2103-VS-ASME-CLAMP - 2/2-way diaphragm valve ELEMENT, forged body, clamp co...
Buerkert
08.12.2023
2100-ISO-CLAMP - 2/2-way Angle-Seat Valve with ISO CLAMP
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
2103-VG-DIN-Clamp - 2/2-way diaphragm valve ELEMENT, cast body, clamp conne...
Buerkert
08.12.2023
8691 - Control Head for the integrated
Buerkert
08.12.2023
8696 - Digital electropneumatic positioner for the integrated mounting on p...
Buerkert
08.12.2023
2103-VG-ASME - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-6...
Buerkert
08.12.2023
8694 - Digital electropneumatic
Buerkert
08.12.2023
2103-VS-DIN - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8-...
Buerkert
08.12.2023
2103-VS-ASME - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8...
Buerkert
08.12.2023
BN 48975 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
ME2x - System Control Unit
Buerkert
24.09.2019
2712-BS - 2/2-way Globe Control Valve, DN 10-100
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表