您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Composite Insulator, Removable - AirRIP
Hitachi Energy - MICAFIL Bushings
RIP
Oil-Air
AirRIP
Composite Insulator
Removable conductor
Powered by
CAD模型選擇
{micafil/rip/oil_air/airrip/ksi/demountable/ksi_removable_asmtab.prj},{NB=1ZCD064002R0107},{DFGNO=1ZCD064002R0107},{ISOLATORPOS=27.000},{ADAPTERPOS=503.000},{KLEMMEPOS=528.000},{DICHTHUELSEPOS=528.000},{TOPSHIELDPOS=0.000},{ABSCHIRMUNGPOS=0.000},{KABOLSTABPOS=565.000},{A=80},{L6=200},{D1=120},{D20=60},{C20=125},{L4=0},{F20=0},{F21=0},{F22=0},{F23=0},{F25A=0},{F25=0},{D3=250},{D4=290},{N=8},{V=16},{S=18},{W1=22.50},{W2=45.0},{W3=0.0},{D10=75},{C10=85},{L101=30},{F10=30},{F11=18},{F12=20},{F13=40},{F15A=2},{F15=0},{D30=80},{D40=0},{LTOT=1125},{L=885},{L2=565},{L16=320},{T=20},{L5=135},{LMA=92},{D5=165},{D6=300},{D70=0},{D2=178},{D8=222},{ARDIS=210},{CREDIS=744},{C7=0},{LSH=0},{D50=0},{D60=0},{TEMPCLASS=120},{ABTEMPMIN=-25},{ABTEMPMAX=40},{IECTEMPAIR=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTID
bushing identification
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
FAM
Bushing type (familiy)
ⁿ/ₐ
APPL
application
ⁿ/ₐ
ISOLTYPE
Insulator type
ⁿ/ₐ
ISOLSHED
insulator shed profile
ⁿ/ₐ
ISOLCOL
insulator shed colour
ⁿ/ₐ
CCS
Current conductor system
ⁿ/ₐ
DFGNAME
Type designation
ⁿ/ₐ
DFGNO
bushing material number
ⁿ/ₐ
OLDDFGNO
old bushing material number
ⁿ/ₐ
DFGDRW
bushing outline drawing
ⁿ/ₐ
RODNO
removable rod conductor material number
ⁿ/ₐ
RODDRW
removable rod conductor outline drawing
ⁿ/ₐ
IECUM
Um, IEC Highest voltage for equipment
[kV]
IECUMR3
Um/√3, IEC Rated phasetoearth voltage
[kV]
IECUACDRY
IEC AC test voltage dry
[kV]
IECUACWET
IEC AC test voltage wet
[kV]
IECBILPOS
BIL positiv, IEC Lightning impulse withstand voltage
[kV]
IECBILNEG
BIL negativ, IEC Lightning impulse withstand voltage
[kV]
IECSIL
SIL, IEC Switching impulse
[kV]
IECPD2UMR3
IEC PD level <5pC at 2xUm/√3
[kV]
IEEEUR
Ur, IEEE Highest voltage for equipment
[kV]
IEEEURR3
Ur/√3, IEEE Rated phase to earth voltage
[kV]
IEEEUACDRY
IEEE AC test voltage dry
[kV]
IEEEUACWET
IEEE AC test voltage wet
[kV]
IEEEBILPOS
BIL positiv, IEEE Lightning impulse withstand voltage
[kV]
IEEEBILNEG
BIL negativ, IEEE Lightning impulse withstand voltage
[kV]
IEEESIL
IEE Switching impulse
[kV]
IEEEPD2URR3
IEEE PD level <5pC at 2xUr/√3
[kV]
ACMA
test tap voltage
[kV]
OPCIR
max. operating current
[A]
CCT
Current conductor type
ⁿ/ₐ
TSTC
thermal short time current 2sec
[kA]
L6
grounded lenght max. CT-length definition
[mm]
D1
max. outer diameter of core oil-side, for CT definition
[mm]
ATTYPE
air terminal type
ⁿ/ₐ
D20
ød2, diameter of air-terminal
[mm]
C20
c2, length of air-terminal
[mm]
GALV
galvanization air terminal
ⁿ/ₐ
L4
L4, distance from transformer turret to cable bolt
[mm]
F20
flat, air terminal width
[mm]
F21
flat, air terminal hole diameter
[mm]
F22
flat, air terminal distance first hole from end
[mm]
F23
flat, air terminal distance from hole to hole
[mm]
F25A
flat, air terminal numbers of holes
ⁿ/ₐ
F25
flat, air terminal distance between holes
[mm]
D3
øD3, screw-hole circle. interface to transformer
[mm]
D4
øD4, bushing-plate outer diameter. interface to transformer
[mm]
N
n. numbers of screw-hole, interface to transformer
ⁿ/ₐ
V
øv, diameter of screw -holes, interface to transformer
[mm]
S
s. bushing-plate thickness, interface to transformer
[mm]
F
chamfer definition on bottom side of bushing-plate, interface to transformer
ⁿ/ₐ
W1
angle from MA axis to first screw hole
[°]
W2
angle between screw holes
[°]
W3
angle from lifting screw to earthing screw
[°]
OTTYPE
oil terminal type
ⁿ/ₐ
D10
ød1, diameter of oil-terminal
[mm]
C10
c1, length of oil-terminal
[mm]
L101
interface to shield
[mm]
D101
interface to shield
ⁿ/ₐ
F10
flat, oil terminal width
[mm]
F11
flat, oil terminal hole diameter
[mm]
F12
flat, oil terminal distance first hole from end
[mm]
F13
flat, oil terminal distance from hole to hole
[mm]
F15A
flat, oil terminal numbers of holes
ⁿ/ₐ
F15
flat, oil terminal distance between holes
[mm]
D30
ød3, inner diameter of aluminium-pipe
[mm]
D40
ød4, outer diameter of copper conductor
[mm]
LTOT
total lenght of bushing
[mm]
L
lenght without c2 & c7
[mm]
L2
length from transformer turret plate to air-terminal
[mm]
L16
total lenght of core oil-side
[mm]
T
thikness of transformer turret plate
[mm]
L5
distance from air-terminal to non metal insulation
[mm]
LMA
distance of test tab axis to bushing-plate
[mm]
D5
max. diameter of insulator-topflange
[mm]
D6
max. outer diameter of insulator-sheds
[mm]
D70
max. outer diameter of core oil-side, covered form shield
[mm]
D2
min. diameter of sealing surface, interface to transformer
[mm]
D8
max. diameter of sealing surface, interface to transformer
[mm]
ARDIS
LF*, arcing distance, line to ground
[mm]
CREDIS
LK, min. creepage distance without Kad IEC60815-1
[mm]
SHIELD
Y/N transformer oil site covered with shield
ⁿ/ₐ
C7
c7, length from end of core to end of oil side shield
[mm]
LSH
total length of oil side shield
[mm]
D50
ød5, opening diameter of oil side shield
[mm]
D60
ød6, outer diameter of oil side shield
[mm]
FILLING
oil free, filling material
ⁿ/ₐ
TEMPCLASS
temperature class
[°C]
ABTEMPMIN
min. ambient temperature
[°C]
ABTEMPMAX
max. ambient temperature
[°C]
IECTEMPAIR
IEC air temperature (24h-ø)
[°C]
IECTEMPOIL
IEC oil temperature (24h-ø)
[°C]
IEEETEMPAIR
IEEE air temperature (24h-ø)
[°C]
IEEETEMPOIL
IEEE oil temperature (24h-ø)
[°C]
INSTANGLE
installation angle of bushing
[°]
INSTASL
up to xxxx m above sea level
[m]
CLTL1MIN
cantilever test load 1 min
[N]
CLOPL
cantilever max operating load
[N]
WEIGHT
weight of bushing incl conductor
[kg]
1ZCD064001R0004
AirRIP-24_K-50-B-BL_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0004
1ZCD064001RAABA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
30
80
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
725
645
525
120
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0046
AirRIP-24_K-50-F-BL_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0046
1ZCD064001RAACA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
40
125
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
770
645
525
120
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0001
AirRIP-24_K-50-B-BL_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0001
1ZCD064001RABBA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
30
80
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
808
645
525
120
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0043
AirRIP-24_K-50-F-BL_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0043
1ZCD064001RABCA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
40
125
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
853
645
525
120
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0005
AirRIP-24_K-50-B-AG_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0005
1ZCD064001RAAJA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
30
80
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
725
645
525
120
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0047
AirRIP-24_K-50-F-AG_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0047
1ZCD064001RAAKA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
40
125
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
770
645
525
120
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0002
AirRIP-24_K-50-B-AG_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0002
1ZCD064001RABJA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
30
80
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
808
645
525
120
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0044
AirRIP-24_K-50-F-AG_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0044
1ZCD064001RABKA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
40
125
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
853
645
525
120
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0006
AirRIP-24_K-50-B-NI_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0006
1ZCD064001RAARA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
30
80
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
725
645
525
120
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0048
AirRIP-24_K-50-F-NI_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0048
1ZCD064001RAASA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
40
125
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
770
645
525
120
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0003
AirRIP-24_K-50-B-NI_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0003
1ZCD064001RABRA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
30
80
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
808
645
525
120
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0045
AirRIP-24_K-50-F-NI_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-0 KSI
1ZCD064001R0045
1ZCD064001RABSA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1550
draw lead cable conductor
0.06 * S(mm2)
0
92
round
40
125
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
853
645
525
120
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
18
1ZCD064001R0010
AirRIP-24_K-50-B-BL_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0010
1ZCD064001RBABA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
30
80
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
825
745
525
220
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0052
AirRIP-24_K-50-F-BL_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0052
1ZCD064001RBACA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
40
125
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
870
745
525
220
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0007
AirRIP-24_K-50-B-BL_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0007
1ZCD064001RBBBA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
30
80
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
908
745
525
220
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0049
AirRIP-24_K-50-F-BL_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0049
1ZCD064001RBBCA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
40
125
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
953
745
525
220
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0011
AirRIP-24_K-50-B-AG_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0011
1ZCD064001RBAJA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
30
80
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
825
745
525
220
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0053
AirRIP-24_K-50-F-AG_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0053
1ZCD064001RBAKA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
40
125
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
870
745
525
220
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0008
AirRIP-24_K-50-B-AG_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0008
1ZCD064001RBBJA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
30
80
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
908
745
525
220
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0050
AirRIP-24_K-50-F-AG_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0050
1ZCD064001RBBKA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
40
125
silver-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
953
745
525
220
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0012
AirRIP-24_K-50-B-NI_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0012
1ZCD064001RBARA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
30
80
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
825
745
525
220
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0054
AirRIP-24_K-50-F-NI_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0054
1ZCD064001RBASA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
40
125
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
870
745
525
220
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0009
AirRIP-24_K-50-B-NI_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0009
1ZCD064001RBBRA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
30
80
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
908
745
525
220
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0051
AirRIP-24_K-50-F-NI_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-100 K...
1ZCD064001R0051
1ZCD064001RBBSA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1480
draw lead cable conductor
0.06 * S(mm2)
100
92
round
40
125
nickel-plated
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
15
M60x2
0
0
0
0
0
0
50
0
953
745
525
220
20
135
65
135
270
90
135
165
210
744
Y
83
80
67
109
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
19
1ZCD064001R0016
AirRIP-24_K-50-B-BL_L6-20...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with removable conductors...
RTKF 24-150/1250 L6-200 K...
1ZCD064001R0016
1ZCD064001RCABA
1ZCD064001
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
1430
draw lead cable conductor
0.06 * S(mm2)
200
92
round
30
80
without
350
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
0
0
0
-
0
0
0
0
0
0
50
0
925
845
525
320
20
135
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
20
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Porcelain Insulator, Demountable - AirRIP
Hitachi Energy - MICAFIL Bushings
15.02.2022
Composite Insulator, Non-removable - AirRIP
Hitachi Energy - MICAFIL Bushings
15.02.2022
DU Bushes mm - Bushes mm
GGB
13.03.2024
226 501 - BRIO+ 60LP A SATI IP42
KAUFEL
13.06.2022
Porcelain Insulator, Non-removable - AirRIP
Hitachi Energy - MICAFIL Bushings
15.02.2022
G - Sliding spindles
Bosch Rexroth Power Tools
29.03.2017
EC300 - EC Motoren
Bosch Rexroth Power Tools
29.03.2017
SK - Blind-rivet stud, countersunk head
KVT Fastening
22.12.2023
F - Blind-rivet stud, flat head
KVT Fastening
27.01.2022
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
FK - Blind-rivet stud, flat head
KVT Fastening
22.12.2023
Blind rivet nuts and screws GO-NUT partial hexagon shank blind rivet nuts f...
Goebel
11.04.2022
RIVKLE® Standard - Steel-zinc-plated, flat head, hexagonal
Böllhoff
26.10.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表