피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Klemmstück Gelenkklemmstück GP - Industrieform - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Hinge connection
Joint clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/gelenk_verb/gelenk_klem/einteilig/if_gp_assytable.prj},{NB=182000000200#IF-Gelenkklemmstck_GP20-(Winkel:0)},{CODE=182000000},{A=20.1},{B=20.1},{C=45.0},{D=40.0},{E=40},{H=73},{L=146.0},{M=73.000},{P=33},{SKH=5.300},{SSW=13.000},{SDS=8.000},{SDB=8.000},{SW=11.000},{DU=16.000},{HU=1.600},{SBS=11.500},{SBB=11.500},{ST=7.000},{KB=1.500},{VZDA=35.000},{VZDI=28.000},{VZT=2.000},{AKA=22.000},{RADKL=11.000},{ASK=22.000},{WS1=4.000},{WS2=5.500},{DVBB=18.000},{HVBB=10.500},{CNSMASSEXACT=0.42},{ARTIKEL=Gelenkklemmstück},{ARTIKELHELP=Gelenkklemmstck_GP20},{TYPE=GP 20},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x35},{T=M8x35},{SWR=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A/B
ⁿ/ₐ
KLBVIS
Auxillary dimension
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
Clamping A
[mm]
B
Clamping B
[mm]
C
strap dimension
ⁿ/ₐ
D
Dimension centre hole
[mm]
E
Outer diameter- clamping
[mm]
H
clamping depth
[mm]
L
Auxillary dimension
[mm]
M
Abstand Vorderkante-Arretierungsmitte
[mm]
S
Screw
[mm]
T
Screw
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
182000000200 Gelenkklemms...
Hinge clamp
GP 20
182000000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
20.1
20.1
45.0
40.0
40
73
146.0
73.000
M8x35
M8x35
Cast aluminium
9022401
No Need
0.42
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
182500000200 Gelenkklemms...
Hinge clamp
GP 25
182500000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
25.1
25.1
45.0
40.0
40
73
146.0
73.000
M8x35
M8x35
Cast aluminium
9022401
No Need
0.37
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
183000000200 Gelenkklemms...
Hinge clamp
GP 30
183000000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
30.1
30.1
45.0
40.0
40
73
146.0
73.000
M8x35
M8x35
Cast aluminium
9022401
No Need
0.33
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
183200000200 Gelenkklemms...
Hinge clamp
GP 32
183200000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
32.2
32.2
60.0
56.0
56
100
200.0
100.000
M10x50
M10x50
Cast aluminium
9024301
No Need
1.03
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
183500000200 Gelenkklemms...
Hinge clamp
GP 35
183500000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
35.2
35.2
60.0
56.0
56
100
200.0
100.000
M10x50
M10x50
Cast aluminium
9024301
No Need
0.97
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184000000200 Gelenkklemms...
Hinge clamp
GP 40
184000000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
40.2
40.2
60.0
56.0
56
100
200.0
100.000
M10x50
M10x50
Cast aluminium
9024301
No Need
0.87
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184200000200 Gelenkklemms...
Hinge clamp
GP 42
184200000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
42.2
42.2
70.0
66.0
66
115
230.0
115.000
M10x60
M10x50
Cast aluminium
9024401
No Need
1.44
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184500000200 Gelenkklemms...
Hinge clamp
GP 45
184500000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
45.2
45.2
70.0
66.0
66
115
230.0
115.000
M10x60
M10x50
Cast aluminium
9024401
No Need
1.35
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184800000200 Gelenkklemms...
Hinge clamp
GP 48
184800000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
48.2
48.2
70.0
66.0
66
115
230.0
115.000
M10x60
M10x50
Cast aluminium
9024401
No Need
1.28
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
185000000200 Gelenkklemms...
Hinge clamp
GP 50
185000000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
50.2
50.2
70.0
66.0
66
115
230.0
115.000
M10x60
M10x50
Cast aluminium
9024401
No Need
1.21
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
186000000200 Gelenkklemms...
Hinge clamp
GP 60
186000000200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
60.2
60.2
80.0
80.0
80
135
270.0
135.000
M10x60
M12x50
Cast aluminium
9024401
No Need
2.20
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성