피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
NZRR-L-075-ST-GG - Standard Pulleys, Inch Pitch ISO 5294, Pitch L, for Timing Belt Width 19.1mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 5294
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso5294/nzrr_l_075_zoll.prj},{NB=18222600},{ARTNR=18222600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{TL=L=3/8\" (9.525 mm)},{ZRB=075 = 19.1 mm},{Z=26},{AUSF=1F},{DE=78.07},{DF=87},{D=78.84},{ND=58},{B1=25.4},{L=38},{B=12},{GEW=1.15},{TYP=1},{RB=19.1},{ZTL=9.525},{OZB=3.05},{ZT=2.67},{R1=1.17},{R2=1.19},{BB=1.5},{KD=82.5},{ID=72.0},{DI=0},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
TL
Pitch
ⁿ/ₐ
ZRB
Timing Belt width
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DE
De
[mm]
DF
Df
[mm]
D
d
[mm]
ND
[mm]
B1
b
[mm]
L
[mm]
B
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
18221000
18221000
Steel, phosphated
Steel, phosphated
10 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
10
1F
29.56
36
30.33
20
25.4
38
8
0.14
84835080
18221100
18221100
Steel, phosphated
Steel, phosphated
11 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
11
1F
32.59
38
33.35
24
25.4
38
8
0.17
84835080
18221200
18221200
Steel, phosphated
Steel, phosphated
12 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
12
1F
35.62
42
36.37
24
25.4
38
8
0.00
84835080
18221300
18221300
Steel, phosphated
Steel, phosphated
13 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
13
1F
38.65
44
39.41
28
25.4
38
8
0.26
84835080
18221400
18221400
Steel, phosphated
Steel, phosphated
14 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
14
1F
41.68
48
42.44
28
25.4
38
8
0.28
84835080
18221500
18221500
Steel, phosphated
Steel, phosphated
15 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
15
1F
44.72
51
45.48
34
25.4
38
8
0.35
84835080
18221600
18221600
Steel, phosphated
Steel, phosphated
16 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
16
1F
47.75
54
48.51
36
25.4
38
8
0.40
84835080
18221700
18221700
Steel, phosphated
Steel, phosphated
17 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
17
1F
50.78
57
51.54
36
25.4
38
10
0.45
84835080
18221800
18221800
Steel, phosphated
Steel, phosphated
18 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
18
1F
53.81
60
54.59
40
25.4
38
10
0.52
84835080
18221900
18221900
Steel, phosphated
Steel, phosphated
19 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
19
1F
56.84
63
57.61
40
25.4
38
10
0.58
84835080
18222000
18222000
Steel, phosphated
Steel, phosphated
20 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
20
1F
59.88
66
60.63
40
25.4
38
10
0.63
84835080
18222100
18222100
Steel, phosphated
Steel, phosphated
21 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
21
1F
62.91
71
63.68
45
25.4
38
10
0.70
84835080
18222200
18222200
Steel, phosphated
Steel, phosphated
22 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
22
1F
65.94
75
66.70
45
25.4
38
10
0.78
84835080
18222300
18222300
Steel, phosphated
Steel, phosphated
23 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
23
1F
68.97
79
69.73
55
25.4
38
10
0.92
84835080
18222400
18222400
Steel, phosphated
Steel, phosphated
24 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
24
1F
72.00
79
72.77
55
25.4
38
10
0.98
84835080
18222500
18222500
Steel, phosphated
Steel, phosphated
25 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
25
1F
75.04
83
75.80
58
25.4
38
10
1.07
84835080
18222600
18222600
Steel, phosphated
Steel, phosphated
26 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
26
1F
78.07
87
78.84
58
25.4
38
12
1.15
84835080
18222700
18222700
Steel, phosphated
Steel, phosphated
27 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
27
1F
81.10
87
81.86
58
25.4
38
12
1.29
84835080
18222800
18222800
Steel, phosphated
Steel, phosphated
28 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
28
1F
84.13
91
84.89
58
25.4
38
12
1.43
84835080
18223000
18223000
Steel, phosphated
Steel, phosphated
30 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
30
1F
90.20
97
90.96
70
25.4
38
12
1.57
84835080
18223200
18223200
Steel, phosphated
Steel, phosphated
32 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
32
1F
96.26
103
97.03
70
25.4
38
12
1.73
84835080
18223300
18223300
Steel, phosphated
Steel, phosphated
33 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
33
1F
99.29
106
100.05
70
25.4
38
12
1.84
84835080
18223400
18223400
Steel, phosphated
Steel, phosphated
34 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
34
1F
102.32
111
103.08
70
25.4
38
12
1.94
84835080
18223500
18223500
Steel, phosphated
Steel, phosphated
35 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
35
1F
105.35
111
106.12
70
25.4
38
12
2.02
84835080
18223600
18223600
Steel, phosphated
Steel, phosphated
36 L 075-1F
L=3/8" (9.525 mm)
075 = 19.1 mm
36
1F
108.39
115
109.14
70
25.4
38
12
2.12
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-NRZ-L-075 - Standard Timing Belt, Inch Pitch, Pitch L, Timing Belt Widt...
MÄDLER
26.04.2024
NZRR-L-050-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch L, Timing B...
MÄDLER
26.04.2024
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
MÄDLER
10.04.2024
NZRR-L-100-ST-GG - Standard Pulleys, Inch Pitch ISO 5294, Pitch L, for Timi...
MÄDLER
26.04.2024
NZRR-H-075-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch H, Timing B...
MÄDLER
26.04.2024
ZRR-TL-T10-BR16-ST - T-Pulley, Pitch10mm made from steel for taper bushes, ...
MÄDLER
10.04.2024
Rodless cylinders
Metalwork
08.04.2024
MAE-DNM-SM/I-B5-2/POLIG - Standard Three-Phase Motors SM/I, Model B5, 2-pol...
MÄDLER
26.04.2024
MAE-SP-ROLLE - Tensioning Rollers
MÄDLER
10.04.2024
ENP51_56 - Pulley For Flat Belt With Shaft? Flange Type
Yiheda 3D Electronic Gallery
09.05.2024
ZRR-T10-BR32-AL - T Pulleys, Pitch 10mm Made from Aluminium, Timing Belt Wi...
MÄDLER
26.04.2024
ZRR-5M-BR15-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 15mm
MÄDLER
10.04.2024
ZRR-AT10-BR16-AL - AT Pulleys, Pitch 10 mm Made from Aluminium, Timing Belt...
MÄDLER
26.04.2024
MAE-NRZ-H-075 - Standard Timing Belt, Inch Pitch, Pitch H, Timing Belt Widt...
MÄDLER
29.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성