You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
18000257000 - Adjustable safety clamping lever screw/plastic
SToxxparts
18 Operating elements
18000257000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000257000/18000257000.prj},{NB=18000257005},{ARTNR=18000257005},{L=75},{R=65},{H=37},{D=15},{D1=M8},{S=30},{MAT=Polyamid},{FAR=schwarz},{GEW=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
d
[mm]
D1
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000257001
18000257001
50
42
27
12
M6
10
Polyamid
schwarz
17
18000257002
18000257002
50
42
27
12
M6
20
Polyamid
schwarz
19
18000257003
18000257003
75
65
37
15
M8
15
Polyamid
schwarz
32
18000257004
18000257004
75
65
37
15
M8
20
Polyamid
schwarz
35
18000257005
18000257005
75
65
37
15
M8
30
Polyamid
schwarz
40
18000257006
18000257006
92.5
80
48
20
M10
20
Polyamid
schwarz
58
18000257007
18000257007
92.5
80
48
20
M10
30
Polyamid
schwarz
62
18000257008
18000257008
92.5
80
48
20
M10
40
Polyamid
schwarz
66
18000257009
18000257009
92.5
80
48
20
M12
30
Polyamid
schwarz
76
18000257010
18000257010
92.5
80
48
20
M12
50
Polyamid
schwarz
83
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表