您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English (United States)
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-8M-BR30-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 30mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD模型選擇
{maedler/antriebselemente/din_teile/iso13050/zrr_htd_8m_30.prj},{NB=17421900_(14)},{ARTNR=17421900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{BZ=38-8M-30-1F},{PR=8M},{ZRB=30},{Z=38},{AUSF=1F},{AZ=95.39},{AB=103.0},{D=96.77},{ND=75},{B=38},{L=48},{DI=0},{VB=14},{FB=45},{BX=14},{GEW=2.23},{T=1},{ZTL=8},{ZB=5.35},{ZT=3.604},{X=0},{R1=2.629},{W=7.0},{R2=1.024},{BB=1.5},{KD=97.0},{ID=86.0},{CTN=84835080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
ZRB
Timing Belt width
[mm]
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
B
b
[mm]
L
[mm]
DI
Di
[mm]
FB
B max. - finished bore
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17421100
17421100
Steel, phosphated
Steel, phosphated
22-8M-30-1F
8M
30
22
1F
54.65
60.0
56.02
43
38
48
0
25
0.68
84835080
17421200
17421200
Steel, phosphated
Steel, phosphated
24-8M-30-1F
8M
30
24
1F
59.74
66.0
61.12
45
38
48
0
28
0.83
84835080
17421250
17421250
Steel, phosphated
Steel, phosphated
25-8M-30-1F
8M
30
25
1F
62.29
66.0
63.66
45
38
48
0
28
0.00
84835080
17421300
17421300
Steel, phosphated
Steel, phosphated
26-8M-30-1F
8M
30
26
1F
64.84
71.0
66.21
50
38
48
0
30
0.98
84835080
17421400
17421400
Steel, phosphated
Steel, phosphated
28-8M-30-1F
8M
30
28
1F
70.08
75.0
71.30
50
38
48
0
30
1.11
84835080
17421500
17421500
Steel, phosphated
Steel, phosphated
30-8M-30-1F
8M
30
30
1F
75.12
83.0
76.39
55
38
48
0
32
1.31
84835080
17421600
17421600
Steel, phosphated
Steel, phosphated
32-8M-30-1F
8M
30
32
1F
80.17
87.0
81.49
60
38
48
0
35
1.52
84835080
17421700
17421700
Steel, phosphated
Steel, phosphated
34-8M-30-1F
8M
30
34
1F
85.21
91.0
86.58
66
38
48
0
42
1.74
84835080
17421800
17421800
Steel, phosphated
Steel, phosphated
36-8M-30-1F
8M
30
36
1F
90.30
97.0
91.67
70
38
48
0
42
1.98
84835080
17421900
17421900
Steel, phosphated
Steel, phosphated
38-8M-30-1F
8M
30
38
1F
95.39
103.0
96.77
75
38
48
0
45
2.23
84835080
17422000
17422000
Steel, phosphated
Steel, phosphated
40-8M-30-1F
8M
30
40
1F
100.49
106.0
101.86
75
38
48
0
45
2.47
84835080
17422200
17422200
Steel, phosphated
Steel, phosphated
44-8M-30-1F
8M
30
44
1F
110.67
119.0
112.05
75
38
48
0
45
2.95
84835080
17422400
17422400
Steel, phosphated
Steel, phosphated
48-8M-30-1F
8M
30
48
1F
120.86
127.0
122.23
75
38
48
0
45
3.47
84835080
17422800
17422800
Steel, phosphated
Steel, phosphated
56-8M-30-2F
8M
30
56
2F
141.23
148.0
142.60
90
38
48
116
50
4.00
84835080
17423000
17423000
Steel, phosphated
Steel, phosphated
60-8M-30-2F
8M
30
60
2F
151.42
158.0
152.79
90
38
48
125
50
4.30
84835080
17423200
17423200
Steel, phosphated
Steel, phosphated
64-8M-30-2F
8M
30
64
2F
161.60
168.0
162.97
90
38
48
137
50
4.56
84835080
17423600
17423600
Steel, phosphated
Steel, phosphated
72-8M-30-2F
8M
30
72
2F
181.97
192.0
183.35
95
38
48
158
55
5.41
84835080
17424000
17424000
Grey cast iron phosphated
Grey cast iron GG25 phosp...
80-8M-30-3
8M
30
80
3
202.35
0.0
203.72
100
38
48
180
60
5.71
84835080
17424500
17424500
Grey cast iron phosphated
Grey cast iron GG25 phosp...
90-8M-30-3
8M
30
90
3
227.81
0.0
229.81
100
38
48
204
60
6.65
84835080
17425600
17425600
Grey cast iron phosphated
Grey cast iron GG25 phosp...
112-8M-30-4
8M
30
112
4
283.83
0.0
285.21
100
38
48
260
75
0.00
84835080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表