您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CompactFlash Connectors
TE Connectivity
Connectors
Card & Socket Connectors
Memory Card Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/card_and_socket_connectors/memory_card_connectors/compactflash_connectors.prj},{NB=146839-3},{PN=146839-3},{NP=50},{NR=2},{SHA256=MEC1TwrWwdY7gBkJeOC/w/TOk/tqnWvfRB2lHWhx7SY=},{INAME=00007__c2d01468392d032dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-146839-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CF HDR,SMT,50P,VERT,TYPE 1,LEAD FREE},{FORMAT=CompactFlash}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
FORMAT
Format
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
PCBOMM
PCB Offset
[mm]
PCBOIN
PCB Offset
[in]
CPT
CompactFlash Product Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
LC
Lead Configuration
ⁿ/ₐ
HD
Hold-Down
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
VT
Vacuum Tape
ⁿ/ₐ
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
PCBMS
PCB Mounting Style
ⁿ/ₐ
MA
Mounting Angle
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HM
Housing Material
ⁿ/ₐ
HABMM
Height Above PC Board
[mm]
HABIN
Height Above PC Board
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1734450-1
1-1734450-1
CF HDR TypeII,50pos,SMT,2...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Inline
With
White
Brass
Matte Tin
Nickel
.5
With
15
Gold
Surface Mount Inline Lead...
Right Angle
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
2.2
.087
-55 – 85
-67 – 185
Signal
UL 94V-0
Tray, Box & Tray
With Mylar
146540-2
146540-2
CF HDR,VERT,TYPE 1,SMT,25...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Inline
Without
Black
Brass
Tin
Nickel
.5
Without
N/A
Gold
Surface Mount Inline Lead...
Vertical
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
N/A
N/A
-55 – 85
-67 – 185
Signal
UL 94V-0
Box & Tray, Tray
N/A
146839-1
146839-1
50 MC HDR VERT SMTW/BRD L...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Staggered
Without
Black
Brass
Tin-Lead
Nickel
.5
With
30
Gold
Surface Mount, Surface Mo...
Vertical
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
N/A
N/A
N/A
N/A
Signal
UL 94V-0
Box & Tube, Tube
N/A
146839-3
146839-3
CF HDR,SMT,50P,VERT,TYPE ...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Staggered
Without
Black
Brass
Tin
Nickel
.5
With
30
Gold
Surface Mount, Surface Mo...
Vertical
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
N/A
N/A
N/A
N/A
Signal
UL 94V-0
Box & Tube, Tube
N/A
146839-4
146839-4
50 MC HDR VERT SMTW/BRD L...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Staggered
Without
Black
Brass
Tin
Nickel
.5
With
30
Gold
Surface Mount, Surface Mo...
Vertical
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
N/A
N/A
N/A
N/A
Signal
UL 94V-0
Tape & Reel
N/A
1734450-1
1734450-1
CF HDR TypeII,50pos,SMT,2...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Inline
With
White
Brass
Matte Tin
Nickel
.5
Without
15
Gold
Surface Mount, Surface Mo...
Right Angle
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
2.2
.087
-55 – 85
-67 – 185
Signal
UL 94V-0
Box & Tray, Tray
N/A
1734909-1
1734909-1
PIN HEADER, 50P, SMT, W/E...
N/A
Cable-to-Board
No
Printed Circuit Board
N/A
N/A
N/A
N/A
N/A
N/A
50
2
N/A
N/A
N/A
N/A
N/A
N/A
.5
N/A
N/A
N/A
Surface Mount
Right Angle
Board Mount
1.27
.05
N/A
N/A
N/A
-55 – 85
-67 – 185
Signal
N/A
N/A
N/A
5120615-1
5120615-1
PIN HDR ASSY,50P, SMT, TO...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Staggered
Without
Black
Beryllium Copper
Tin
Nickel
.5
Without
30
Gold
Surface Mount, Surface Mo...
Right Angle
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
3.51
N/A
-55 – 85
-67 – 185
Signal
UL 94V-0
72mm Tape & Reel
Two size M2 screws (custo...
5788667-1
5788667-1
50 RA SMT HDR COMPACT FLA...
CompactFlash
Cable-to-Board
No
Printed Circuit Board
No
Low
0
0
Header Only
Removable Memory Products
50
2
Staggered
Without
Black
Beryllium Copper
Tin
Nickel
.5
Without
30
Gold
Surface Mount, Surface Mo...
Right Angle
Board Mount
1.27
.05
LCP (Liquid Crystal Polym...
3.51
N/A
N/A
N/A
Signal
UL 94V-0
72mm Tape & Reel
Two size M2 screws (custo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SATA Connectors
TE Connectivity
27.08.2019
Flash memory card
SIEMENS
04.05.2022
PCMCIA Connectors
TE Connectivity
05.12.2019
4-1123723-8
TE Connectivity
03.06.2020
1744357-4
TE Connectivity
09.06.2020
3-1123723-8
TE Connectivity
03.06.2020
641922-2
TE Connectivity
09.06.2020
SDL Connectors
TE Connectivity
27.08.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表