您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
F1 - Formplatte Mat=1730
STRACK
01. Platten
1.2. Formplatten OXA
1.2.1. Formplatten F1
Powered by
CAD模型選擇
{strack/p_kat/p_02/p_02_01/sn020098.prj},{NB=346x446-F1-36-1730-Formplatte},{FG=346x446},{D=36},{MAT=1730},{DICKEX=36.00},{MATX=1730},{B=346},{L=446},{B1=274},{L1=374},{B2=274},{L2=280},{D2=42},{D2U=41.3},{D3=48},{M=16},{MD=M16},{DKM=14.0},{T1M=24},{T2M=28},{T3=6.3},{DMIN=27.1},{DMAX=36.0},{OXA=346x446},{SNPRTAB=MIN},{ARTNRX=171005}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FG
(FG)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
B2
(B2)
[mm]
L2
(L2)
[mm]
D2
(D2)
[mm]
D2U
(D2U)
[mm]
D3
(D3)
[mm]
M
(M)
[mm]
MD
(MD)
[mm]
DKM
(DKM)
[mm]
T1M
(T1M)
[mm]
T2M
(T2M)
[mm]
T3
(T3)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
OXA
(OXA)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
156x156-F1-17-1730
156x156
17
1730
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
17
17
6.3
0.1
17.0
156x156
163013
156x156-F1-17-2162
156x156
17
2162
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
17
17
6.3
0.1
17.0
156x156
163021
156x156-F1-17-2085
156x156
17
2085
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
17
17
6.3
0.1
17.0
156x156
50309
156x156-F1-17-2311
156x156
17
2311
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
17
17
6.3
0.1
17.0
156x156
163029
156x156-F1-17-2312
156x156
17
2312
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
17
17
6.3
0.1
17.0
156x156
163037
156x156-F1-17-2767
156x156
17
2767
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
17
17
6.3
0.1
17.0
156x156
163045
156x156-F1-22-1730
156x156
22
1730
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
22
22
6.3
17.1
22.0
156x156
163012
156x156-F1-22-2162
156x156
22
2162
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
22
22
6.3
17.1
22.0
156x156
163022
156x156-F1-22-2085
156x156
22
2085
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
22
22
6.3
17.1
22.0
156x156
50313
156x156-F1-22-2311
156x156
22
2311
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
22
22
6.3
17.1
22.0
156x156
163030
156x156-F1-22-2312
156x156
22
2312
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
22
22
6.3
17.1
22.0
156x156
163038
156x156-F1-22-2767
156x156
22
2767
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
22
22
6.3
17.1
22.0
156x156
163046
156x156-F1-27-1730
156x156
27
1730
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
22.1
27.0
156x156
163015
156x156-F1-27-2162
156x156
27
2162
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
22.1
27.0
156x156
163023
156x156-F1-27-2083
156x156
27
2083
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
0.1
27.0
156x156
50316
156x156-F1-27-2085
156x156
27
2085
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
22.1
27.0
156x156
50317
156x156-F1-27-2311
156x156
27
2311
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
22.1
27.0
156x156
163031
156x156-F1-27-2312
156x156
27
2312
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
22.1
27.0
156x156
163039
156x156-F1-27-2767
156x156
27
2767
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
22.1
27.0
156x156
163047
156x156-F1-27-2343
156x156
27
2343
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
0.1
27.0
156x156
163053
156x156-F1-36-1730
156x156
36
1730
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
27.1
36.0
156x156
163016
156x156-F1-36-2162
156x156
36
2162
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
27.1
36.0
156x156
163024
156x156-F1-36-2083
156x156
36
2083
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
27.1
36.0
156x156
50319
156x156-F1-36-2085
156x156
36
2085
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
27.1
36.0
156x156
50320
156x156-F1-36-2311
156x156
36
2311
156
156
122
122
122
72
20
19.6
26
10
M10
8.5
15
18
6.3
27.1
36.0
156x156
163032
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F3 - Riser
STRACK
21.07.2022
SN1515 - Ground spacer sleeve shoulder screws
STRACK
21.07.2022
D15.02 - Bolt
IMS UNIVERSAL Fastening elements
21.03.2022
SN5610 - Lateral slide unit with cam system
STRACK
21.07.2022
ROC-3023-148 - Machine Screws - Round
Essentra Components
25.07.2014
H1 - Cavity plate
STRACK
21.07.2022
ECO-7 - Extractable columns
Pedrotti
29.09.2021
Mold base configuration I (handles lengthwise) - Lengthwise
PROPLASTICA
10.10.2022
H1U - Cavity plate with undersize Mat=1730
STRACK
21.07.2022
PEV - pressure switch
Festo
29.08.2023
25-2414, 25-2414-Black, 25-2416, 25-2416-Black, 40-2415, 40-2515-Black, 40-...
80/20
09.11.2023
Reference 39661 - REMFORM® cheese head screw cross recess pozidrive - DIN 7...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
F9 - Clamping plate flush
STRACK
21.07.2022
F6 - Clamping plate flush
STRACK
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表