您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-086 - Flush-mounted Compression Latch L28/L37 Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_086_asmtab.prj},{NB=148-9102.00-00000(021.8)},{ORDER=148-9102.00-00000},{AUS=rechte Version, links schließend},{BET=Vierkant 8mm},{KOM=6},{GL=28},{MON=anschraubbar},{MONZ=0},{ZTYP=0},{H=0},{SA=},{EAUS=2},{S=1.8},{PPATH=2020/assemblies/7_086_asmtpl.prj},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
BET
Insert
ⁿ/ₐ
KOM
Compression
[mm]
GL
Housing length
ⁿ/ₐ
MON
Installation type
ⁿ/ₐ
148-9102.00-00000
148-9102.00-00000
version RH, closing left
Square 8mm
6
28
screw-on
148-9103.00-00000
148-9103.00-00000
version RH, closing left
Double bit 3mm pin
6
28
screw-on
148-9107.00-00000
148-9107.00-00000
version RH, closing left
Triangular 8mm
6
28
screw-on
148-9108.00-00000
148-9108.00-00000
version RH, closing left
Conical square 9mm
6
28
screw-on
148-9302.00-00000
148-9302.00-00000
version RH, closing left
Square 8mm
6
37
screw-on
148-9303.00-00000
148-9303.00-00000
version RH, closing left
Double bit 3mm pin
6
37
screw-on
148-9307.00-00000
148-9307.00-00000
version RH, closing left
Triangular 8mm
6
37
screw-on
148-9308.00-00000
148-9308.00-00000
version RH, closing left
Conical square 9mm
6
37
screw-on
148-9152.00-00000
148-9152.00-00000
version LH, closing right
Square 8mm
6
28
screw-on
148-9153.00-00000
148-9153.00-00000
version LH, closing right
Double bit 3mm pin
6
28
screw-on
148-9157.00-00000
148-9157.00-00000
version LH, closing right
Triangular 8mm
6
28
screw-on
148-9158.00-00000
148-9158.00-00000
version LH, closing right
Conical square 9mm
6
28
screw-on
148-9352.00-00000
148-9352.00-00000
version LH, closing right
Square 8mm
6
37
screw-on
148-9353.00-00000
148-9353.00-00000
version LH, closing right
Double bit 3mm pin
6
37
screw-on
148-9357.00-00000
148-9357.00-00000
version LH, closing right
Triangular 8mm
6
37
screw-on
148-9358.00-00000
148-9358.00-00000
version LH, closing right
Conical square 9mm
6
37
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-105 - Cams L35/45
Dirak
15.12.2023
7-079 - Compression Quarter-Turn Pr20.1 L22/32 with knurled wheel adjustmen...
Dirak
16.02.2022
7-300 - Telescopic Cover Stay, for doors and lids, stainless steel
Dirak
15.12.2023
7-087 - Flush-mounted Compression Latch L28/L37 with knurled wheel adjustme...
Dirak
16.02.2022
1-041.05DST - DST Fastener □9.5 with Leaf Spring
Dirak
15.12.2023
1-041.02DST - DST Captive Fastener □12.7
Dirak
15.12.2023
7-087.01 - Flush-mounted Compression Latch L28/L37 with long Axis Stainless...
Dirak
04.10.2023
1-041.09DST - DST Captive Fastener □18.7
Dirak
15.12.2023
7-061 - NT-Swinghandle, Stainless Steel (IP65), for Profile-cylinders DIN 1...
Dirak
15.12.2023
7-105.01 - Cams L35/45 without Ramp and Stop
Dirak
15.12.2023
1-058 - Cams
Dirak
15.12.2023
1-081 - Compression Latch (large version)
Dirak
15.12.2023
1-162 - Flush latch with integrated hinge function
Dirak
15.12.2023
1-102 - Cams
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表