您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
92 - Component for low-voltage switching technology (accessories)
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Component for low-voltage switching technology
Powered by
CAD模型選擇
{eaton_ecad/27/37/13/92.prj},{NB=032721},{MANUID=032721},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85389099},{WEIGHT=4},{LENGTH=26.00},{WIDTH=45.00},{DEPTH=12.00},{AAO676=32721},{AAO736=32721},{DESCSHORT=Shroud, shock protection},{DESCLONG=Contact safe cover from unused connections on the three-phase commoning link for circuit-breaker frame size PKZ0},{MANUTYPEDESC=H-B3-PKZ0},{PREVIEW=../../../_pool_/03/6d/121a064_580x580.png},{INTNO=04015080327219},{BUYER_PID=032721},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAB382=Contact protection cover},{AAO057=H-B3-PKZ0},{AAO663=04015080327219},{AAW338=Shroud, shock protection},{AAO735=Eaton},{COO=DE},{DEEPLINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB382
Type of accessory
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
136514
136514
Cover, for ZEB
Covering cap for motor cu...
ZEB-XSC
04015081332946
136514
Eaton
0
Master2016
Contact protection cover
ZEB-XSC
04015081332946
Cover, for ZEB
Eaton
85389099
1
1
1
1
85389099
US
8
4.00
20.00
20.00
177266
177266
Spare shaft support, meta...
Shaft support for shaft e...
PKZ0-XASM
04015081717187
177266
Eaton
0
Axle leadthrough
PKZ0-XASM
04015081717187
Spare shaft support, meta...
Eaton
85389099
1
1
2500
2500
85389099
DE
16
0.00
0.00
151193
151193
Spare shaft support, for ...
Shaft support for shaft e...
PKZ0-XAS
04015081469321
151193
Eaton
0
Axle leadthrough
PKZ0-XAS
04015081469321
Spare shaft support, for ...
Eaton
85389099
1
1
20
20
85389099
DE
5
32.00
32.00
40.00
168970
168970
Communication cable, PKE
Communication cable for c...
PKE32-COM
04015081654611
168970
Eaton
0
Master2016
connection cable
PKE32-COM
04015081654611
Communication cable, PKE
Eaton
85389099
1
1
1
1
85444290
DE
7
30.00
21.00
160.00
107918
107918
Bracket, screw fixing, fo...
For the mechanical fixing...
M22-XADC
04015081075638
107918
Eaton
0
Master2016
Mounting flange
M22-XADC
04015081075638
Bracket, screw fixing, fo...
Eaton
85389099
1
1
1
1
85389099
DE
35
17.00
43.00
73.00
147638
147638
Universal module, SmartWi...
SmartWire -DT simply inge...
M22-SWD-NOPC
04015081440986
147638
Eaton
0
Master2016
M22-SWD-NOPC
04015081440986
Universal module, SmartWi...
Eaton
85318095
1
1
20
20
85365011
DE
9
42.00
10.00
45.00
147637
147637
Universal module, SmartWi...
SmartWire -DT simply inge...
M22-SWD-NOP
04015081440979
147637
Eaton
0
Master2016
M22-SWD-NOP
04015081440979
Universal module, SmartWi...
Eaton
85318095
1
1
20
20
85365011
DE
9
42.00
10.00
45.00
217444
217444
Spare keys SA, shutting a...
Whether a replacement or ...
M22-ES-SA(*)-*
-
217444
Eaton
0
Master2016
Key actuated
M22-ES-SA(*)-*
-
Spare keys SA, shutting a...
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111770
111770
Key, MS7, for M22
Whether a replacement or ...
M22-ES-MS7
04015081113200
111770
Eaton
0
Master2016
Key actuated
M22-ES-MS7
04015081113200
Key, MS7, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111769
111769
Key, MS6, for M22
Whether a replacement or ...
M22-ES-MS6
04015081113194
111769
Eaton
0
Master2016
Key actuated
M22-ES-MS6
04015081113194
Key, MS6, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111768
111768
Key, MS5, for M22
Whether a replacement or ...
M22-ES-MS5
04015081113187
111768
Eaton
0
Master2016
Key actuated
M22-ES-MS5
04015081113187
Key, MS5, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111767
111767
Key, MS4, for M22
Whether a replacement or ...
M22-ES-MS4
04015081113170
111767
Eaton
0
Master2016
Key actuated
M22-ES-MS4
04015081113170
Key, MS4, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111766
111766
Key, MS3, for M22
Whether a replacement or ...
M22-ES-MS3
04015081113163
111766
Eaton
0
Master2016
Key actuated
M22-ES-MS3
04015081113163
Key, MS3, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111765
111765
Key, MS20, for M22
Whether a replacement or ...
M22-ES-MS20
04015081113156
111765
Eaton
0
Master2016
Key actuated
M22-ES-MS20
04015081113156
Key, MS20, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111764
111764
Key, MS2, for M22
Whether a replacement or ...
M22-ES-MS2
04015081113149
111764
Eaton
0
Master2016
Key actuated
M22-ES-MS2
04015081113149
Key, MS2, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111762
111762
Key, MS11, for M22
Whether a replacement or ...
M22-ES-MS11
04015081113125
111762
Eaton
0
Master2016
Key actuated
M22-ES-MS11
04015081113125
Key, MS11, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
111763
111763
Key, MS10, for M22
Whether a replacement or ...
M22-ES-MS10
04015081113132
111763
Eaton
0
Master2016
Key actuated
M22-ES-MS10
04015081113132
Key, MS10, for M22
Eaton
85365080
1
1
1
1
85389099
DE
7
48.00
22.00
3.00
216416
216416
Key, MS1
Whether a replacement or ...
M22-ES-MS1
04015082164164
216416
Eaton
0
Master2016
Key actuated
M22-ES-MS1
04015082164164
Key, MS1
Eaton
85389099
1
1
5
5
85389099
DE
9
48.00
22.00
3.00
216417
216417
Key, MS2-20, as specified
Whether a replacement or ...
M22-ES-MS*
-
216417
Eaton
0
Master2016
Key actuated
M22-ES-MS*
-
Key, MS2-20, as specified
Eaton
85389099
1
1
1
1
85389099
DE
9
48.00
22.00
3.00
032721
032721
Shroud, shock protection
Contact safe cover from u...
H-B3-PKZ0
04015080327219
032721
Eaton
0
Master2016
Contact protection cover
H-B3-PKZ0
04015080327219
Shroud, shock protection
Eaton
85389099
1
1
20
20
85389099
DE
4
26.00
45.00
12.00
220228
220228
Shroud, shock protection
Contact safe cover from u...
H-B3-PKZ4
04015082202286
220228
Eaton
0
Master2016
Contact protection cover
H-B3-PKZ4
04015082202286
Shroud, shock protection
Eaton
85369085
1
1
10
10
85389099
ES
5
9.00
35.00
40.00
101486
101486
Wiring set, star-delta, D...
Quick, reliable wiring us...
DILM95-XSL
04015081014064
101486
Eaton
0
Master2016
Wiring kit
DILM95-XSL
04015081014064
Wiring set, star-delta, D...
Eaton
85389099
1
1
1
1
85389099
DE
52
50.00
85.00
225.00
100422
100422
Spare contacts, for DILM9...
Replacement contacts for ...
DILM95-XCT
04015081003990
100422
Eaton
0
Master2016
Contact set
DILM95-XCT
04015081003990
Spare contacts, for DILM9...
Eaton
85364190
1
1
1
1
85389099
RO
613
50.00
90.00
140.00
108953
108953
Shrouding set for DILM40-...
Large package containing ...
DILM65-XIP2X-GVP
04015081085736
108953
Eaton
0
Abzug 2017-05
Cover
DILM65-XIP2X-GVP
04015081085736
Shrouding set for DILM40-...
Eaton
85389099
1
1
60
60
85389099
RO
106491
106491
Cover, connection opening...
Mountable busbar tag shro...
DILM65-XIP2X
04015081062607
106491
Eaton
0
Master2016
Contact protection cover
DILM65-XIP2X
04015081062607
Cover, connection opening...
Eaton
85389099
1
1
8
8
85389099
RO
25.50
15.00
5.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表