您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Kleinraum-Badewannen mit Zubehör - Bathtubs
SCHMIDLIN
Badewannen
Powered by
CAD模型選擇
{schmidlin/badewannen/kleinraum_badewannen_asmtab.prj},{NB=Schmidlin BAMBINO_1639-0001_400_FOOT_101189, Schmidlin Badewannen-Fussset_-_Alpinweiss_1.4_0_<1.4>,[0:80.7]_[0:0]},{FOOT=1},{INFINITY=0},{L=1570.00},{B1=700.00},{B2=550.00},{H=430.00},{COLORCLASS=4},{FOX=300.000},{FOY=250.000},{FOL=800.000},{TYPE=1},{IL=1480.00},{IB1=594.00},{IB2=444.00},{IH=420.00},{H1=30.00},{HOF=75.00},{X1=1280.00},{Y1=50.00},{L0=45.00},{DO=52},{L1=800.00},{ARTNR=1639-0001},{CATEGORY=Badewannen},{SUBCATEGORY=Kleinraum-Badewannen},{MODELL=Schmidlin BAMBINO},{SGVSBX=111080},{LODLEVEL=400},{ACCESSORY=FOOT},{FOOTARTNR=101189, Schmidlin Badewannen-Fussset},{INFINITYARTNR=-},{FSH=1.400},{FSHY=<1.4>,[0:80.7]},{ISH=0.000},{ISHY=[0:0]},{MATERIAL=Alpinweiss}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CATEGORY
ⁿ/ₐ
SUBCATEGORY
ⁿ/ₐ
MODELL
ⁿ/ₐ
SGVSB
SGVSB-Nr
ⁿ/ₐ
L
Total Length
ⁿ/ₐ
B1
Total Breadth
ⁿ/ₐ
B2
Total Breadth
ⁿ/ₐ
H
Total Height
ⁿ/ₐ
1639-0001 Alpinweiss
1639-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin BAMBINO
111080
1570.00
700.00
550.00
430.00
1341-0001 Alpinweiss
1341-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin BAMBINO
111079
1570.00
550.00
700.00
430.00
1334-0001 Alpinweiss
1334-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin KINDERWANNE
111118
800.00
500.00
0.00
280.00
1621-0001 Alpinweiss
1621-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin KINDERWANNE
111119
900.00
500.00
0.00
280.00
1689-0001 Alpinweiss
1689-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin KINDERWANNE
111120
1000.00
500.00
0.00
280.00
1416-0001 Alpinweiss
1416-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin LUNA
111076
1700.00
603.00
750.00
463.00
1673-0001 Alpinweiss
1673-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin LUNA
111077
1700.00
750.00
603.00
463.00
1640-0001 Alpinweiss
1640-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin MINI
111185
1080.00
730.00
0.00
393.00
1111-0001 Alpinweiss
1111-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin MINI
111207
1200.00
700.00
0.00
403.00
1469-0001 Alpinweiss
1469-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin MINI
111186
1240.00
700.00
0.00
433.00
1464-0001 Alpinweiss
1464-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin MINI
111041
1300.00
700.00
0.00
403.00
1084-0001 Alpinweiss
1084-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin SITZ
111081
1050.00
650.00
0.00
436.00
1494-0001 Alpinweiss
1494-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin SITZ
111082
1180.00
730.00
0.00
443.00
2166-0001 Alpinweiss
2166-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin VELA
111596
1700.00
900.00
750.00
430.00
2165-0001 Alpinweiss
2165-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin VELA
111597
1700.00
750.00
900.00
430.00
2216-0001 Alpinweiss
2216-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin VELA
111598
1700.00
750.00
1300.00
430.00
2199-0001 Alpinweiss
2199-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin VELA
111599
1700.00
1300.00
750.00
430.00
2169-0001 Alpinweiss
2169-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin VELA
111594
1700.00
600.00
750.00
430.00
2206-0001 Alpinweiss
2206-0001
Bathtubs
Kleinraum-Badewannen
Schmidlin VELA
111595
1700.00
750.00
600.00
430.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Freestanding bathtubs - Bathtubs
SCHMIDLIN
07.08.2023
Rechteck-Badewannen with Accessory - Badewannen
SCHMIDLIN
01.09.2023
Modèle 58753 - Swing check valve - Female / female BSP - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Kombi-Bade-Duschwannen with Accessory - Bathtubs
SCHMIDLIN
01.09.2023
Schmidlin IRIS washbasin - Washbasins
SCHMIDLIN
06.12.2023
DEPWWCOS70 - Wand-Tiefspül-WC
Vigour
06.05.2022
VOM150100 - Duschwanne
Vigour
06.05.2022
Sonderformen with Accessory - Bathtubs
SCHMIDLIN
01.09.2023
Exposed shower fitting - VITUS VD-SC-T / o
SCHELL
19.04.2024
ONAWT17080 - Wannenträger
Vigour
06.05.2022
Universal Wannengriff abgewinkelt Drahtseifenkoerb - Sanitary accessories
Bodenschatz
24.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表