您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
1412. Fine blanking punch, form D - Cutting elements
Tecnorm
3 Cutting units
3 Cylindrical head
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/03_zylindrischer_kopf/1412_feinschneidstempel_form_d.prj},{NB=1412.0803.090_(0)},{INFO=Online PDF},{VS=S},{F=0},{D1=8.03},{D1MIN=8.00},{D1MAX=8.04},{S=0.01},{D3=13},{RA=0.7},{L=90},{H=5},{MAT=HSS (1.3343)},{HRC1=64 ± 2},{HRC2=56 ± 3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Cutting Ø m5
[mm]
S
Gradation
[mm]
D3
Head-Ø -0.1
[mm]
RA
Radius +0.1
[mm]
L
Total length +0.5
[mm]
H
Head height -0.02
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
1412.0200.090_(0)
1412.0200.090
2.00
0.01
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0201.090_(0)
1412.0201.090
2.01
0.01
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0202.090_(0)
1412.0202.090
2.02
0.01
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0203.090_(0)
1412.0203.090
2.03
0.01
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0204.090_(0)
1412.0204.090
2.04
0.01
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0205.090_(0)
1412.0205.090
2.05
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0210.090_(0)
1412.0210.090
2.10
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0215.090_(0)
1412.0215.090
2.15
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0220.090_(0)
1412.0220.090
2.20
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0225.090_(0)
1412.0225.090
2.25
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0230.090_(0)
1412.0230.090
2.30
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0235.090_(0)
1412.0235.090
2.35
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0240.090_(0)
1412.0240.090
2.40
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0245.090_(0)
1412.0245.090
2.45
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0250.090_(0)
1412.0250.090
2.50
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0255.090_(0)
1412.0255.090
2.55
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0260.090_(0)
1412.0260.090
2.60
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0265.090_(0)
1412.0265.090
2.65
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0270.090_(0)
1412.0270.090
2.70
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0275.090_(0)
1412.0275.090
2.75
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0280.090_(0)
1412.0280.090
2.80
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0285.090_(0)
1412.0285.090
2.85
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0290.090_(0)
1412.0290.090
2.90
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0295.090_(0)
1412.0295.090
2.95
0.05
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
1412.0296.090_(0)
1412.0296.090
2.96
0.01
5
0.2
90
5
HSS (1.3343)
64 ± 2
56 ± 3
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3_2. Cutting punch DIN 9861 - Cutting element
Tecnorm
08.02.2018
N261 Spring- & Distanceunits - Springs
Tecnorm
08.08.2016
SN1868C-HSS - Cutting punch
STRACK
13.10.2022
SZ 6149 - Cutting punch with elongated neck continuously shaped
Steinel Normalien
14.05.2024
N 277.1 Ejector pin, Form A, nitrated & oxidated in schwarz - Precision eje...
Tecnorm
08.08.2016
5122. Sliding plate - Slide elements
Tecnorm
08.08.2016
SPK - Jaw boxes
SCHUNK
05.04.2024
300518001 - Open lift-centring device
Stein Automation
27.07.2021
930300001 - Pallets (WT)
Stein Automation
31.01.2023
930430001 - Stand (ST1)
Stein Automation
27.07.2021
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
8_2. Cutting punch with 30° head, with ejector pin - Cutting element
Tecnorm
05.10.2016
2201. - Punch, blank, ISO 8020
FIBRO
27.02.2024
AM - Core Pin Form A
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表