您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1284.1 - Sliding pads small dimensions, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1284_p1.prj},{NB=1284.1-50x200-Form A},{IDNR=},{EE=20},{EE1=55},{EE2=50},{EE3=55},{EE4=0},{BB=50},{L=200},{FORM=A},{VER1=2},{VER2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
EE
e
[mm]
EE1
e1
[mm]
EE2
e2
[mm]
EE3
e3
[mm]
EE4
e4
[mm]
BB
b
[mm]
L
[mm]
FORM
ⁿ/ₐ
1284.1 - 35 x 100
20
60
0
0
0
35
100
A
1284.1 - 35 x 150
20
55
55
0
0
35
150
A
1284.1 - 35 x 200
20
55
50
55
0
35
200
A
1284.1 - 35 x 250
20
70
70
70
0
35
250
A
1284.1 - 35 x 300
20
65
65
65
65
35
300
A
1284.1 - 35 x 350
20
80
75
75
80
35
350
A
1284.1 - 50 x 100
20
60
0
0
0
50
100
A
1284.1 - 50 x 150
20
55
55
0
0
50
150
A
1284.1 - 50 x 200
20
55
50
55
0
50
200
A
1284.1 - 50 x 250
20
70
70
70
0
50
250
A
1284.1 - 50 x 300
20
65
65
65
65
50
300
A
1284.1 - 50 x 350
20
80
75
75
80
50
350
A
1284.1 - 75 x 150
20
110
0
0
0
75
150
B
1284.1 - 75 x 200
20
80
80
0
0
75
200
B
1284.1 - 75 x 250
20
105
105
0
0
75
250
B
1284.1 - 75 x 300
20
85
90
85
0
75
300
B
1284.1 - 75 x 400
20
120
120
120
0
75
400
B
1284.1 - 75 x 500
20
115
115
115
115
75
500
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3423.1 - Rods rectangular - 80 Shore A
Kern
26.02.2019
1283.2 - Angled Guide Gibs Bronze with Non-Liquid Lubricant
Kern
26.02.2019
1280.4 - Sliding pads, bronze with solid lubricant
Kern
26.02.2019
1286.2 B - Prismatic guides, steel
Kern
26.02.2019
1282 - Angled guide bars, bronze with solid lubricant
Kern
26.02.2019
1284 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
2487.12.00170. - Gas spring POWERLINE
FIBRO
27.02.2024
1281.2 - Flat guide bars, bronze with solid lubricant
Kern
26.02.2019
2960.93. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
R2962.78 - Sliding pads. - Bronze with non-liquid lubricant
PlaSteel
17.06.2021
2962.78.45. - Sliding pad, Bronze with solid lubricant, CNOMO
FIBRO
21.07.2023
1280.1 - Sliding pads, bronze with solid lubricant
Kern
26.02.2019
1284.2 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
1280 - Sliding pads, bronze with solid lubricant
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表