품질보증 정보
카탈로그: RAMPA
생성됨: 16.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Countersunk screws type KS
RAMPA
RAMPA®-Screws
RAMPA® Screws with metric thread
Powered by
CAD모델 선택
{rampa/screws/screws_with_metric_thread/countersunk_screws_type_ks_114.prj},{NB=114630008_100},{ART=114630008},{DESC=RAMPA-SENKSCHRAUBEN TYP KS M6 X 30, STAHL SCHWARZ VERZINKT},{LONGTEXT=RAMPA-Senkschrauben Typ KS (entsprechend DIN 7991) mit Innensechskant und dekorativem Senkkopf für sichtbare Verbindungen.},{L=30},{D1=M6},{DH=6},{SW=4},{D2=12},{MAT=Stahl schwarz verzinkt},{FARBE=#858981},{PCKH1=[100,1000,2500]},{PCK=100},{GEW=0.00609},{TARIC=73181568},{DIN=DIN 7991},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{CODE1=1},{CODE2=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D1
Outside thread
ⁿ/ₐ
SW
Wrench size
[mm]
D2
Head-Ø
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
DIN
DIN specification
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
114625008
114625008
RAMPA®-COUNTERSUNK SCREWS...
RAMPA® countersunk screws...
25
M6
4
12
Steel black zinc plated
0.005235
73181568
DIN 7991
1146250080100
114630008
114630008
RAMPA®-COUNTERSUNK SCREWS...
RAMPA® countersunk screws...
30
M6
4
12
Steel black zinc plated
0.00609
73181568
DIN 7991
1146300080100
114635008
114635008
RAMPA®-COUNTERSUNK SCREWS...
RAMPA® countersunk screws...
35
M6
4
12
Steel black zinc plated
0.006926
73181568
DIN 7991
1146350080100
114640008
114640008
RAMPA®-COUNTERSUNK SCREWS...
RAMPA® countersunk screws...
40
M6
4
12
Steel black zinc plated
0.007713
73181568
DIN 7991
1146400080100
114645008
114645008
RAMPA®-COUNTERSUNK SCREWS...
RAMPA® countersunk screws...
45
M6
4
12
Steel black zinc plated
0.008585
73181568
DIN 7991
1146450080100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성