您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Tria2000
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tria2000
Vibration Damping Mount Rubber MM
Tria2000
Mount Rubber
Powered by
CAD模型選擇
{tria2000/supporti_antivibranti/mm.prj},{NB=1114035},{CODE=1114035},{WEIGHT=80},{A=40},{B=35},{C=8},{D=23},{MES=NR/SBR},{DUR=60 SH +/- 5},{VITE=Zincata Bianca},{PIATTO=Zincato Bianco}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
AXBCXD
AxB CxD
ⁿ/ₐ
WEIGHT
Load
[Kg]
MES
Rubber
ⁿ/ₐ
DUR
Hardness
ⁿ/ₐ
VITE
Screw
ⁿ/ₐ
PIATTO
Plated
ⁿ/ₐ
1110808
1110808
MM 8x8 M3x10
3
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11110104
11110104
MM 10x10 M4x8
9
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11110154
11110154
MM 10x15 M4x10
9
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
111101551060
111101551060
MM 10x15 M5x10
9
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11115845645
11115845645
MM 15x8 M4x5 M4x6
12
NBR
45 SH +/- 5
Zinc White
Zinc White
111150868
111150868
MM 15x8 M4x6 M4x8
12
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1111508
1111508
MM 15x8 M4x10
12
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11115104
11115104
MM 15x10 M4x10
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1111510515
1111510515
MM 15x10 M5x15
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11115106
11115106
MM 15x10 M6x8
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1111515
1111515
MM 15x15 M4x10
19
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11115155
11115155
MM 15x15 M5x10
19
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1111520
1111520
MM 15x20 M4x15
15
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1111520515
1111520515
MM 15x20 M5x15
15
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11115206
11115206
MM 15x20 M6x16
15
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11115305
11115305
MM 15x30 M5x8
10
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112008
1112008
MM 20x8 M6x20
42
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112010
1112010
MM 20x10 M6x18
36
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112015
1112015
MM 20x15 M6x16
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112015620
1112015620
MM 20x15 M6x20
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
111202010
111202010
MM 20x20 M6x10
19
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112020
1112020
MM 20x20 M6x16
19
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
11120208
11120208
MM 20x20 M8x10
19
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112025
1112025
MM 20x25 M6x18
18
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1112030
1112030
MM 20x30 M6x18
24
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DVA 1 - ELESA-Vibration damping elements
Elesa
13.05.2024
DVA 3 - Vibration-damping elements
Elesa+Ganter
28.03.2024
Vibration Damping Mount Rubber Hourglass
Tria2000
26.05.2023
Vibration Damping Support with Rubber W
Tria2000
26.05.2023
BGONA - Vibration Insulation Rubber Mounts - Tapped-Threaded Stopper
Misumi
30.06.2021
DVA 2 - Vibration-damping elements
Elesa+Ganter
28.03.2024
DVC.1 - Vibration-damping elements
Elesa+Ganter
28.03.2024
23356 - Keless locking couplings Form E short version
norelem
30.04.2024
DVA 1 - Vibration-damping elements
Elesa+Ganter
28.03.2024
BK45.0003.INOX - Rubber metal buffer with double male cylindrical mounting,...
Bäcker
04.08.2022
GN 356.1 - Vibration Isolation Mounts, Rubber, Hourglass Type, with Steel C...
JW Winco
02.04.2024
Vibration Damping Bell with nut tear-resistant Rubber
Tria2000
26.05.2023
VM-80-1M - Sandwich Mounts - Double End (Male/Male)
Essentra Components
06.08.2014
Flange Type - Heavy Load SHS-C
THK CO.,LTD.
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表