您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Oval Badewannen with Accessory - Bathtubs
SCHMIDLIN
Badewannen
Powered by
CAD模型選擇
{schmidlin/badewannen/oval_badewannen_asmtab.prj},{NB=Schmidlin ELLA OVAL_2344-0001_(400)_Alpinweiss_107505, Schmidlin Spezial Badewannen-Fussset_1.4},{ARTNR=2344-0001},{CATEGORY=Badewannen},{SUBCATEGORY=Oval-Badewannen},{MODELL=Schmidlin ELLA OVAL},{SGVSBX=111614.100.183},{LODLEVEL=400},{L=1800.00},{B=1000.00},{H=466.00},{FOOTARTNR=107505, Schmidlin Spezial Badewannen-Fussset},{FSH=1.400},{COLORCLASS=4},{MATERIAL=Alpinweiss},{IL=1760.00},{IB=960.00},{IH=448.00},{H1=20.00},{HOF=76.00},{X1=0.00},{Y1=500.00},{LX=20.00},{DO=90},{DOF=52},{PPATH=oval_badewannen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CATEGORY
ⁿ/ₐ
SUBCATEGORY
ⁿ/ₐ
MODELL
ⁿ/ₐ
SGVSB
SGVSB-Nr
ⁿ/ₐ
L
Total Length
ⁿ/ₐ
B
Total Breadth
ⁿ/ₐ
H
Total Height
ⁿ/ₐ
2344-0001 Alpinweiss
2344-0001
Bathtubs
Oval-Badewannen
Schmidlin ELLA OVAL
111614.100.183
1800.00
1000.00
466.00
1150-0001 Alpinweiss
1150-0001
Bathtubs
Oval-Badewannen
Schmidlin FLAIR
111064
1580.00
680.00
430.00
1022-0001 Alpinweiss
1022-0001
Bathtubs
Oval-Badewannen
Schmidlin FLAIR
111065
1680.00
730.00
432.00
1211-0001 Alpinweiss
1211-0001
Bathtubs
Oval-Badewannen
Schmidlin FLAIR
111066
1780.00
780.00
430.00
1358-0001 Alpinweiss
1358-0001
Bathtubs
Oval-Badewannen
Schmidlin FLAIR
111208
1880.00
880.00
430.00
1048-0001 Alpinweiss
1048-0001
Bathtubs
Oval-Badewannen
Schmidlin HOME OVAL
111073
1800.00
1000.00
463.00
1520-0001 Alpinweiss
1520-0001
Bathtubs
Oval-Badewannen
Schmidlin STARLET
111045
1650.00
750.00
430.00
1412-0001 Alpinweiss
1412-0001
Bathtubs
Oval-Badewannen
Schmidlin STARLET
111026
1750.00
800.00
433.00
1733-0001 Alpinweiss
1733-0001
Bathtubs
Oval-Badewannen
Schmidlin STARLET
111027
1850.00
850.00
430.00
1471-0001 Alpinweiss
1471-0001
Bathtubs
Oval-Badewannen
Schmidlin STARLET
111083
1950.00
950.00
430.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9073-78 - Junction box Ø 120 mm
AGRO
21.02.2023
9196-77 - Junction box 165 x 165 x 72 mm
AGRO
21.02.2023
MHAP - electrical plug-in base
Festo
29.08.2023
GHG 791 - Junction box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
GHG 791 - Junction box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
4134A, 4136 - Junction Box
Alfa Instrumentos
23.06.2020
1130-4040 - Meisterstück Centro Duo 1 Right Corner Installation (2-SIDED)
Kaldewei
04.05.2023
DEACM180RV - Comfortwanne
Vigour
06.05.2022
DRIVE 1.0 curved shower with sliding doors - Curved shower with sliding doo...
Palme
08.03.2023
ONS180 - Körperformwanne
Vigour
06.05.2022
APREJO 4-part curved shower - Curved shower with swing doors
Palme
01.02.2023
Freestanding bathtubs - Bathtubs
SCHMIDLIN
07.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表