您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Multiple Configuration PCB Headers & Receptacles
TE Connectivity
Connectors
PCB Connectors
Multiple Configuration PCB Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/multiple_configuration_pcb_connectors/multiple_configuration_pcb_headers_and_receptacles.prj},{NB=5-103233-8},{PN=5-103233-8},{SHA256=XJvarvRsc0FdzILDSuIYWEEzxw8/DI88kNUGx1DE3uI=},{INAME=01025__c2d01032332d582dg2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-5-103233-8.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=18 MODII HDR DRST UNSHRD A/PIN},{ALIAS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
PCBCAT
PCB Connector Assembly Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
HT
Header Type
ⁿ/ₐ
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
GASKET
Gasket
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CSF
Connector Style
ⁿ/ₐ
STABILIZERS
Stabilizers
ⁿ/ₐ
BS
Board Standoff
ⁿ/ₐ
SR
Strain Relief
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
CCLC
Connector Contact Load Condition
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
GL
Gasket Location
ⁿ/ₐ
NK
Number of Keys
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CR
Contact Resistance
[mΩ]
DWV
Dielectric Withstanding Voltage
ⁿ/ₐ
IRM
Insulation Resistance
[MΩ]
VOLTAGEVAC
Voltage
[VAC]
PS
Post Styles
ⁿ/ₐ
SM
Sealing Method
ⁿ/ₐ
VC
Vacuum Cover
ⁿ/ₐ
CM
Cover Material
ⁿ/ₐ
HDPPT
Hold-Down Post Plating Thickness
ⁿ/ₐ
PSMM
Post Size
[mm]
PSIN
Post Size
[in]
PSM
Post Stabilizer Material
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PCBRFPM
PCB Retention Feature Plating Material
ⁿ/ₐ
PCBRFM
PCB Retention Feature Material
ⁿ/ₐ
GS
Gasket Style
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
STCPMF
Solder Tail Contact Plating Material Finish
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CP
Contact Protection
ⁿ/ₐ
CSE
Contact Shape
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CL
Contact Layout
ⁿ/ₐ
STCPTIN
Solder Tail Contact Plating Thickness
[µin]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPMF
Contact Mating Area Plating Material Finish
ⁿ/ₐ
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CPM
Contact Plating Material
ⁿ/ₐ
CPT
Contact Protection Type
ⁿ/ₐ
NCL
Number of Contacts Loaded
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
TPLMM
Termination Post Length
[mm]
TPLIN
Termination Post Length
[in]
TEPTM
Termination End Plating Thickness
[µm]
TEPTIN
Termination End Plating Thickness
[µin]
TEPM
Termination End Plating Material
ⁿ/ₐ
TP
Terminations per Post
ⁿ/ₐ
CTT
Contact Termination Type
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
MCLT
Mating Connector Lock Type
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
MCL
Mating Connector Lock
ⁿ/ₐ
PCBMS
PCB Mounting Style
ⁿ/ₐ
MAIDMM
Mating Area Interface Dimensions
[mm]
MAIDIN
Mating Area Interface Dimensions
[in]
CMT
Connector Mounting Type
ⁿ/ₐ
MAT
Mating Alignment Type
ⁿ/ₐ
MA
Mating Alignment
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HS
Housing Style
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
SEDMM
Shrouded End Dimension
[mm]
SEDIN
Shrouded End Dimension
[in]
SHMM
Stack Height
[mm]
SHIN
Stack Height
[in]
MPLMM
Mating Post Length
[mm]
MPLIN
Mating Post Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
HTC
High Temperature Compatible
ⁿ/ₐ
HTH
High Temperature Housing
ⁿ/ₐ
HSSDC
High Speed Serial Data Connector
ⁿ/ₐ
AS
Approved Standards
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
FUW
For Use With
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
GM
Gasket Material
ⁿ/ₐ
PLO
Position Locations Omitted
ⁿ/ₐ
CE
Cable Entry
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
102203-1
102203-1
04 MODII HDR SRRA SHRD .1...
2-42939-6091, 651-1006-03...
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
4
1
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
Matte
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
2.79
0.11
N/A
100 – 200
Matte Tin-Lead Over Nicke...
N/A
N/A
N/A
N/A
Without
N/A
Without
Without
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.778
0.07
N/A
N/A
6.1
0.24
-65 – 105
N/A
N/A
No
No
CSA LR7189, UL E28476
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
40
Tube
N/A
N/A
N/A
N/A
102203-2
102203-2
05 MODII HDR SRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
5
1
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
Matte
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
2.79
0.11
N/A
100 – 200
Matte Tin-Lead Over Nicke...
N/A
N/A
N/A
N/A
Without
N/A
Without
Without
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.778
0.07
N/A
N/A
6.1
0.24
-65 – 105
N/A
N/A
No
No
CSA LR7189, UL E28476
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
34
Tube
N/A
N/A
N/A
N/A
102203-4
102203-4
07 MODII HDR SRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
7
1
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
Matte
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
2.79
0.11
N/A
100 – 200
Matte Tin-Lead Over Nicke...
N/A
N/A
N/A
N/A
Without
N/A
Without
Without
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.778
0.07
N/A
N/A
6.1
0.24
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
25
Tube
N/A
N/A
N/A
N/A
102203-5
102203-5
08 MODII HDR SRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
8
1
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
Matte
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
2.79
0.11
N/A
100 – 200
Matte Tin-Lead Over Nicke...
N/A
N/A
N/A
N/A
Without
N/A
Without
Without
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.778
0.07
N/A
N/A
6.1
0.24
-65 – 105
N/A
N/A
No
No
CSA LR7189, UL E28476
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
23
Tube
N/A
N/A
N/A
N/A
102557-1
102557-1
40 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
40
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper-Nickel-Tin
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
3.81
0.15
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
50
Tray
N/A
N/A
N/A
N/A
102557-6
102557-6
50 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
50
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper-Nickel-Tin
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
3.81
0.15
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
40
Tray
N/A
N/A
N/A
N/A
102557-9
102557-9
10 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
10
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper-Nickel-Tin
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
3.81
0.15
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
150
Tray
N/A
N/A
N/A
N/A
102617-1
102617-1
06 MODII HDR DRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
6
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.43
0.135
N/A
100 – 200
Tin
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
CSA LR7189, UL E28476
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
232
Tray
N/A
N/A
N/A
N/A
102617-2
102617-2
08 MODII HDR DRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
8
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.43
0.135
N/A
100 – 200
Tin
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
184
Tray
N/A
N/A
N/A
N/A
102617-3
102617-3
10 MODII HDR DRRA SHRD .1...
405903113
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
10
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.43
0.135
N/A
100 – 200
Tin
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
160
Tray
N/A
N/A
N/A
N/A
102617-5
102617-5
14 MODII HDR DRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
14
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.43
0.135
N/A
100 – 200
Tin
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
240
Tray
N/A
N/A
N/A
N/A
102617-6
102617-6
16 MODII HDR DRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
16
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.43
0.135
N/A
100 – 200
Tin
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
208
Tray
N/A
N/A
N/A
N/A
102617-8
102617-8
20 MODII HDR DRRA SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
With
Without
N/A
N/A
Fully Loaded
Right Angle
20
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.43
0.135
N/A
100 – 200
Tin
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
176
Tray
N/A
N/A
N/A
N/A
102618-3
102618-3
10 MODII HDR DRST SHRD .1...
651-1087-01
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
10
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.18
0.125
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
CSA LR7189, UL E28476
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
320
Tray
N/A
N/A
N/A
N/A
102618-4
102618-4
12 MODII HDR DRST SHRD .1...
651-1090-01
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
12
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.18
0.125
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
272
Tray
N/A
N/A
N/A
N/A
102618-5
102618-5
14 MODII HDR DRST SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
14
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.18
0.125
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
240
Tray
N/A
N/A
N/A
N/A
102618-6
102618-6
16 MODII HDR DRST SHRD .1...
651-1221-01
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
16
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.18
0.125
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
208
Tray
N/A
N/A
N/A
N/A
102618-8
102618-8
20 MODII HDR DRST SHRD .1...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
Standard
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
20
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin-Lead
N/A
Nickel
With
Square
Pin
3
15
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
3.18
0.125
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.08
0.318
-65 – 105
N/A
N/A
No
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
1.4
0.055
N/A
176
Tray
N/A
N/A
N/A
N/A
102699-2
102699-2
06 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
6
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
CSA LR7189, UL E28476
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
290
Tray
N/A
N/A
N/A
N/A
102699-3
102699-3
08 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
8
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
230
Tray
N/A
N/A
N/A
N/A
102699-4
102699-4
10 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
10
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
200
Tray
N/A
N/A
N/A
N/A
102699-5
102699-5
12 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
12
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
170
Tray
N/A
N/A
N/A
N/A
102699-6
102699-6
14 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
14
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
150
Tray
N/A
N/A
N/A
N/A
102699-7
102699-7
16 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
16
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
130
Tray
N/A
N/A
N/A
N/A
102699-9
102699-9
20 MODII HDR DRST SHRD A/...
N/A
PCB Mount Header
N/A
N/A
Printed Circuit Board
Shrouded
2.54
0.1
Without
N/A
Connector
N/A
Without
Without
Without
N/A
N/A
Fully Loaded
Vertical
20
2
No
N/A
N/A
N/A
N/A
750 Vrms
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0.64
0.025
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Tin-Lead
N/A
Nickel
With
Square
Pin
3
30
N/A
N/A
Gold
N/A
N/A
N/A
Shrouded
N/A
N/A
Through Hole
6.35
0.25
N/A
100 – 200
Tin-Lead over Nickel
N/A
N/A
N/A
Action/Compliant Tail
With
Detent Windows
Without
With
Through Hole
N/A
N/A
N/A
Polarization
With
2.54
0.1
4-Sided
Thermoplastic
Black
1.68
0.066
N/A
N/A
8.13
0.32
-55 – 105
N/A
N/A
Yes
No
UL E28476, CSA LR7189
N/A
UL 94V-0
N/A
N/A
2.36 – 3.18
.093 – .125
N/A
110
Tray
N/A
N/A
N/A
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wire-to-Board Connector Housings
TE Connectivity
10.12.2019
Board-to-Board Headers & Receptacles
TE Connectivity
10.12.2019
Circular Power Connectors
TE Connectivity
11.12.2019
Standard Circular Connectors
TE Connectivity
27.03.2020
BB080 - Header
Global Connector Technology
13.05.2021
63429 - Jumper
Amphenol FCi
06.05.2019
Ribbon Cable Connectors
TE Connectivity
10.12.2019
Automotive, Truck, Bus, & Off-Road Headers
TE Connectivity
05.12.2019
HDMI Connectors
TE Connectivity
27.08.2019
Multiple Configuration PCB Connector Contacts
TE Connectivity
10.12.2019
PCB Terminal Blocks
TE Connectivity
28.08.2019
D-Sub Connector Contacts
TE Connectivity
06.12.2019
Crimp D-Sub Connectors
TE Connectivity
06.12.2019
77311, 77313, 95293, 95278, 98401 - Unshrouded Headers – Vertical
Amphenol FCi
22.03.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表