您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 32B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets/duplex_sprockets_32b_2.prj},{NB=102460021},{Z=21},{DE=363.0},{DP=340.82},{CNSORDERNO=102460021},{DM=200},{DMX=200.0},{D2=40},{A=120},{KG=59.87},{B2=87.4},{B1=28.8},{C=6},{R3=51}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
102460008
8
152.0
132.74
102460008
85
30
120
6.65
87.4
28.8
6
51
102460009
9
168.0
148.54
102460009
100
30
120
9.14
87.4
28.8
6
51
102460010
10
184.0
164.39
102460010
115
30
120
12.01
87.4
28.8
6
51
102460011
11
200.0
181.31
102460011
125
35
120
14.75
87.4
28.8
6
51
102460012
12
216.0
196.29
102460012
133
35
120
17.95
87.4
28.8
6
51
102460013
13
235.0
212.29
102460013
145
35
120
21.68
87.4
28.8
6
51
102460014
14
251.0
228.29
102460014
145
35
120
25.03
87.4
28.8
6
51
102460015
15
267.0
244.30
102460015
160
35
120
29.30
87.4
28.8
6
51
102460016
16
283.0
260.40
102460016
160
40
120
33.21
87.4
28.8
6
51
102460017
17
299.0
276.46
102460017
180
40
120
38.76
87.4
28.8
6
51
102460018
18
315.0
292.55
102460018
180
40
120
43.24
87.4
28.8
6
51
102460019
19
331.0
308.66
102460019
200
40
120
49.52
87.4
28.8
6
51
102460020
20
347.0
324.71
102460020
200
40
120
54.56
87.4
28.8
6
51
102460021
21
363.0
340.82
102460021
200
40
120
59.87
87.4
28.8
6
51
102460022
22
379.0
356.98
102460022
*200
40
120
65.47
87.4
28.8
6
51
102460023
23
396.0
373.08
102460023
*200
40
120
71.35
87.4
28.8
6
51
102460024
24
412.0
389.18
102460024
*200
40
120
77.52
87.4
28.8
6
51
102460025
25
428.0
405.33
102460025
*200
40
120
83.66
87.4
28.8
6
51
102460026
26
444.0
421.44
102460026
*200
40
120
90.69
87.4
28.8
6
51
102460028
28
476.0
453.69
102460028
*200
40
120
104.99
87.4
28.8
6
51
102460030
30
508.0
486.00
102460030
*200
40
120
120.41
87.4
28.8
6
51
102460035
35
589.0
566.71
102460035
*200
40
120
163.85
87.4
28.8
6
51
102460038
38
638.0
615.16
102460038
*200
40
120
193.33
87.4
28.8
6
51
102460040
40
670.0
647.47
102460040
*220
40
148
214.39
87.4
28.8
6
51
102460045
45
751.0
728.24
102460045
*220
40
148
282.32
87.4
28.8
6
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Triplex sprockets 32B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex offset links for ISO chain SRC - Connecting link and offset link for...
BEA Ingranaggi
06.07.2020
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Duplex sprockets with hardened teeth 16B-2 - Sprockets for roller chains wi...
BEA Ingranaggi
06.07.2020
Duplex plate wheels 32B-2 - Plate wheels for roller chains - DIN 8187 - ISO...
BEA Ingranaggi
06.07.2020
Duplex sprockets 24B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 20B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 28B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 10B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 05B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 08B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 12B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表