피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
Parallel pins with female thread DIN EN ISO 8735
MBO Oßwald
Parallel pins
Powered by
CAD모델 선택
{mbo_osswald/zylinderstifte/zylinderstifte20mit20innengewinde20din20en20iso208735.prj},{NB=11 15 0016 0045/001},{PREVIEW=../_pool_/7c/e4/zylinderstift-mit-innengewinde_700x700px.png},{REF=11 15 0016 0045/001},{IDENT=Zylinderstift mit Innengewinde DIN EN ISO 8735 B 16 x 45 Stahl blank},{SIZE=B 16 x 45},{MATERIAL=Stahl},{SURFACE=blank, Oberflächenrauheit Ra = 0,8 µm},{D=16},{L=45},{LMIN=44,5},{LMAX=45,5},{ACA=2},{CCA=4,6},{D2=M8 x 1,25},{THREAD=Regelgewinde rechts},{D3=8,4},{T1=16},{T2MIN=25},{T3=1,5},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/zylinderstift-mit-innengewinde-din-en-iso-8735-b-16-x-45-stahl-blank-oberflaechenrauheit-ra-0-8-m},{DEFAULTSORTATTR=8084}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
LMIN
l min.
[mm]
LMAX
l max.
[mm]
ACA
a ≈
[mm]
CCA
c ≈
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
T1
t1
[mm]
T2MIN
t2 min.
[mm]
T3
t3
[mm]
10 15 0006 0016/001
10 15 0006 0016/001
Parallel pin with female ...
A 6 x 16
Steel
bright, surface roughness...
6
16
15,5
16,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0018/001
10 15 0006 0018/001
Parallel pin with female ...
A 6 x 18
Steel
bright, surface roughness...
6
18
17,5
18,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0020/001
10 15 0006 0020/001
Parallel pin with female ...
A 6 x 20
Steel
bright, surface roughness...
6
20
19,5
20,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0022/001
10 15 0006 0022/001
Parallel pin with female ...
A 6 x 22
Steel
bright, surface roughness...
6
22
21,5
22,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0024/001
10 15 0006 0024/001
Parallel pin with female ...
A 6 x 24
Steel
bright, surface roughness...
6
24
23,5
24,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0026/001
10 15 0006 0026/001
Parallel pin with female ...
A 6 x 26
Steel
bright, surface roughness...
6
26
25,5
26,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0028/001
10 15 0006 0028/001
Parallel pin with female ...
A 6 x 28
Steel
bright, surface roughness...
6
28
27,5
28,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0030/001
10 15 0006 0030/001
Parallel pin with female ...
A 6 x 30
Steel
bright, surface roughness...
6
30
29,5
30,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0032/001
10 15 0006 0032/001
Parallel pin with female ...
A 6 x 32
Steel
bright, surface roughness...
6
32
31,5
32,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0035/001
10 15 0006 0035/001
Parallel pin with female ...
A 6 x 35
Steel
bright, surface roughness...
6
35
34,5
35,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0040/001
10 15 0006 0040/001
Parallel pin with female ...
A 6 x 40
Steel
bright, surface roughness...
6
40
39,5
40,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0045/001
10 15 0006 0045/001
Parallel pin with female ...
A 6 x 45
Steel
bright, surface roughness...
6
45
44,5
45,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0050/001
10 15 0006 0050/001
Parallel pin with female ...
A 6 x 50
Steel
bright, surface roughness...
6
50
49,5
50,5
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0055/001
10 15 0006 0055/001
Parallel pin with female ...
A 6 x 55
Steel
bright, surface roughness...
6
55
54,25
55,75
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0006 0060/001
10 15 0006 0060/001
Parallel pin with female ...
A 6 x 60
Steel
bright, surface roughness...
6
60
59,25
60,75
0,8
2,1
M4 x 0,7
Regular thread right
4,3
6
10
1
10 15 0008 0018/001
10 15 0008 0018/001
Parallel pin with female ...
A 8 x 18
Steel
bright, surface roughness...
8
18
17,5
18,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0020/001
10 15 0008 0020/001
Parallel pin with female ...
A 8 x 20
Steel
bright, surface roughness...
8
20
19,5
20,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0022/001
10 15 0008 0022/001
Parallel pin with female ...
A 8 x 22
Steel
bright, surface roughness...
8
22
21,5
22,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0024/001
10 15 0008 0024/001
Parallel pin with female ...
A 8 x 24
Steel
bright, surface roughness...
8
24
23,5
24,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0026/001
10 15 0008 0026/001
Parallel pin with female ...
A 8 x 26
Steel
bright, surface roughness...
8
26
25,5
26,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0028/001
10 15 0008 0028/001
Parallel pin with female ...
A 8 x 28
Steel
bright, surface roughness...
8
28
27,5
28,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0030/001
10 15 0008 0030/001
Parallel pin with female ...
A 8 x 30
Steel
bright, surface roughness...
8
30
29,5
30,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0032/001
10 15 0008 0032/001
Parallel pin with female ...
A 8 x 32
Steel
bright, surface roughness...
8
32
31,5
32,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0035/001
10 15 0008 0035/001
Parallel pin with female ...
A 8 x 35
Steel
bright, surface roughness...
8
35
34,5
35,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
10 15 0008 0040/001
10 15 0008 0040/001
Parallel pin with female ...
A 8 x 40
Steel
bright, surface roughness...
8
40
39,5
40,5
1
2,6
M5 x 0,8
Regular thread right
5,3
8
12
1,2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성