您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-758 - 3-part union with welding socket piece
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Union
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/verschraubungen/758.prj},{NB=1.2-7585-DN16},{CNSORDERNO=1.2-7585},{CNSMAT=Edelstahl},{TEMP=550},{DN=16},{D=21.3},{A=53},{S=32},{CNSMASSEXACT=0.13},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal size
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
S
Width across flats
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7585-DN6
1.2-7585
Stainless steel
550
6
10.2
45
17
0.04
1.2-7585-DN8
1.2-7585
Stainless steel
550
8
13.5
47
19
0.05
1.2-7585-DN10
1.2-7585
Stainless steel
550
10
17.2
49
22
0.07
1.2-7585-DN12
1.2-7585
Stainless steel
550
12
21.3
52
27
0.11
1.2-7585-DN16
1.2-7585
Stainless steel
550
16
21.3
53
32
0.13
1.2-7585-DN20
1.2-7585
Stainless steel
550
20
26.9
61
36
0.23
1.2-7585-DN25
1.2-7585
Stainless steel
550
25
33.7
65
41
0.29
1.2-7585-DN32
1.2-7585
Stainless steel
550
32
42.4
70
50
0.44
1.2-7585-DN40
1.2-7585
Stainless steel
550
40
48.3
74
60
0.64
1.2-7585-DN50
1.2-7585
Stainless steel
550
50
60.3
83
70
1.01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表