您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
17 - Undervoltage trip
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/04/17.prj},{NB=073143},{MANUID=073143},{AAP365=0.0},{AAP377=0},{AAP546=0.0},{AAB958=0.0},{AAB959=120.0},{AAB960=0.0},{AAD931=85389099},{BAA303=0.5},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=2},{QUANTITYINT=2},{CTN=85389099},{WEIGHT=129},{LENGTH=90},{WIDTH=24},{DEPTH=68},{DESCSHORT=Undervoltage release, Us= 120V60Hz},{DESCLONG=Undervoltage release, non-delayed, for circuit-breaker PKZ(M)0 size},{MANUTYPEDESC=U-PKZ0(120V60HZ)},{PREVIEW=../../../_pool_/74/6f/121a098_580x580.png},{INTNO=04015080731436},{BUYER_PID=073143},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAO057=U-PKZ0(120V60HZ)},{AAO663=04015080731436},{AAU731=PKZ0},{AAU732=PKZ},{AAW338=Undervoltage release, Us= 120V60Hz}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAD622
delayed
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAD697
suitable for power circuit breakers
ⁿ/ₐ
BAD698
suitable for power switches
ⁿ/ₐ
BAD705
suitable for protective motor switches
ⁿ/ₐ
BAD728
suitable for overload relays
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
158257
158257
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(600V60HZ)
04015081548453
158257
Eaton
0
Master2016
0.0
0
0.0
0.0
600.0
0.0
U-PKZ0(600V60HZ)
04015081548453
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Screw connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
99
0
0
073147
073147
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(480V60HZ)
04015080731474
073147
Eaton
0
Master2016
0.0
0
0.0
0.0
480.0
0.0
U-PKZ0(480V60HZ)
04015080731474
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
126
90
24
68
082161
082161
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(440V60HZ)
04015080821618
082161
Eaton
0
Master2016
0.0
0
0.0
0.0
440.0
0.0
U-PKZ0(440V60HZ)
04015080821618
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
126
90
24
68
073139
073139
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(415V50HZ)
04015080731399
073139
Eaton
0
Master2016
0.0
0
0.0
415.0
0.0
0.0
U-PKZ0(415V50HZ)
04015080731399
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
126
90
24
68
073138
073138
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(400V50HZ)
04015080731382
073138
Eaton
0
Master2016
0.0
0
0.0
400.0
0.0
0.0
U-PKZ0(400V50HZ)
04015080731382
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
126
90
24
68
197019
197019
Undervoltage release, Us=...
Undervoltage release
U-PKZ0(400V50/60HZ)
04015080893127
197019
Eaton
0
0.0
0
0.0
400.0
400.0
0.0
U-PKZ0(400V50/60HZ)
04015080893127
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Screw connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
1
1
85389099
DE
129
68
24
90
073137
073137
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(380V50HZ)
04015080731375
073137
Eaton
0
Master2016
0.0
0
0.0
380.0
0.0
0.0
U-PKZ0(380V50HZ)
04015080731375
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
126
90
24
68
157862
157862
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(24VDC)
04015081544523
157862
Eaton
0
Master2016
0.0
0
0.0
0.0
0.0
0.0
U-PKZ0(24VDC)
04015081544523
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
DC
85389099
0.5
CE
1
1
2
2
85389099
DE
137
90
24
68
219219
219219
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(24V60HZ)
04015082192198
219219
Eaton
0
Master2016
0.0
0
0.0
0.0
24.0
0.0
U-PKZ0(24V60HZ)
04015082192198
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
137
90
24
68
073145
073145
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(208V60HZ)
04015080731450
073145
Eaton
0
Master2016
0.0
0
0.0
0.0
208.0
0.0
U-PKZ0(208V60HZ)
04015080731450
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
129
90
24
68
199332
199332
Undervoltage release, Us=...
Undervoltage release, Pus...
U-PKZ0(24V50HZ)-PI
04015081974160
199332
Eaton
0
0.0
0
0.0
24.0
0.0
0.0
U-PKZ0(24V50HZ)-PI
04015081974160
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Spring pulley connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
1
1
85389099
DE
134
68
24
91
199333
199333
Undervoltage release, Us=...
Undervoltage release, Pus...
U-PKZ0(120V60HZ)-PI
04015081974177
199333
Eaton
0
0.0
0
0.0
0.0
120.0
0.0
U-PKZ0(120V60HZ)-PI
04015081974177
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Spring pulley connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
1
1
85389099
DE
134
68
24
91
073129
073129
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(24V50HZ)
04015080731290
073129
Eaton
0
Master2016
0.0
0
0.0
24.0
0.0
0.0
U-PKZ0(24V50HZ)
04015080731290
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
129
90
24
68
073143
073143
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(120V60HZ)
04015080731436
073143
Eaton
0
Master2016
0.0
0
0.0
0.0
120.0
0.0
U-PKZ0(120V60HZ)
04015080731436
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
129
90
24
68
073132
073132
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(110V50HZ)
04015080731320
073132
Eaton
0
Master2016
0.0
0
0.0
110.0
0.0
0.0
U-PKZ0(110V50HZ)
04015080731320
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
131
90
24
68
073146
073146
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(240V60HZ)
04015080731467
073146
Eaton
0
Master2016
0.0
0
0.0
0.0
240.0
0.0
U-PKZ0(240V60HZ)
04015080731467
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
129
90
24
68
982163
982163
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(*V60HZ)
-
982163
Eaton
0
Master2016
0.0
0
0.0
0.0
24.0
0.0
U-PKZ0(*V60HZ)
-
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
10
2
85389099
DE
129
90
24
68
199335
199335
Undervoltage release, Us=...
Undervoltage release, Pus...
U-PKZ0(240V50HZ)-PI
04015081974191
199335
Eaton
0
0.0
0
0.0
240.0
0.0
0.0
U-PKZ0(240V50HZ)-PI
04015081974191
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Spring pulley connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
1
1
85389099
DE
131
68
24
91
982162
982162
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(*V50HZ)
-
982162
Eaton
0
Master2016
0.0
0
0.0
24.0
0.0
0.0
U-PKZ0(*V50HZ)
-
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
10
2
85389099
DE
129
90
24
68
073136
073136
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(240V50HZ)
04015080731368
073136
Eaton
0
Master2016
0.0
0
0.0
240.0
0.0
0.0
U-PKZ0(240V50HZ)
04015080731368
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
126
90
24
68
199334
199334
Undervoltage release, Us=...
Undervoltage release, Pus...
U-PKZ0(230V50HZ)-PI
04015081974184
199334
Eaton
0
0.0
0
0.0
230.0
0.0
0.0
U-PKZ0(230V50HZ)-PI
04015081974184
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Spring pulley connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
1
1
85389099
DE
134
68
24
91
073135
073135
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(230V50HZ)
04015080731351
073135
Eaton
0
Master2016
0.0
0
0.0
230.0
0.0
0.0
U-PKZ0(230V50HZ)
04015080731351
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
129
90
24
68
197018
197018
Undervoltage release, Us=...
Undervoltage release
U-PKZ0(230V50/60HZ)
04015080893028
197018
Eaton
0
0.0
0
0.0
230.0
230.0
0.0
U-PKZ0(230V50/60HZ)
04015080893028
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
No
Screw connection
No
No
Yes
No
AC
85389099
0.5
CE
1
1
1
1
85389099
DE
129
68
24
90
073134
073134
Undervoltage release, Us=...
Undervoltage release, non...
U-PKZ0(220V50HZ)
04015080731344
073134
Eaton
0
Master2016
0.0
0
0.0
220.0
0.0
0.0
U-PKZ0(220V50HZ)
04015080731344
PKZ0
PKZ
Undervoltage release, Us=...
Eaton
false
Screw connection
false
false
true
false
AC
85389099
0.5
CE
1
1
2
2
85389099
DE
129
90
24
68
157861
157861
Undervoltage release, del...
The undervoltage release ...
P-SOL-XUV(24VDC)
04015081544516
157861
Eaton
0
Master2016
0.0
0
0.0
0.0
0.0
0.0
P-SOL-XUV(24VDC)
04015081544516
Undervoltage release, del...
Eaton
true
Screw connection
true
false
false
false
DC
85362010
0.8
CE
1
1
2
2
85362010
DE
148
90
24
68
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表