您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
13 - Front element for selector switches
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/13.prj},{NB=187134},{MANUID=187134},{AAB508=MIN},{AAB719=0.0},{AAP713=3},{AAU732=10.0},{BAA561=30.5},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=42},{LENGTH=MIN},{WIDTH=MIN},{DEPTH=MIN},{DESCSHORT=Illuminated selector switch actuator, 3 positions, white, maintained},{DESCLONG=Illum.selec.sw.act.30mm flat white 3pos.},{MANUTYPEDESC=M30C-FWRLK3-W},{IMAGE=../../../_pool_/d9/de/1160pic-1695_580x580.png},{PREVIEW=../../../_pool_/d9/de/1160pic-1695_580x580.png},{INTNO=04015081821822},{BUYER_PID=187134},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=},{AAC043=Yes},{AAD217=IP66},{AAB592=black},{AAC205=Metal film},{AAO057=M30C-FWRLK3-W}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB508
Width of the opening
[mm]
AAB719
Height of the opening
[mm]
AAC043
front ring present
ⁿ/ₐ
AAD217
Degree of protection (IP), front side
ⁿ/ₐ
AAP713
Number of switch positions
ⁿ/ₐ
AAB592
Color of the actuating element
ⁿ/ₐ
AAC205
Material of front ring
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAA561
Hole, diameter
[mm]
BAD492
Can be illuminated
ⁿ/ₐ
BAD613
Probing possible
ⁿ/ₐ
BAD620
Latching present
ⁿ/ₐ
BAC502
Color of spherical cap
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAC363
Color of front ring
ⁿ/ₐ
BAD817
Design of actuating element
ⁿ/ₐ
BAC399
Form
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
072375
072375
Selector switch actuator,...
The RMQ16 pilot devices f...
Q25WK3R2
04015080723752
072375
Eaton
0
Master2016
0.0
0.0
true
IP65
3
white
Plastic
Q25WK3R2
04015080723752
Selector switch actuator,...
Eaton
16.0
false
false
true
85365019
black
Rotating knob
square
1
1
5
5
85389099
CN
15
25
25
65
072374
072374
Selector switch actuator,...
The RMQ16 pilot devices f...
Q25WK3R1
04015080723745
072374
Eaton
0
Master2016
0.0
0.0
true
IP65
3
white
Plastic
Q25WK3R1
04015080723745
Selector switch actuator,...
Eaton
16.0
false
false
true
85365019
black
Rotating knob
square
1
1
5
5
85389099
CN
15
25
25
65
072373
072373
Selector switch actuator,...
The RMQ16 pilot devices f...
Q25WK3R
04015080723738
072373
Eaton
0
Master2016
0.0
0.0
true
IP65
3
white
Plastic
Q25WK3R
04015080723738
Selector switch actuator,...
Eaton
16.0
false
false
true
85365019
black
Rotating knob
square
1
1
5
5
85365019
CN
15
25
25
65
072372
072372
Selector switch actuator,...
The RMQ16 pilot devices f...
Q25WK3
04015080723721
072372
Eaton
0
Master2016
0.0
0.0
true
IP65
3
white
Plastic
Q25WK3
04015080723721
Selector switch actuator,...
Eaton
16.0
false
true
false
85365019
black
Rotating knob
square
1
1
5
5
85389099
CN
15
25
25
65
036600
036600
Selector switch actuator,...
The RMQ16 pilot devices f...
Q25WK1R
04015080366003
036600
Eaton
0
Master2016
0.0
0.0
true
IP65
2
white
Plastic
Q25WK1R
04015080366003
Selector switch actuator,...
Eaton
16.0
false
false
true
85365019
black
Rotating knob
square
1
1
5
5
85365019
CN
15
25
25
65
036599
036599
Selector switch actuator,...
The RMQ16 pilot devices f...
Q25WK1
04015080365990
036599
Eaton
0
Master2016
0.0
0.0
true
IP65
2
white
Plastic
Q25WK1
04015080365990
Selector switch actuator,...
Eaton
16.0
false
true
false
85365019
black
Rotating knob
square
1
1
5
5
85389099
CN
15
25
25
65
046851
046851
Key button, 2 positions, ...
There is a key respective...
Q25S1-WS
04015080468516
046851
Eaton
0
Master2016
0.0
0.0
true
IP65
2
white
Plastic
Q25S1-WS
04015080468516
Key button, 2 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
046852
046852
Key button, 3 positions, ...
There is a key respective...
Q25S3-WS
04015080468523
046852
Eaton
0
Master2016
0.0
0.0
true
IP65
3
white
Plastic
Q25S3-WS
04015080468523
Key button, 3 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
046847
046847
Key button, 2 positions, ...
There is a key respective...
Q25S1R-WS
04015080468479
046847
Eaton
0
Master2016
0.0
0.0
true
IP65
2
white
Plastic
Q25S1R-WS
04015080468479
Key button, 2 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
046848
046848
Key button, 3 positions, ...
There is a key respective...
Q25S3R-WS
04015080468486
046848
Eaton
0
Master2016
0.0
0.0
true
IP65
3
white
Plastic
Q25S3R-WS
04015080468486
Key button, 3 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
046843
046843
Key button, 2 positions, ...
There is a key respective...
Q25S1-RT
04015080468431
046843
Eaton
0
Master2016
0.0
0.0
true
IP65
2
red
Plastic
Q25S1-RT
04015080468431
Key button, 2 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
046844
046844
Key button, 3 positions, ...
There is a key respective...
Q25S3-RT
04015080468448
046844
Eaton
0
Master2016
0.0
0.0
true
IP65
3
red
Plastic
Q25S3-RT
04015080468448
Key button, 3 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
046839
046839
Key button, 2 positions, ...
There is a key respective...
Q25S1R-RT
04015080468394
046839
Eaton
0
Master2016
0.0
0.0
true
IP65
2
red
Plastic
Q25S1R-RT
04015080468394
Key button, 2 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
046840
046840
Key button, 3 positions, ...
There is a key respective...
Q25S3R-RT
04015080468400
046840
Eaton
0
Master2016
0.0
0.0
true
IP65
3
red
Plastic
Q25S3R-RT
04015080468400
Key button, 3 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
062108
062108
Key button, 2 positions, ...
There is a key respective...
Q25S1R-GN
04015080621089
062108
Eaton
0
Master2016
0.0
0.0
true
IP65
2
green
Plastic
Q25S1R-GN
04015080621089
Key button, 2 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
062147
062147
Key button, 3 positions, ...
There is a key respective...
Q25S3R-GN
04015080621478
062147
Eaton
0
Master2016
0.0
0.0
true
IP65
3
green
Plastic
Q25S3R-GN
04015080621478
Key button, 3 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
072378
072378
Key button, 3 positions, ...
There is a key respective...
Q25S3R
04015080723783
072378
Eaton
0
Master2016
0.0
0.0
true
IP65
3
black
Plastic
Q25S3R
04015080723783
Key button, 3 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
045502
045502
Key button, 2 positions, ...
There is a key respective...
Q25S1R-BL
04015080455028
045502
Eaton
0
Master2016
0.0
0.0
true
IP65
2
blue
Plastic
Q25S1R-BL
04015080455028
Key button, 2 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
062153
062153
Key button, 3 positions, ...
There is a key respective...
Q25S3-GN
04015080621539
062153
Eaton
0
Master2016
0.0
0.0
true
IP65
3
green
Plastic
Q25S3-GN
04015080621539
Key button, 3 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
072376
072376
Key button, 2 positions, ...
There is a key respective...
Q25S1R-A1
04015080723769
072376
Eaton
0
Master2016
0.0
0.0
true
IP65
2
black
Plastic
Q25S1R-A1
04015080723769
Key button, 2 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
046836
046836
Key button, 3 positions, ...
There is a key respective...
Q25S3-BL
04015080468363
046836
Eaton
0
Master2016
0.0
0.0
true
IP65
3
blue
Plastic
Q25S3-BL
04015080468363
Key button, 3 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
038772
038772
Key button, 2 positions, ...
There is a key respective...
Q25S1R
04015080387725
038772
Eaton
0
Master2016
0.0
0.0
true
IP65
2
Plastic
Q25S1R
04015080387725
Key button, 2 positions, ...
Eaton
16.0
false
false
true
85365019
black
Key
square
1
1
5
5
85365019
CN
23
25
25
50
072377
072377
Key button, 3 positions, ...
There is a key respective...
Q25S3
04015080723776
072377
Eaton
0
Master2016
0.0
0.0
true
IP65
3
black
Plastic
Q25S3
04015080723776
Key button, 3 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
062150
062150
Key button, 2 positions, ...
There is a key respective...
Q25S1-GN
04015080621508
062150
Eaton
0
Master2016
0.0
0.0
true
IP65
2
green
Plastic
Q25S1-GN
04015080621508
Key button, 2 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
046835
046835
Key button, 2 positions, ...
There is a key respective...
Q25S1-BL
04015080468356
046835
Eaton
0
Master2016
0.0
0.0
true
IP65
2
blue
Plastic
Q25S1-BL
04015080468356
Key button, 2 positions, ...
Eaton
16.0
false
true
false
85365019
black
Key
square
1
1
5
5
85389099
CN
23
25
25
50
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表