您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Flange Bearing - Round Trident Seal - S-2000 3 & 4 Bolt Round Flange Bearing -Inch
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/f4r_s2_hci_asmtab.prj},{NB=070450},{SS=3},{SS1=3.000000},{PN=070450},{DESCRIPTION=F4R-S2-300R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3-19/32},{A1=3.5937500},{B=9-1/4},{B1=9.2500000},{C=3-57/64},{C1=3.8906250},{D=5-9/16},{D1=5.5625000},{DD=7-7/8},{DD1=7.8750000},{E=2-25/64},{E1=2.390625},{F=3/4},{F1=0.7500000},{H=7/8},{H1=0.8750000},{J=6-23/64},{J1=6.3593750},{L=4-45/64},{L1=4.7031250},{P=19/64},{P1=0.296875},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=5.1181},{PPATH=f4r_s2_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070436
1-3/8
070436
F3R-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070437
1-7/16
070437
F3R-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070438
1-1/2
070438
F3R-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070440
1-11/16
070440
F4R-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070441
1-3/4
070441
F4R-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070442
1-15/16
070442
F4R-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070443
2
070443
F4R-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070444
2-3/16
070444
F4R-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
7-3/8
3-15/64
4-1/2
6-3/8
2-3/64
5/8
9/16
4-63/64
3-3/4
19/64
1/4
0.025
2-19/32
070446
2-7/16
070446
F4R-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
7-3/4
3-1/2
4-49/64
6-3/4
2-3/8
5/8
49/64
5-1/2
4-1/16
19/64
1/4
0.025
2-15/16
070448
2-11/16
070448
F4R-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070449
2-15/16
070449
F4R-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070450
3
070450
F4R-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070470
1-3/8
070470
F3R-S2-106RE
Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070471
1-7/16
070471
F3R-S2-107RE
Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070472
1-1/2
070472
F3R-S2-108RE
Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070474
1-11/16
070474
F4R-S2-111RE
Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070475
1-3/4
070475
F4R-S2-112RE
Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070476
1-15/16
070476
F4R-S2-115RE
Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070477
2
070477
F4R-S2-200RE
Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070478
2-3/16
070478
F4R-S2-203RE
Expansion Type
Contact Seal
2-15/16
7-3/8
3-15/64
4-1/2
6-3/8
2-3/64
5/8
9/16
4-63/64
3-3/4
19/64
1/4
0.025
2-19/32
070480
2-7/16
070480
F4R-S2-207RE
Expansion Type
Contact Seal
3-13/64
7-3/4
3-1/2
4-49/64
6-3/4
2-3/8
5/8
49/64
5-1/2
4-1/16
19/64
1/4
0.025
2-15/16
070482
2-11/16
070482
F4R-S2-211RE
Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070483
2-15/16
070483
F4R-S2-215RE
Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070484
3
070484
F4R-S2-300RE
Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表