您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000934000 - Steel stop buffer with internal thread
SToxxparts
05 C-Parts without standard
05000934000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000934000/05000934000.prj},{NB=05000934055},{PREVIEW=05000934000.png},{ARTNR=05000934055},{D1=30},{H=40},{D2=M8},{S=2},{T=8},{GH=40},{MAT=Stahl verzinkt, Naturkautschuck (NR)},{INFO=https://www.stoxxparts.com/meleven/5f.55.87.05000934000.pdf},{DEFAULTSORTATTR=1058142}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
S
[mm]
T
[mm]
GH
Rubber hardness Shore A±5
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
05000934001
05000934001
100
40
M16
3
16
40
Stahl verzinkt, Naturkaut...
05000934002
05000934002
100
40
M16
3
16
55
Stahl verzinkt, Naturkaut...
05000934003
05000934003
100
40
M16
3
16
70
Stahl verzinkt, Naturkaut...
05000934004
05000934004
100
50
M16
3
16
40
Stahl verzinkt, Naturkaut...
05000934005
05000934005
100
50
M16
3
16
55
Stahl verzinkt, Naturkaut...
05000934006
05000934006
100
50
M16
3
16
70
Stahl verzinkt, Naturkaut...
05000934007
05000934007
100
60
M16
3
16
40
Stahl verzinkt, Naturkaut...
05000934008
05000934008
100
60
M16
3
16
55
Stahl verzinkt, Naturkaut...
05000934009
05000934009
100
60
M16
3
16
70
Stahl verzinkt, Naturkaut...
05000934010
05000934010
10
10
M4
1.2
4
40
Stahl verzinkt, Naturkaut...
05000934011
05000934011
10
10
M4
1.2
4
55
Stahl verzinkt, Naturkaut...
05000934012
05000934012
10
10
M4
1.2
4
70
Stahl verzinkt, Naturkaut...
05000934013
05000934013
10
15
M4
1.2
4
40
Stahl verzinkt, Naturkaut...
05000934014
05000934014
10
15
M4
1.2
4
55
Stahl verzinkt, Naturkaut...
05000934015
05000934015
10
15
M4
1.2
4
70
Stahl verzinkt, Naturkaut...
05000934016
05000934016
125
55
M16
3
16
40
Stahl verzinkt, Naturkaut...
05000934017
05000934017
125
55
M16
3
16
55
Stahl verzinkt, Naturkaut...
05000934018
05000934018
125
55
M16
3
16
70
Stahl verzinkt, Naturkaut...
05000934019
05000934019
125
75
M16
3
16
40
Stahl verzinkt, Naturkaut...
05000934020
05000934020
125
75
M16
3
16
55
Stahl verzinkt, Naturkaut...
05000934021
05000934021
125
75
M16
3
16
70
Stahl verzinkt, Naturkaut...
05000934022
05000934022
15
15
M4
1.4
4
40
Stahl verzinkt, Naturkaut...
05000934023
05000934023
15
15
M4
1.4
4
55
Stahl verzinkt, Naturkaut...
05000934024
05000934024
15
15
M4
1.4
4
70
Stahl verzinkt, Naturkaut...
05000934025
05000934025
15
20
M4
1.4
4
40
Stahl verzinkt, Naturkaut...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
26120 - Rubber-metal impact buffer rails
norelem
26.06.2024
05001064000 - Steel rubber buffer with 2 internal threads
SToxxparts
31.05.2022
EH 25150. - Rubber Endstop Buffers, cylindric / with female thread
Halder
22.12.2022
MAE-MGP-MGI-IG-VZ - Rubber-Metal Buffers MGI with internal thread, Natural ...
MÄDLER
26.04.2024
MAE-MGP-MGI-IG-RF - Rubber-Metal Buffers MGI with internal thread, Natural ...
MÄDLER
26.04.2024
EH 25150. - Rubber Endstop Buffers low structure, with through-bore
Halder
22.12.2022
25150. - Rubber Endstop Buffers cylindrical, front mounting
Halder
22.12.2022
2451.6. .2 - Stop buffer
FIBRO
21.07.2023
05000994000 - Stainless steel stop buffer with screw
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表