您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Service 2 unit BG2 - Futura series
Knocks Fluid-Technik
Futura series
Service 2 unit
Powered by
CAD模型選擇
{knocks/futura_series/service_2_unit/service_2_unit_bg2_asmtab.prj},{NB=037626},{CNSORDERNO=037626},{TYP=KS2U-238-10-5-H-HA},{DN=10014715},{ARTNR=FU 603},{DESC1=Wartungseinheit G3/8 0,5-10 5µm mit Metallbehälter und halbautomatischem Ablass},{DESC2=Service 2 unit G3/8 0,5-10 5µm with metal bowl and semi automatic drain},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92802.DD56_en.pdf},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92802.DD56.pdf},{GEW=G 3/8},{KA=HA},{BTYP=1},{BTYP2=M},{G=0},{MANOMETER=-},{PRA=3},{INFO=Info pdf},{PPATH=assemblies/service_2_unit_bg2_asmtpl.prj},{CNSMASSEXACT=1.609}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
031124
031124
KS2U-238-8-5-PC-HA
Service 2 unit G3/8 0,5-8...
1.099
033413
033413
KS2U-238-10-5-PC-HA
Service 2 unit G3/8 0,5-1...
1.100
92802.DD12
92802.DD12
KS2U-238/4
Service 2 unit G3/8 0,2-4...
1.092
92802.DD18
92802.DD18
KS2U-238/2
Service 2 unit G3/8 0,1-2...
1.087
92802.DD24
92802.DD24
KS2U-238/1
Service 2 unit G3/8 0,1-1...
1.087
033415
033415
KS2U-238-16-5-PC-B-HA
Service 2 unit G3/8 0,5-1...
1.100
031125
031125
KS2U-212-8-5-PC-B-HA
Service 2 unit G1/2 0,5-8...
1.058
033402
033402
KS2U-212-10-5-PC-B-HA
Service 2 unit G1/2 0,5-1...
1.059
033408
033408
KS2U-212-4-5-PC-B-HA
Service 2 unit G1/2 0,2-4...
1.050
92802.EE18
92802.EE18
KS2U-212/2
Service 2 unit G1/2 0,1-2...
1.046
050084
050084
KS2U-212-1-5-PC-B-HA
Service 2 unit G1/2 0,1-1...
1.045
033403
033403
KS2U-212-16-5-PC-B-HA
Service 2 unit G1/2 0,5-1...
1.059
035944
035944
KS2U-238-8-5-PC-HA-G
Service 2 unit G3/8 0,5-8...
1.172
033628
033628
KS2U-212-8-5-PC-B-HA-G
Service 2 unit G1/2 0,5-8...
1.131
035596
035596
KS2U-212-10-5-PC-B-HA-G
Service 2 unit G1/2 0,5-1...
1.129
036467
036467
KS2U-212-16-5-PC-B-HA-G
Service 2 unit G1/2 0,5-1...
1.132
038712
038712
KS2U-238-8-5-H-HA
Service 2 unit G3/8 0,5-8...
1.608
037626
037626
KS2U-238-10-5-H-HA
Service 2 unit G3/8 0,5-1...
1.609
037020
037020
KS2U-212-8-5-H-HA
Service 2 unit G1/2 0,5-8...
1.567
040222
040222
KS2U-212-10-5-H-HA
Service 2 unit G1/2 0,5-1...
1.568
032310
032310
KS2U-238-8-5-PC-AM
Service 2 unit G3/8 0,5-8...
1.128
92802.DD07
92802.DD07
KS2U-238/10 AM
Service 2 unit G3/8 0,5-1...
1.129
92802.DD13
92802.DD13
KS2U-238/4 AM
Service 2 unit G3/8 0,2-4...
1.121
92802.DD19
92802.DD19
KS2U-238/2 AM
Service 2 unit G3/8 0,1-2...
1.116
92802.DD25
92802.DD25
KS2U-238/1 AM
Service 2 unit G3/8 0,1-1...
1.115
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Service 2 unit BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Differential pressure gauge - Futura series, Multi-Fix series, Standard ser...
Knocks Fluid-Technik
26.08.2021
Bowl BG0, BG1 (PC - AM) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (PC - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (M - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Oil bowl BG0 (M) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Oil bowl BG0 - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Pressure switch (10) - Futura series, Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Differential pressure gauge DM 2 D - Futura series, Multi-Fix series, Stand...
Knocks Fluid-Technik
26.08.2021
Ball valve BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Bracket kit BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Bracket kit BG4 - Futura series
Knocks Fluid-Technik
29.07.2016
Bracket kit BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Bracket kit BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表