您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
39 - Blind cover for control circuit devices
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/39.prj},{NB=188107},{MANUID=188107},{AAB508=0.0},{AAB719=0.0},{BAA561=30.0},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=35},{LENGTH=36},{WIDTH=46},{DEPTH=30},{DESCSHORT=Blanking plug, front ring stainless steel},{DESCLONG=Blanking plug, General accessories, Function: For closing off of spare mounting locations, Material: Stainless steel, Degree of Protection: IP66, IP67, IP69, Connection to SmartWire-DT: no},{MANUTYPEDESC=M30I-FB},{IMAGE=../../../_pool_/79/c6/1160pic-1994_580x580.png},{PREVIEW=../../../_pool_/79/c6/1160pic-1994_580x580.png},{INTNO=04015081857852},{BUYER_PID=188107},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=},{AAP798=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB508
Width of the opening
[mm]
AAB719
Height of the opening
[mm]
AAP798
Application standards
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAA561
Hole, diameter
[mm]
BAB664
material
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC399
Form
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
036976
036976
Blanking plug, black, IP6...
Accessories for the contr...
Q25BS
04015080369769
036976
Eaton
0
Master2016
16.0
0.0
Q25BS
04015080369769
Blanking plug, black, IP6...
Eaton
black
16.0
Plastic
85389099
square
1
1
10
10
85389099
CN
4
25
25
27
036602
036602
Cover plate, black
Accessories for the contr...
Q25AS
04015080366027
036602
Eaton
0
Master2016
16.0
0.0
Q25AS
04015080366027
Cover plate, black
Eaton
black
16.0
Plastic
85389099
rectangular
1
1
10
10
85389099
CN
4
38
25
27
048641
048641
Cover plate, grey
Accessories for the contr...
Q25AGR
04015080486411
048641
Eaton
0
Master2016
16.0
0.0
Q25AGR
04015080486411
Cover plate, grey
Eaton
light gray
16.0
Plastic
85389099
rectangular
1
1
10
10
85389099
CN
4
38
25
27
037985
037985
Blanking plug, black, IP6...
Accessories RMQ18
Q18BS
04015080379850
037985
Eaton
0
Master2016
16.0
0.0
Q18BS
04015080379850
Blanking plug, black, IP6...
Eaton
black
16.0
Plastic
85389099
square
1
1
10
10
85389099
CN
4
18
18
27
188107
188107
Blanking plug, front ring...
Blanking plug, General ac...
M30I-FB
04015081857852
188107
Eaton
0
0.0
0.0
M30I-FB
04015081857852
Blanking plug, front ring...
Eaton
light gray
30.0
Metal film
85389099
round
1
1
1
1
85389099
DE
35
36
46
30
187028
187028
Blanking plug
Blanking plug, 30 mm, fla...
M30C-FB
04015081820948
187028
Eaton
0
0.0
0.0
M30C-FB
04015081820948
Blanking plug
Eaton
white
30.5
Metal film
85389099
round
1
1
1
1
85389099
DE
35
216391
216391
Blanking plug, black, bul...
Blanking plug, round, bla...
M22S-B-GVP
04015082163914
216391
Eaton
0
Master2016
22.0
0.0
IEC/EN 60947-5, UL 508, C...
M22S-B-GVP
04015082163914
Blanking plug, black, bul...
Eaton
black
22.0
Plastic
85389099
CE
round
1
1
250
250
39235090
DE
6
116
125
85
216390
216390
Blanking plug, black
Blanking plug, round, bla...
M22S-B
04015082163907
216390
Eaton
0
Master2016
22.0
0.0
IEC/EN 60947-5, UL 508, C...
M22S-B
04015082163907
Blanking plug, black
Eaton
black
22.0
Plastic
85389099
CE
round
1
1
50
50
39235090
DE
6
30
30
30
216389
216389
Blanking plug, grey, bulk...
Blanking plug front mount...
M22-B-GVP
04015082163891
216389
Eaton
0
Master2016
22.0
0.0
IEC/EN 60947-5, UL 508, C...
M22-B-GVP
04015082163891
Blanking plug, grey, bulk...
Eaton
gray
22.0
Plastic
85389099
CE
round
1
1
250
250
39235090
DE
6
30
30
30
216388
216388
Blanking plug, grey
Blanking plug front mount...
M22-B
04015082163884
216388
Eaton
0
Master2016
22.0
0.0
IEC/EN 60947-5, UL 508, C...
M22-B
04015082163884
Blanking plug, grey
Eaton
gray
22.0
Plastic
85389099
CE
round
1
1
50
50
39235090
DE
6
30
30
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表