피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Series AG | Industrial Handles - Bow handles for machinery and industrial equipment: aluminum, black, silver or natural color
Rohde
Handles
Bow type handles
Powered by
CAD모델 선택
{rohde/industriegriffe/03_buegelgriffe/ag.prj},{NB=03_buegelgriffe - AG - AG-25_R140_11},{BEST=AG-25.R140.11},{NAME=AG-25_R140_11},{INAME=AG2d25_R140_11},{SHA256=vyiNylZ5V8sPxQKhZzUeKzCMcFRX85ERBGnaMx+T/Co=},{BESTSTP=AG-25_R140_11},{NTTEXT=Aluminium Bügelgriffe},{NNTEXT=Griffserie AG},{BA=140},{L=170},{M=M8},{T=15},{H=45},{B=25},{D=12},{S=28},{MAT=Aluminium},{O=eloxiert},{FARBE=silber},{AUS=Befestigung rückseitig},{N=1000},{PDF=126},{ZTN=83024900},{NN1=Serie AG | Industriegriffe},{NT1=Bügelgriffe / Bogengriffe für Maschinen u. Industrieanlagen: Aluminium naturfarben, schwarz o. silber},{SYN=Griffe, Griff, Bügelgriff, Bogengriff, Maschinengriffe, Maschinengriff, Maschine, Industrie, Anlagen}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTSTP
Artikel wie STEP
[mm]
BEST
Order no.
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
BA
Drilling distance
[mm]
L
Total length
[mm]
M
Thread
[mm]
T
Depth
[mm]
H
Height
[mm]
B
Width
[mm]
D
Diameter
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
[N]
PDF
Catalog page
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
03_buegelgriffe - AG - AG...
AG-22_F120_11
AG-22.F120.11
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
anodized
silver
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_F120_14
AG-22.F120.14
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
anodized
black
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_F120_54
AG-22.F120.54
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
powder coated
black
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_F120_9006
AG-22.F120.9006
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
powder coated
silver
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_R120_11
AG-22.R120.11
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
anodized
silver
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_R120_14
AG-22.R120.14
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
anodized
black
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_R120_54
AG-22.R120.54
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
powder coated
black
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_R120_9002
AG-22.R120.9002
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
powder coated
RAL 9002
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_R120_9003A
AG-22.R120.9003A
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
antibacterial
RAL 9003
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-22_R120_9006
AG-22.R120.9006
Aluminium Bügelgriffe
Griffserie AG
120
146
M6
12
39
22
10,5
24
Aluminium
powder coated
silver
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_F140_11
AG-25.F140.11
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
anodized
silver
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_F140_14
AG-25.F140.14
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
anodized
black
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_F140_54
AG-25.F140.54
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
powder coated
black
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_F140_9006
AG-25.F140.9006
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
powder coated
silver
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_R140_11
AG-25.R140.11
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
anodized
silver
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_R140_14
AG-25.R140.14
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
anodized
black
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_R140_54
AG-25.R140.54
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
powder coated
black
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_R140_9002
AG-25.R140.9002
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
powder coated
RAL 9002
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_R140_9003A
AG-25.R140.9003A
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
antibacterial
RAL 9003
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-25_R140_9006
AG-25.R140.9006
Aluminium Bügelgriffe
Griffserie AG
140
170
M8
15
45
25
12
28
Aluminium
powder coated
silver
attachment from behind
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-28_F160_11
AG-28.F160.11
Aluminium Bügelgriffe
Griffserie AG
160
194
M8
15
52
28
13,5
32
Aluminium
anodized
silver
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-28_F160_14
AG-28.F160.14
Aluminium Bügelgriffe
Griffserie AG
160
194
M8
15
52
28
13,5
32
Aluminium
anodized
black
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-28_F160_54
AG-28.F160.54
Aluminium Bügelgriffe
Griffserie AG
160
194
M8
15
52
28
13,5
32
Aluminium
powder coated
black
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-28_F160_9006
AG-28.F160.9006
Aluminium Bügelgriffe
Griffserie AG
160
194
M8
15
52
28
13,5
32
Aluminium
powder coated
silver
attachment from the front
1000
126
83024900
03_buegelgriffe - AG - AG...
AG-28_R160_11
AG-28.R160.11
Aluminium Bügelgriffe
Griffserie AG
160
194
M8
15
52
28
13,5
32
Aluminium
anodized
silver
attachment from behind
1000
126
83024900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
B236 - SOLID HANDLE WITH THREADED INSERT
Boteco
17.11.2021
B224 AE - SELF-EXTINGUISHING VO FIXED HANDLE WITH THROUGH-HOLE
Boteco
17.11.2021
EBP-B - Bridge handles with back mounting
Elesa+Ganter
21.06.2024
Series AB | Industrial Handles - Bow handles for industrial equipment: alum...
Rohde
08.06.2023
Series MO-20 | Industrial Handles - Bow handles / machine handles for indus...
Rohde
08.06.2023
UPCN - Handles - Non-Metal Type
Misumi
04.06.2021
TCH-48 - Metal Pull Handles - Female Arch
Reid Supply
22.02.2022
B236 CIN - SOLID HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
B226 AE - SELF-EXTINGUISHING FIXED HANDLE WITH THREADED INSERT
Boteco
17.11.2021
JCL-5295 - Plastic Pull Handles - Through Hole Smooth Arch
Essentra Components
28.09.2017
EBP. - ELESA-Bridge handles
Elesa
26.09.2023
B326 - "EUROMODEL" BRIDGE HANDLE WITH THREADED INSERT
Boteco
17.11.2021
Series VA | Industrial Handles - Bow handles / machine handles for laborato...
Rohde
08.06.2023
Series AH | Industrial Handles - Handle lever / machine handles for industr...
Rohde
08.06.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성