您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Filter regulator BG1 - Futura series
Knocks Fluid-Technik
Futura series
Filter regulator
Powered by
CAD模型選擇
{knocks/futura_series/filter_regulator/filter_regulator_futura_bg1_asmtab.prj},{NB=031035},{CNSORDERNO=031035},{TYP=KFRG-138-10-5-PC-B-AM},{DN=10014995},{ARTNR=FU 822},{DESC1=Filterregler G3/8 0,5-10 5µm mit PC-Behälter, Schutzkorb und vollautomatischem Ablass},{DESC2=Filter regulator G3/8 0,5-10 5µm with PC bowl, bowl guard and automatic drain},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92101.DD07_en.pdf},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92101.DD07.pdf},{KA=VA},{BTYP2=PC},{S=0},{MANOMETER=0},{BTYP=0},{PRA=5},{INFO=Info pdf},{PPATH=assemblies/filter_regulator_bg1_asmtpl.prj},{CNSMASSEXACT=0.377},{GEW=G 3/8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
029843
029843
KFRG-114-8-5-PC-B-HA
Filter regulator G1/4 0,5...
0.363
031013
031013
KFRG-114-10-5-PC-B-HA
Filter regulator G1/4 0,5...
0.364
038604
038604
KFRG-114-10-5-PC-B-HA-R
Filter regulator G1/4 0,5...
0.364
031015
031015
KFRG-114-4-5-PC-B-HA
Filter regulator G1/4 0,2...
0.359
031017
031017
KFRG-114-2-5-PC-B-HA
Filter regulator G1/4 0,1...
0.356
031019
031019
KFRG-114-1-5-PC-B-HA
Filter regulator G1/4 0,1...
0.348
031021
031021
KFRG-114-16-5-PC-B-HA
Filter regulator G1/4 0,5...
0.371
029845
029845
KFRG-138-8-5-PC-B-HA
Filter regulator G3/8 0,5...
0.350
030415
030415
KFRG-138-10-5-PC-B-HA
Filter regulator G3/8 0,5...
0.350
030414
030414
KFRG-138-4-5-PC-B-HA
Filter regulator G3/8 0,2...
0.346
048802
048802
KFRG-138-2-5-PC-B-HA
Filter regulator G3/8 0,1...
0.343
031033
031033
KFRG-138-1-5-PC-B-HA
Filter regulator G3/8 0,1...
0.340
031036
031036
KFRG-138-16-5-PC-B-HA
Filter regulator G3/8 0,5...
0.357
029842
029842
KFRG-114-8-5-PC-B-HA
Filter regulator 1/4-18 N...
0.377
031013
031013
KFRG-114-10-5-PC-B-HA
Filter regulator 1/4-18 N...
0.378
030415
030415
KFRG-114-10-5-PC-B-HA
Filter regulator 3/8-18 N...
0.365
029844
029844
KFRG-114-8-5-PC-B-HA-G
Filter regulator G1/4 0,5...
0.436
035291
035291
KFRG-114-10-5-PC-B-HA-G
Filter regulator G1/4 0,5...
0.434
039852
039852
KFRG-114-1-5-PC-B-HA-G
Filter regulator G1/4 0,1...
0.422
031398
031398
KFRG-114-16-5-PC-B-HA-G
Filter regulator G1/4 0,5...
0.444
029846
029846
KFRG-138-8-5-PC-B-HA-G
Filter regulator G3/8 0,5...
0.422
034058
034058
KFRG-138-10-5-PC-B-HA-G
Filter regulator G3/8 0,5...
0.420
036059
036059
KFRG-138-16-5-PC-B-HA-G
Filter regulator G3/8 0,5...
0.431
92101.DD70
92101.DD70
KFRG-138/8 S
Filter regulator G3/8 0,5...
0.355
92101.CC73
92101.CC73
KFRG-114/8 G S
Filter regulator G1/4 0,5...
0.441
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Filter regulator BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Distributor BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
SERIE HWR2000 - Tool Changers
Zimmer Group
27.09.2022
Ball valve BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Mounting bracket for panel mounting BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Differential pressure gauge - Futura series, Multi-Fix series, Standard ser...
Knocks Fluid-Technik
26.08.2021
Coupling kit BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Coupling kit wall mounting BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Pressure switch (10) - Futura series, Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (M - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
SERIE MGP800 - 2-jaw parallel gripper
Zimmer Group
11.09.2023
Bowl BG0 (PC - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0, BG1 (PC - AM) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表